Part Number: AM5728
Tool/software: Linux
Hi all,
I am facing a problem that the custom board we made will power down while only vip and hdmi module is used.The specific situation is i use the following command to show the video that i captured from VIP(vin4a).The PLSDK is ti-processor-sdk-linux-am57xx-evm-04.00.00.04.
gst-launch-1.0 v4l2src device=/dev/video2 io-mode=4 ! 'video/x-raw, \
format=(string)YUY2, width=(int)1280, height=(int)720' ! vpe num-input-buffers=8 ! queue ! waylandsink
After the board is running about 20 minutes,the system will power down itself due to the high temperature of CPU,I've checked the freq of the CPU which is 1GHz,I also measure the temperature of the CPU which is highest 90 C.Following is the shutting down log board shows:
root@am57xx-evm:/sys/devices/system/cpu# gst-launch-1.0 v4l2src device=/dev/video2 io-mode=4 ! 'video/x-raw, \
format=(string)YUY2, width=(int)1280, height=(int)720' ! vpe num-input-buffers=8 ! queue ! waylandsink
Setting pipeline to PAUSED ...
Pipeline is live and does not need PREROLL ...
Setting pipeline to PLAYING ...
New clock: GstSystemClock
[ 1063.762343] success
[ 1161.122618] thermal thermal_zone4: critical temperature reached(105 C),shutting down
Broadcast message from systemd-journald@am57xx-evm (Mon 2017-11-20 03:13:33 UTC):
kernel[606]: [ 1161.122618] thermal thermal_zone4: critical temperature reached(105 C),shutting down
[ OK ] Stopped Setup Virtual Console.
Stopping Update UTMP about System Boot/Shutdown...
Stopping Save/Restore Sound Card State...
Stopping TI MultiCore Stopping Session c1 of user root.
Stopping Load/Save Random Seed...
Stopping Network Time Synchronization...
[ OK ] Stopped target Multi-User System.
Stopping Lightning Fast Webserver With Light System Requirements...
Stopping thermal-zone-init.service...
[ 1161.361915] thermal thermal_zone4: critical temperature reached(105 C),shutting down
Stopping System Logging Service...
Broadcast message from systemd-journald@am57xx-evm (Mon 2017-11-20 03:13:34 UTC):
kernel[606]: [ 1161.361915] thermal thermal_zone4: critical temperature reached(105 C),shutting down
Stopping Simple Network Management Protocol (SNMP) Daemon....
[ OK ] Stopped target Login Prompts.
Stopping Serial Getty on ttyS2...
Stopping Telephony service...
Stopping strongSwan IPsec IKEv1/IKEv2 daemon using ipsec.conf...
Stopping Avahi mDNS/DNS-SD Stack...
[ OK ] Stopped target Sound Card.
Stopping Load/Save Screen Backlight...htness of backlight:backlight...
Stopping Network Name Resolution...
Stopping Kernel Logging Service...
[ OK ] Closed Load/Save RF Kill Switch Status /dev/rfkill Watch.
Stopping Getty on tty1...
[ OK ] Stopped Network Time Synchronization.
[ OK ] Stopped Telephony service.
[ OK ] Stopped Avahi mDNS/DNS-SD Stack.
[ OK ] Stopped System Logging Service.
[ OK ] Stopped TI MultiCore Tools Daemon.
[ OK ] Stopped Kernel Logging Service.
[ OK ] Stopped strongSwan IPsec IKEv1/IKEv2 daemon using ipsec.conf.
[ OK ] Stopped Simple Network Management Protocol (SNMP) Daemon..
[ OK ] Stopped Network Name Resolution.
[ OK ] Stopped Getty on tty1.
[ OK ] Stopped Serial Getty on ttyS2.
[ OK ] Stopped Lightning Fast Webserver With Light System Requirements.
[ OK ] Stopped Save/Restore Sound Card State.
[ OK ] Stopped Load/Save Random Seed.
[ OK ] Stopped Session c1 of user root.
[ OK ] Stopped thermal-zone-init.service.
[ OK ] Stopped Load/Save Screen Backlight Brightness of backlight:backlight.
[ OK ] Stopped Update UTMP about System Boot/Shutdown.
[ OK ] Removed slice system-systemd\x2dbacklight.slice.
Stopping matrix-gui-2.0.service...
[ OK ] Removed slice User Slice of root.
Stopping Login Service...
[ OK ] Removed slice system-serial\x2dgetty.slice.
[ OK ] Removed slice system-getty.slice.
Stopping Permit User Sessions...
[ OK ] Stopped Create Volatile Files and Directories.
[ OK ] Stopped target Local File Systems.
Unmounting /run/media/mmcblk1p1...
Unmounting /run/user/0...
Unmounting /media/ram...
Unmounting /var/volatile...
[ OK ] Stopped Remount Root and Kernel File Systems.
[ OK ] Stopped Login Service.
[ OK ] Stopped matrix-gui-2.0.service.
[ OK ] Stopped Permit User Sessions.
[ OK ] Unmounted /run/media/mmcblk1p1.
[ OK ] Unmounted /run/user/0.
[ OK ] Unmounted /media/ram.
[FAILED] Failed unmounting /var/volatile.
[ OK ] Stopped target Network.
Stopping Network Service...
Stopping gdbserverproxy.service...
[ OK ] Stopped gdbserverproxy.service.
Stopping rng-tools.service...
[ OK ] Stopped Network Service.
[ OK ] Stopped rng-tools.service.
Stopping thttpd.service...
Stopping D-Bus System Message Bus...
[ OK ] Stopped D-Bus System Message Bus.
[ OK ] Stopped thttpd.service.
Stopping telnetd.service...
Stopping tiipclad-daemon.service...
[ OK ] Stopped telnetd.service.
[ OK ] Stopped tiipclad-daemon.service.
Stopping weston.service...
[ OK ] Stopped weston.service.
Stopping rc.pvr.service...
[ OK ] Stopped target Remote File Systems.
[ OK ] Stopped rc.pvr.service.
Stopping uim-sysfs.service...
[ OK ] Stopped uim-sysfs.service.
[ OK ] Stopped target Basic System.
Unmounting Temporary Directory...
[ OK ] Stopped target Slices.
[ OK ] Removed slice User and Session Slice.
[ OK ] Stopped target Paths.
[ OK ] Stopped Dispatch Password Requests to Console Directory Watch.
[ OK ] Stopped Forward Password Requests to Wall Directory Watch.
[ OK ] Stopped target Sockets.
[ OK ] Closed Syslog Socket.
[ OK ] Closed RPCbind Server Activation Socket.
[ OK ] Closed D-Bus System Message Bus Socket.
[ OK ] Closed dropbear.socket.
[ OK ] Closed Avahi mDNS/DNS-SD Stack Activation Socket.
[ OK ] Reached target Shutdown.
[ 1165.165580] systemd-shutdow: 30 output lines suppressed due to ratelimiting
[ 1165.178509] systemd-shutdown[1]: Sending SIGTERM to remaining processes...
[ 1165.199062] systemd-journald[118]: Received SIGTERM from PID 1 (systemd-shutdow).
[ 1175.202239] systemd-shutdown[1]: Sending SIGKILL to remaining processes...
[ 1175.218433] systemd-shutdown[1]: Sending SIGKILL to PID 919 (rngd).
[ 1175.227758] systemd-shutdown[1]: Unmounting file systems.
[ 1175.233753] systemd-shutdown[1]: Remounting '/var/volatile' read-only with options 'size=51200k'.
[ 1175.242767] systemd-shutdown[1]: Unmounting /var/volatile.
[ 1175.280261] systemd-shutdown[1]: Remounting '/tmp' read-only with options ''.
[ 1175.287472] systemd-shutdown[1]: Unmounting /tmp.
[ 1175.340563] systemd-shutdown[1]: Remounting '/' read-only with options 'data=ordered'.
[ 1175.379109] EXT4-fs (mmcblk1p2): re-mounted. Opts: data=ordered
[ 1175.392271] systemd-shutdown[1]: Remounting '/' read-only with options 'data=ordered'.
[ 1175.405634] EXT4-fs (mmcblk1p2): re-mounted. Opts: data=ordered
[ 1175.411681] systemd-shutdown[1]: Remounting '/' read-only with options 'data=ordered'.
[ 1175.419668] EXT4-fs (mmcblk1p2): re-mounted. Opts: data=ordered
[ 1175.500039] reboot: Power down
What maybe the cause?and is there any change I could make in either software or hardware?
Looking forward to some insights.
BR n Thanks in advance