Part Number: 66AK2E05
Hi Sir
we used 66AK2E05 platform for development.
And we saw the spec about 10.2 Recommended Operating Conditions
Example: CVDD1 , The range is 0.95 to 1.05.
Min: 0.95V Nom:1V MAX: 1.05V
Does It mean the noise margin is 50mV ? or Could TI help to provide noise information ?
thanks for suggestion
BR
Yimin