Part Number: DM388
Hi All,
I am using DM388 evm with IPNC 3.9.1 rdk.
I am capturing from HDMI receiver(ADV7611) to VIN[0]A 24bit discrete sync[hsync, vsync, DE, data[0:23]]
My usecase is capture -> display[HDMI]
HDMI out RGB
i checked with
#devmem2 0x48105530 = 0x05400326 (1344x806)
#devmem2 0x48105500 = 0x00000000 [all polarity low]
#devmem2 0x48105504 = 0x0040210A
My inDataformat = SYSTEM_DF_RGB24_888
I did modify in capture link
videoCaptureMode == VPS_CAPT_VIDEO_CAPTURE_MODE_SINGLE_CH_NON_MUX_DISCRETE_SYNC_HSYNC_VSYNC for enableCheckOverflowDetect = FALSE;
But There is no output in display also capture statistics??
LOG:
[m3vpss ] 7404: CAPTURE: Create in progress !!!
[m3vpss ] 7441: CAPTURE: VIP0 PortA capture mode is [24-bit, Non-mux Discrete Sync - HSYNC_VSYNC] !!!
[host] USECASE SETUP DONE
[m3vpss ] CAPTURE::HEAPID:0 USED:192
[m3vpss ] 7686: CAPTURE: Create Done !!!
[m3vpss ] 7687: DISPLAY: Create in progress !!!
[m3vpss ] DisplayId = 0,DataFormat = 7
[m3vpss ] SC1 displayInstId = 5
[m3vpss ] 7688: DISPLAY: Create Done !!!
[m3vpss ] 7690: DISPLAY: Start in progress !!!
[m3vpss ] 7737: DISPLAY: Start Done !!!
[m3vpss ] 7737: DISPLAY: PRIMARY PATH: 43 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[m3vpss ] 7738: CAPTURE: Start in progress !!!
[m3vpss ] 7738: CAPTURE: Start Done !!!
[host]
Application Run Completed
[m3vpss ] 7890: CAPTURE: Fields = 0 (fps = 0), Total Resets = 0 (Avg 0 ms per reset)
[m3vpss ]
[m3vpss ] *** Capture Driver Advanced Statistics ***
[m3vpss ]
[m3vpss ] VIP Parser Reset Count : 0
[m3vpss ]
[m3vpss ] | Total Even Odd Total Even Odd Min / Max Min / Max Dropped Fid Repeat Frame Error Y/C
[m3vpss ] CH | Fields Fields Fields FPS FPS FPS Width Height Fields Count (Desc Error Y/C)
[m3vpss ] ------------------------------------------------------------------------------------------------------------
[m3vpss ]
[m3vpss ] VIP Capture Port 0 | DescMissMatch1 = 0, DescMissMatch2 = 0 , DescMissMatch3 = 0
[m3vpss ]
[m3vpss ] *** Capture List Manager Advanced Statistics ***
[m3vpss ]
[m3vpss ] List Post Count : 201657
[m3vpss ] List Stall Count : 0
[m3vpss ] List Post Time (ms) : Max = 0, Min = 0, Avg = 0, Total = 0
[m3vpss ] INTC Timeout Count : (0, 0) (Min timeout value = 994, 1000)
[m3vpss ] Descriptor miss found count : 0
[m3vpss ]
[m3vpss ]
[m3vpss ] VIP and VPDMA registers,
[m3vpss ] VIP0 : FIQ_STATUS : 0x4810551c = 0x00000010
[m3vpss ] VIP1 : FIQ_STATUS : 0x48105a1c = 0x00000000
[m3vpss ] VPDMA: LIST_BUSY : 0x4810d00c = 0x00020000
[m3vpss ]
[m3vpss ]
[m3vpss ] 1621033: CAPTURE: Fields = 0 (fps = 0, CPU Load = 60)
[m3vpss ] 1621033: CAPTURE: Num Resets = 0 (Avg 0 ms per reset)
[m3vpss ] 1621034: SYSTEM : FREE SPACE : System Heap = 1675440 B, Mbx = 10239 msgs)
[m3vpss ] 1621034: SYSTEM : FREE SPACE : SR0 Heap = 14772608 B (14 MB)
[m3vpss ] 1621035: SYSTEM : FREE SPACE : Frame Buffer = 64318336 B (61 MB)
[m3vpss ] 1621036: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[m3vpss ] 1621036: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF