Part Number: TDA2EG
Hi
I know that Q100 Grade is different according to Operating Temperature.
Definition of Part Operating Temperature Grade The part operating temperature grades are defined below:
Grade 0: -40°C to +150°C ambient operating temperature range
Grade 1: -40°C to +125°C ambient operating temperature range
Grade 2: -40°C to +105°C ambient operating temperature range
Grade 3: -40°C to +85°C ambient operating temperature range
Grade 4: 0°C to +70°C ambient operating temperature range
What is the Operating Temperature Grade of TDA2xEG?
Thanks
JP Park