Part Number: AM3358
Tool/software: Linux
Hi,
We are facing issue where the kernel report page allocation error while trying to install a package using dpkg-deb -i
I believe the kernel pages are not freed up properly or memory is fragmented.
Linux kernel used is 4.2.0
Ram: 512MB
SD Card: 8 GB
The package is being installed on SD card connected to the system. The size of package is around 800MB and free space available on SD card is around 5 GB. We tried with small packages of 200MB as well but issue occurs with that as well although with lesser frequency. The logs in all scenarios are the same.
Any hints. What could be wrong. Attached logs for reference.
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpuset
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.2.0-rc6-bone8 (es2@es) (gcc version 4.9.3 20150113 (prerelease) (Linaro GCC 4.9-2015.01-3) ) #2 Sat Dec 23 08:02:52 IST 2017
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=50c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine model: TI AM335x BeagleBone Black
[ 0.000000] cma: Reserved 24 MiB at 0x9e800000
[ 0.000000] Memory policy: Data cache writeback
[ 0.000000] On node 0 totalpages: 131072
[ 0.000000] free_area_init_node: node 0, pgdat c0ac1378, node_mem_map de36d000
[ 0.000000] Normal zone: 1152 pages used for memmap
[ 0.000000] Normal zone: 0 pages reserved
[ 0.000000] Normal zone: 131072 pages, LIFO batch:31
[ 0.000000] CPU: All CPU(s) started in SVC mode.
[ 0.000000] AM335X ES2.1 (sgx neon )
[ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768
[ 0.000000] pcpu-alloc: [0] 0
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920
[ 0.000000] Kernel command line: console=ttyO0,115200n8 rw rootfstype=ext4 rootwait fixrtc root=/dev/mmcblk0p1
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 482400K/524288K available (6359K kernel code, 821K rwdata, 3464K rodata, 448K init, 856K bss, 17312K reserved, 24576K cma-reserved, 0K highmem)
[ 0.000000] Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xe0800000 - 0xff000000 ( 488 MB)
lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf800000 - 0xbfe00000 ( 6 MB)
.text : 0xc0008000 - 0xc099ff60 (9824 kB)
.init : 0xc09a0000 - 0xc0a10000 ( 448 kB)
.data : 0xc0a10000 - 0xc0add640 ( 822 kB)
.bss : 0xc0ae0000 - 0xc0bb62c4 ( 857 kB)
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[ 0.000011] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[ 0.000027] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[ 0.000037] OMAP clocksource: timer1 at 24000000 Hz
[ 0.000278] Console: colour dummy device 80x30
[ 0.000298] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0'
[ 0.000304] This ensures that you still see kernel messages. Please
[ 0.000308] update your kernel commandline.
[ 0.000323] Calibrating delay loop... 996.14 BogoMIPS (lpj=4980736)
[ 0.089236] pid_max: default: 32768 minimum: 301
[ 0.089344] Security Framework initialized
[ 0.089360] AppArmor: AppArmor disabled by boot time parameter
[ 0.089366] Yama: becoming mindful.
[ 0.089536] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.089545] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.090153] Initializing cgroup subsys blkio
[ 0.090175] Initializing cgroup subsys memory
[ 0.090211] Initializing cgroup subsys devices
[ 0.090225] Initializing cgroup subsys freezer
[ 0.090241] Initializing cgroup subsys net_cls
[ 0.090255] Initializing cgroup subsys perf_event
[ 0.090267] Initializing cgroup subsys net_prio
[ 0.090307] CPU: Testing write buffer coherency: ok
[ 0.090352] ftrace: allocating 31726 entries in 62 pages
[ 0.158455] Setting up static identity map for 0x800081c0 - 0x8000820c
[ 0.162043] devtmpfs: initialized
[ 0.174501] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 0.182460] omap_hwmod: tptc0 using broken dt data from edma
[ 0.182558] omap_hwmod: tptc1 using broken dt data from edma
[ 0.182641] omap_hwmod: tptc2 using broken dt data from edma
[ 0.186835] omap_hwmod: debugss: _wait_target_disable failed
[ 0.228460] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.230377] xor: measuring software checksum speed
[ 0.329207] arm4regs : 1222.800 MB/sec
[ 0.429203] 8regs : 932.000 MB/sec
[ 0.529204] 32regs : 1081.200 MB/sec
[ 0.629203] neon : 1756.000 MB/sec
[ 0.629210] xor: using function: neon (1756.000 MB/sec)
[ 0.629358] pinctrl core: initialized pinctrl subsystem
[ 0.630436] NET: Registered protocol family 16
[ 0.632239] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.635668] OMAP GPIO hardware version 0.1
[ 0.643782] No ATAGs?
[ 0.643807] hw-breakpoint: debug architecture 0x4 unsupported.
[ 0.819248] raid6: int32x1 gen() 240 MB/s
[ 0.989218] raid6: int32x1 xor() 233 MB/s
[ 1.159243] raid6: int32x2 gen() 341 MB/s
[ 1.329299] raid6: int32x2 xor() 270 MB/s
[ 1.499341] raid6: int32x4 gen() 396 MB/s
[ 1.669272] raid6: int32x4 xor() 245 MB/s
[ 1.839245] raid6: int32x8 gen() 320 MB/s
[ 2.009336] raid6: int32x8 xor() 214 MB/s
[ 2.179229] raid6: neonx1 gen() 1464 MB/s
[ 2.349216] raid6: neonx2 gen() 1873 MB/s
[ 2.519211] raid6: neonx4 gen() 1961 MB/s
[ 2.689243] raid6: neonx8 gen() 701 MB/s
[ 2.689250] raid6: using algorithm neonx4 gen() 1961 MB/s
[ 2.689256] raid6: using intx1 recovery algorithm
[ 2.695627] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver
[ 2.699552] SCSI subsystem initialized
[ 2.699808] libata version 3.00 loaded.
[ 2.700095] usbcore: registered new interface driver usbfs
[ 2.700150] usbcore: registered new interface driver hub
[ 2.700217] usbcore: registered new device driver usb
[ 2.700667] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe
[ 2.700708] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1_pins, deferring probe
[ 2.700735] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c2_pins, deferring probe
[ 2.700825] media: Linux media interface: v0.10
[ 2.700888] Linux video capture interface: v2.00
[ 2.700978] pps_core: LinuxPPS API ver. 1 registered
[ 2.700984] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 2.701010] PTP clock support registered
[ 2.701539] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400
[ 2.702497] NetLabel: Initializing
[ 2.702508] NetLabel: domain hash size = 128
[ 2.702513] NetLabel: protocols = UNLABELED CIPSOv4
[ 2.702563] NetLabel: unlabeled traffic allowed by default
[ 2.703038] clocksource: Switched to clocksource timer1
[ 2.776925] NET: Registered protocol family 2
[ 2.777574] TCP established hash table entries: 4096 (order: 2, 16384 bytes)
[ 2.777622] TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
[ 2.777659] TCP: Hash tables configured (established 4096 bind 4096)
[ 2.777722] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 2.777738] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 2.777900] NET: Registered protocol family 1
[ 2.778301] RPC: Registered named UNIX socket transport module.
[ 2.778310] RPC: Registered udp transport module.
[ 2.778315] RPC: Registered tcp transport module.
[ 2.778320] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 2.779052] hw perfevents: Failed to parse /pmu/interrupt-affinity[0]
[ 2.779086] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available
[ 2.780871] futex hash table entries: 256 (order: -1, 3072 bytes)
[ 2.780964] audit: initializing netlink subsys (disabled)
[ 2.781029] audit: type=2000 audit(2.730:1): initialized
[ 2.781885] zpool: loaded
[ 2.782117] VFS: Disk quotas dquot_6.6.0
[ 2.782168] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 2.782641] NFS: Registering the id_resolver key type
[ 2.782692] Key type id_resolver registered
[ 2.782698] Key type id_legacy registered
[ 2.782720] nfs4filelayout_init: NFSv4 File Layout Driver Registering...
[ 2.782951] fuse init (API version 7.23)
[ 2.783226] SGI XFS with ACLs, security attributes, realtime, no debug enabled
[ 2.787260] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 249)
[ 2.787398] io scheduler noop registered
[ 2.787409] io scheduler deadline registered
[ 2.787444] io scheduler cfq registered (default)
[ 2.788543] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568
[ 2.790605] Serial: 8250/16550 driver, 6 ports, IRQ sharing disabled
[ 2.792755] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 154, base_baud = 3000000) is a 8250
[ 3.587501] console [ttyS0] enabled
[ 3.591618] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 155, base_baud = 3000000) is a 8250
[ 3.601469] [drm] Initialized drm 1.1.0 20060810
[ 3.607053] usbcore: registered new interface driver dln2
[ 3.614587] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[ 3.621161] ehci-platform: EHCI generic platform driver
[ 3.626573] ehci-omap: OMAP-EHCI Host Controller driver
[ 3.633016] 47401300.usb-phy supply vcc not found, using dummy regulator
[ 3.641698] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
[ 3.641713] musb-hdrc: MHDRC RTL version 2.0
[ 3.641720] musb-hdrc: setup fifo_mode 4
[ 3.641736] musb-hdrc: 28/31 max ep, 16384/16384 memory
[ 3.642598] 47401b00.usb-phy supply vcc not found, using dummy regulator
[ 3.651161] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
[ 3.651175] musb-hdrc: MHDRC RTL version 2.0
[ 3.651181] musb-hdrc: setup fifo_mode 4
[ 3.651194] musb-hdrc: 28/31 max ep, 16384/16384 memory
[ 3.651280] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver
[ 3.657317] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 1
[ 3.665368] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 3.672187] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 3.679455] usb usb1: Product: MUSB HDRC host driver
[ 3.684450] usb usb1: Manufacturer: Linux 4.2.0-rc6-bone8 musb-hcd
[ 3.690654] usb usb1: SerialNumber: musb-hdrc.1.auto
[ 3.696203] hub 1-0:1.0: USB hub found
[ 3.699993] hub 1-0:1.0: 1 port detected
[ 3.711462] mousedev: PS/2 mouse device common for all mice
[ 3.718667] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0
[ 3.726291] i2c /dev entries driver
[ 3.731376] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 3.738705] sdhci: Secure Digital Host Controller Interface driver
[ 3.744929] sdhci: Copyright(c) Pierre Ossman
[ 3.749675] omap_hsmmc 48060000.mmc: Got CD GPIO
[ 3.793530] sdhci-pltfm: SDHCI platform and OF driver helper
[ 3.799265] ledtrig-cpu: registered to indicate activity on CPUs
[ 3.805591] hidraw: raw HID events driver (C) Jiri Kosina
[ 3.815069] usbcore: registered new interface driver usbhid
[ 3.820666] usbhid: USB HID core driver
[ 3.824755] ashmem: initialized
[ 3.830752] oprofile: using arm/armv7
[ 3.837006] NET: Registered protocol family 10
[ 3.842296] mip6: Mobile IPv6
[ 3.845441] NET: Registered protocol family 17
[ 3.850012] Key type dns_resolver registered
[ 3.854346] mpls_gso: MPLS GSO support
[ 3.858349] omap_voltage_late_init: Voltage driver support not added
[ 3.865164] cpu cpu0: of_pm_voltdm_notifier_register: Failed to get cpu0 regulator/voltdm: -517
[ 3.873980] cpu cpu0: cpu0 clock notifier not ready, retry
[ 3.879689] ThumbEE CPU extension supported.
[ 3.884036] Registering SWP/SWPB emulation handler
[ 3.889642] registered taskstats version 1
[ 3.893926] zswap: loading zswap
[ 3.897640] zpool: no driver for type zbud
[ 3.901782] zswap: zbud zpool not available
[ 3.906006] zswap: zpool creation failed
[ 3.910717] Btrfs loaded
[ 3.913363] mmc0: host does not support reading read-only switch, assuming write-enable
[ 3.922540] Key type encrypted registered
[ 3.926739] mmc0: new high speed SDHC card at address 0007
[ 3.934242] mmcblk0: mmc0:0007 SD08G 7.42 GiB
[ 3.939981] mmcblk0: p1
[ 3.959194] tps65217 0-0024: TPS65217 ID 0xe version 1.2
[ 3.964779] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz
[ 3.971425] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz
[ 3.993134] ft6236 2-0038: failed to read from controller: -121
[ 3.999096] ft6236: probe of 2-0038 failed with error -121
[ 4.004641] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 400 kHz
[ 4.010678] cpu cpu0: of_pm_voltdm_notifier_register: Fail calculating voltage latency[950000<->1325000]:-22
[ 4.020945] cpu cpu0: of_pm_voltdm_notifier_register: Fail calculating voltage latency[950000<->1325000]:-22
[ 4.093188] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[ 4.099319] davinci_mdio 4a101000.mdio: detected phy mask fffffffe
[ 4.105829] davinci_mdio: dt: updated phy_id[0] from phy_mask[fffffffe]
[ 4.112487] davinci_mdio: dt: updated phy_id[1] from phy_mask[fffffffe]
[ 4.120169] libphy: 4a101000.mdio: probed
[ 4.124256] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver SMSC LAN8710/LAN8720
[ 4.134091] cpsw 4a100000.ethernet: Detected MACID = 04:a3:16:ac:11:40
[ 4.141907] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
[ 4.150609] of_cfs_init
[ 4.153150] of_cfs_init: OK
[ 4.159265] PM: Hibernation image not present or could not be loaded.
[ 7.457742] EXT4-fs (mmcblk0p1): recovery complete
[ 7.464853] EXT4-fs (mmcblk0p1): mounted filesystem with ordered data mode. Opts: (null)
[ 7.473052] VFS: Mounted root (ext4 filesystem) on device 179:1.
[ 7.482037] devtmpfs: mounted
[ 7.485611] Freeing unused kernel memory: 448K (c09a0000 - c0a10000)
[ 8.324139] systemd-udevd[203]: starting version 215
[ 8.379760] random: udevd urandom read with 49 bits of entropy available
[ 8.955508] Error: Driver 'ft6236' is already registered, aborting...
[ 8.980487] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20
[ 9.028558] of_graph_get_next_endpoint(): no port node found in /ocp/lcdc@4830e000
[ 9.077354] of_graph_get_next_endpoint(): no port node found in /ocp/lcdc@4830e000
[ 9.143645] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013).
[ 9.150345] [drm] No driver support for vblank timestamp query.
[ 9.273208] Console: switching to colour frame buffer device 30x40
[ 9.280179] tilcdc 4830e000.lcdc: fb0: frame buffer device
[ 9.285814] tilcdc 4830e000.lcdc: registered panic notifier
[ 9.329214] [drm] Initialized tilcdc 1.0.0 20121205 on minor 0
[ 9.358764] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2
[ 9.391451] omap-sham 53100000.sham: hw accel on OMAP rev 4.3
[ 10.087689] EXT4-fs (mmcblk0p1): re-mounted. Opts: (null)
[ 12.237902] net eth0: initializing cpsw version 1.12 (0)
[ 12.246600] net eth0: phy found : id is : 0x7c0f1
[ 12.251399] libphy: PHY 4a101000.mdio:01 not found
[ 12.256251] net eth0: phy 4a101000.mdio:01 not found on slave 1
[ 12.265703] net eth0: BQL enabled
[ 12.273118] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ 16.403701] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control off
[ 16.411624] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
[ 17.269071] random: nonblocking pool is initialized
[ 248.613077] usb 1-1: new high-speed USB device number 2 using musb-hdrc
[ 248.753709] usb 1-1: New USB device found, idVendor=8644, idProduct=800a
[ 248.760463] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 248.767645] usb 1-1: Product: USB Flash Disk
[ 248.772113] usb 1-1: Manufacturer: General
[ 248.776322] usb 1-1: SerialNumber: 000000000000939E
[ 248.817067] usb-storage 1-1:1.0: USB Mass Storage device detected
[ 248.827800] scsi host0: usb-storage 1-1:1.0
[ 248.836080] usbcore: registered new interface driver usb-storage
[ 248.850255] usbcore: registered new interface driver uas
[ 249.835603] scsi 0:0:0:0: Direct-Access General USB Flash Disk 1.00 PQ: 0 ANSI: 2
[ 249.851203] sd 0:0:0:0: [sda] 1968128 512-byte logical blocks: (1.00 GB/961 MiB)
[ 249.864054] sd 0:0:0:0: [sda] Write Protect is off
[ 249.869088] sd 0:0:0:0: [sda] Mode Sense: 0b 00 00 08
[ 249.871850] sd 0:0:0:0: [sda] No Caching mode page found
[ 249.877268] sd 0:0:0:0: [sda] Assuming drive cache: write through
[ 249.898320] sd 0:0:0:0: Attached scsi generic sg0 type 0
[ 249.950213] sda: sda1
[ 249.959731] sd 0:0:0:0: [sda] Attached SCSI removable disk
[ 250.814079] FAT-fs (sda1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
[ 602.173131] tilcdc 4830e000.lcdc: timeout waiting for framedone
[ 1622.819675] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1622.826341] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1622.833765] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1622.839923] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1622.847709] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1622.855578] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1622.864664] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1622.873584] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1622.882159] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1622.890637] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1622.899199] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1622.908023] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1622.915892] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1622.923499] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1622.931277] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1622.938540] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1622.946407] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1622.955327] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1622.963362] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1622.968434] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1622.976645] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1622.984856] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1622.991495] Mem-Info:
[ 1622.993784] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1623.026965] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1623.072588] lowmem_reserve[]: 0 0 0
[ 1623.076108] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1623.090615] 87642 total pagecache pages
[ 1623.094468] 0 pages in swap cache
[ 1623.097792] Swap cache stats: add 0, delete 0, find 0/0
[ 1623.103033] Free swap = 0kB
[ 1623.105919] Total swap = 0kB
[ 1623.108807] 131072 pages RAM
[ 1623.111692] 0 pages HighMem/MovableOnly
[ 1623.115539] 4294965368 pages reserved
[ 1623.119211] 6144 pages cma reserved
[ 1623.122810] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1623.129455] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1623.136878] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1623.143004] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1623.150782] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1623.158648] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1623.167734] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1623.176646] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1623.185210] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1623.193686] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1623.202249] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1623.211071] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1623.218936] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1623.226539] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1623.234314] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1623.241569] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1623.249433] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1623.258345] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1623.266378] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1623.271449] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1623.279661] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1623.287871] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1623.294509] Mem-Info:
[ 1623.296796] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1623.329972] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1623.375594] lowmem_reserve[]: 0 0 0
[ 1623.379111] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1623.393614] 87642 total pagecache pages
[ 1623.397461] 0 pages in swap cache
[ 1623.400784] Swap cache stats: add 0, delete 0, find 0/0
[ 1623.406026] Free swap = 0kB
[ 1623.408912] Total swap = 0kB
[ 1623.411798] 131072 pages RAM
[ 1623.414685] 0 pages HighMem/MovableOnly
[ 1623.418531] 4294965368 pages reserved
[ 1623.422202] 6144 pages cma reserved
[ 1623.425747] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1623.432388] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1623.439810] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1623.445934] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1623.453712] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1623.461577] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1623.470662] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1623.479573] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1623.488137] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1623.496612] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1623.505174] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1623.513996] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1623.521861] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1623.529463] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1623.537240] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1623.544495] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1623.552360] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1623.561271] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1623.569304] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1623.574375] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1623.582586] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1623.590795] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1623.597432] Mem-Info:
[ 1623.599717] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1623.632893] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1623.678515] lowmem_reserve[]: 0 0 0
[ 1623.682032] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1623.696539] 87642 total pagecache pages
[ 1623.700385] 0 pages in swap cache
[ 1623.703708] Swap cache stats: add 0, delete 0, find 0/0
[ 1623.708948] Free swap = 0kB
[ 1623.711834] Total swap = 0kB
[ 1623.714720] 131072 pages RAM
[ 1623.717606] 0 pages HighMem/MovableOnly
[ 1623.721452] 4294965368 pages reserved
[ 1623.725123] 6144 pages cma reserved
[ 1623.728652] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1623.735295] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1623.742717] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1623.748840] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1623.756619] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1623.764483] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1623.773569] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1623.782480] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1623.791044] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1623.799519] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1623.808081] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1623.816904] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1623.824769] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1623.832371] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1623.840147] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1623.847401] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1623.855266] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1623.864176] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1623.872209] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1623.877279] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1623.885490] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1623.893701] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1623.900338] Mem-Info:
[ 1623.902623] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1623.935799] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1623.981420] lowmem_reserve[]: 0 0 0
[ 1623.984937] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1623.999446] 87642 total pagecache pages
[ 1624.003292] 0 pages in swap cache
[ 1624.006616] Swap cache stats: add 0, delete 0, find 0/0
[ 1624.011856] Free swap = 0kB
[ 1624.014742] Total swap = 0kB
[ 1624.017627] 131072 pages RAM
[ 1624.020514] 0 pages HighMem/MovableOnly
[ 1624.024359] 4294965368 pages reserved
[ 1624.028030] 6144 pages cma reserved
[ 1624.031564] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1624.038206] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1624.045629] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1624.051752] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1624.059531] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1624.067396] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1624.076481] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1624.085392] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1624.093956] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1624.102431] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1624.110993] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1624.119815] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1624.127679] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1624.135282] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1624.143057] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1624.150311] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1624.158175] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1624.167086] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1624.175120] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1624.180191] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1624.188402] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1624.196612] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1624.203248] Mem-Info:
[ 1624.205536] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1624.238711] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1624.284333] lowmem_reserve[]: 0 0 0
[ 1624.287851] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1624.302360] 87642 total pagecache pages
[ 1624.306205] 0 pages in swap cache
[ 1624.309529] Swap cache stats: add 0, delete 0, find 0/0
[ 1624.314770] Free swap = 0kB
[ 1624.317656] Total swap = 0kB
[ 1624.320542] 131072 pages RAM
[ 1624.323428] 0 pages HighMem/MovableOnly
[ 1624.327275] 4294965368 pages reserved
[ 1624.330945] 6144 pages cma reserved
[ 1624.334482] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1624.341124] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1624.348547] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1624.354671] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1624.362449] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1624.370313] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1624.379398] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1624.388309] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1624.396872] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1624.405347] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1624.413909] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1624.422732] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1624.430596] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1624.438200] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1624.445975] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1624.453230] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1624.461094] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1624.470005] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1624.478039] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1624.483109] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1624.491320] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1624.499531] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1624.506168] Mem-Info:
[ 1624.508453] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1624.541628] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1624.587250] lowmem_reserve[]: 0 0 0
[ 1624.590767] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1624.605271] 87642 total pagecache pages
[ 1624.609118] 0 pages in swap cache
[ 1624.612441] Swap cache stats: add 0, delete 0, find 0/0
[ 1624.617683] Free swap = 0kB
[ 1624.620569] Total swap = 0kB
[ 1624.623455] 131072 pages RAM
[ 1624.626340] 0 pages HighMem/MovableOnly
[ 1624.630185] 4294965368 pages reserved
[ 1624.633856] 6144 pages cma reserved
[ 1624.637379] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1624.644020] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1624.651443] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1624.657566] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1624.665345] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1624.673210] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1624.682295] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1624.691207] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1624.699769] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1624.708244] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1624.716806] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1624.725629] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1624.733494] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1624.741095] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1624.748872] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1624.756126] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1624.763991] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1624.772901] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1624.780935] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1624.786004] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1624.794216] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1624.802427] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1624.809064] Mem-Info:
[ 1624.811349] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1624.844525] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1624.890147] lowmem_reserve[]: 0 0 0
[ 1624.893663] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1624.908168] 87642 total pagecache pages
[ 1624.912014] 0 pages in swap cache
[ 1624.915338] Swap cache stats: add 0, delete 0, find 0/0
[ 1624.920578] Free swap = 0kB
[ 1624.923464] Total swap = 0kB
[ 1624.926350] 131072 pages RAM
[ 1624.929236] 0 pages HighMem/MovableOnly
[ 1624.933081] 4294965368 pages reserved
[ 1624.936752] 6144 pages cma reserved
[ 1624.940275] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1624.946916] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1624.954338] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1624.960462] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1624.968241] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1624.976105] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1624.985190] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1624.994101] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1625.002665] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1625.011140] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1625.019702] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1625.028526] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1625.036391] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1625.043993] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1625.051770] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1625.059024] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1625.066888] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1625.075799] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1625.083832] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1625.088902] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1625.097113] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1625.105323] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1625.111959] Mem-Info:
[ 1625.114245] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1625.147421] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1625.193042] lowmem_reserve[]: 0 0 0
[ 1625.196559] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1625.211061] 87642 total pagecache pages
[ 1625.214906] 0 pages in swap cache
[ 1625.218229] Swap cache stats: add 0, delete 0, find 0/0
[ 1625.223470] Free swap = 0kB
[ 1625.226356] Total swap = 0kB
[ 1625.229242] 131072 pages RAM
[ 1625.232127] 0 pages HighMem/MovableOnly
[ 1625.235973] 4294965368 pages reserved
[ 1625.239644] 6144 pages cma reserved
[ 1625.243172] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1625.249814] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1625.257237] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1625.263361] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1625.271140] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1625.279004] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1625.288090] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1625.297002] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1625.305565] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1625.314040] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1625.322601] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1625.331424] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1625.339288] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1625.346889] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1625.354665] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1625.361919] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1625.369784] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1625.378695] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1625.386729] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1625.391798] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1625.400010] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1625.408220] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1625.414856] Mem-Info:
[ 1625.417143] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1625.450318] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1625.495940] lowmem_reserve[]: 0 0 0
[ 1625.499458] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1625.513961] 87642 total pagecache pages
[ 1625.517808] 0 pages in swap cache
[ 1625.521132] Swap cache stats: add 0, delete 0, find 0/0
[ 1625.526373] Free swap = 0kB
[ 1625.529259] Total swap = 0kB
[ 1625.532145] 131072 pages RAM
[ 1625.535031] 0 pages HighMem/MovableOnly
[ 1625.538877] 4294965368 pages reserved
[ 1625.542548] 6144 pages cma reserved
[ 1625.546070] dpkg-deb: page allocation failure: order:0, mode:0x20
[ 1625.552712] CPU: 0 PID: 1257 Comm: dpkg-deb Not tainted 4.2.0-rc6-bone8 #2
[ 1625.560134] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1625.566257] [<c0012f09>] (unwind_backtrace) from [<c00110b1>] (show_stack+0x11/0x14)
[ 1625.574035] [<c00110b1>] (show_stack) from [<c00c3fb9>] (warn_alloc_failed+0x99/0xcc)
[ 1625.581899] [<c00c3fb9>] (warn_alloc_failed) from [<c00c61c7>] (__alloc_pages_nodemask+0x51b/0x634)
[ 1625.590985] [<c00c61c7>] (__alloc_pages_nodemask) from [<c00c63fd>] (__alloc_page_frag+0xc1/0xd0)
[ 1625.599896] [<c00c63fd>] (__alloc_page_frag) from [<c0526241>] (__netdev_alloc_skb+0x6d/0xb4)
[ 1625.608459] [<c0526241>] (__netdev_alloc_skb) from [<c042e135>] (cpsw_rx_handler+0x41/0x164)
[ 1625.616933] [<c042e135>] (cpsw_rx_handler) from [<c042c39f>] (__cpdma_chan_process+0x8f/0xb8)
[ 1625.625495] [<c042c39f>] (__cpdma_chan_process) from [<c042c3ef>] (cpdma_chan_process+0x27/0x38)
[ 1625.634318] [<c042c3ef>] (cpdma_chan_process) from [<c042d935>] (cpsw_poll+0x15/0x98)
[ 1625.642182] [<c042d935>] (cpsw_poll) from [<c052e293>] (net_rx_action+0x17b/0x210)
[ 1625.649784] [<c052e293>] (net_rx_action) from [<c0030991>] (__do_softirq+0xa9/0x1b8)
[ 1625.657560] [<c0030991>] (__do_softirq) from [<c0030c5b>] (irq_exit+0x73/0xa8)
[ 1625.664814] [<c0030c5b>] (irq_exit) from [<c005b253>] (__handle_domain_irq+0x3f/0x80)
[ 1625.672679] [<c005b253>] (__handle_domain_irq) from [<c00092b3>] (omap_intc_handle_irq+0x83/0x88)
[ 1625.681590] [<c00092b3>] (omap_intc_handle_irq) from [<c05fb395>] (__irq_usr+0x55/0x80)
[ 1625.689624] Exception stack(0xddd0ffb0 to 0xddd0fff8)
[ 1625.694693] ffa0: 002d9ffc 00000000 b6f69000 000004e9
[ 1625.702904] ffc0: 002d9ffc 002d9fcc 000004e9 00000000 002d9ffc becefb3c becefb50 00000001
[ 1625.711115] ffe0: b6f4eee8 becefa44 b6f25b83 b6d3dfe4 60070030 ffffffff
[ 1625.717752] Mem-Info:
[ 1625.720037] active_anon:28242 inactive_anon:23 isolated_anon:0
active_file:43211 inactive_file:44360 isolated_file:0
unevictable:0 dirty:857 writeback:0 unstable:0
slab_reclaimable:4119 slab_unreclaimable:1464
mapped:1691 shmem:60 pagetables:307 bounce:0
free:4240 free_pcp:59 free_cma:4002
[ 1625.753213] Normal free:16960kB min:2712kB low:3388kB high:4068kB active_anon:112968kB inactive_anon:92kB active_file:172844kB inactive_file:177440kB unevictable:0kB isolated(anon):0kB isolated(file):0kB present:524288kB managed:507424kB mlocked:0kB dirty:3428kB writeback:0kB mapped:6764kB shmem:240kB slab_reclaimable:16476kB slab_unreclaimable:5856kB kernel_stack:880kB pagetables:1228kB unstable:0kB bounce:0kB free_pcp:236kB local_pcp:236kB free_cma:16008kB writeback_tmp:0kB pages_scanned:0 all_unreclaimable? no
[ 1625.798834] lowmem_reserve[]: 0 0 0
[ 1625.802350] Normal: 1100*4kB (UEC) 218*8kB (UC) 166*16kB (EMC) 97*32kB (C) 65*64kB (C) 7*128kB (C) 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB 0*8192kB = 16960kB
[ 1625.816856] 87642 total pagecache pages
[ 1625.820703] 0 pages in swap cache
[ 1625.824025] Swap cache stats: add 0, delete 0, find 0/0
[ 1625.829267] Free swap = 0kB
[ 1625.832153] Total swap = 0kB
[ 1625.835039] 131072 pages RAM
[ 1625.837924] 0 pages HighMem/MovableOnly
[ 1625.841770] 4294965368 pages reserved
[ 1625.845442] 6144 pages cma reserved
Thanks,
Karnil