Part Number: DRA71XEVM
Tool/software: Linux
Hi TI,
Error occurred when running weston --tty=1 --backend=drm-backend.so
sdk: ti-processor-sdk-linux-automotive-dra7xx-evm-03.03.00.03-installer
kernel:4.4.84
log:
root@dra7xx-evm:~# weston --tty=1 --backend=drm-backend.so
Date: 2017-08-31 UTC
[07:31:04.993] weston 1.9.0
http://wayland.freedesktop.org
Bug reports to: bugs.freedesktop.org/enter_bug.cgi
Build: 1.8.93-2-gb05cdb8 configure.ac: bump to version 1.9.0 for the official release (2015-09-21 18:11:26 -0700)
[07:31:04.999] OS: Linux, 4.4.84-dirty, #37 SMP PREEMPT Thu Dec 28 11:32:08 CST 2017, armv7l
[07:31:05.000] Using config file '/etc//weston.ini'
[07:31:05.000] Loading module '/usr/lib/weston/drm-backend.so'
[07:31:05.015] Output repaint window is 7 ms maximum.
[07:31:05.015] initializing drm backend
[07:31:05.025] using /dev/dri/card0
[07:31:05.026] Loading module '/usr/lib/weston/gl-renderer.so'
failed to load module: /usr/lib/gbm/gbm_dri.so: cannot open shared object file: No such file or directory
failed to load module: /usr/lib/gbm/gbm_gallium_drm.so: cannot open shared object file: No such file or directory
loaded module : gbm_pvr.so
found valid GBM backend : gbm_pvr.so
[07:31:05.040] warning: either no EGL_EXT_platform_base support or specific platform support; falling back to eglGetDisplay.
PVR:(Error): OpenServices: PVRDRMOpenRender failed [0, ]
PVR:(Error): PVRSRVConnect: Unable to open connection. [0, ]
PVR:(Error): Couldn't connect to services [0, ]
[07:31:05.044] failed to initialize display
[07:31:05.044] EGL error state: EGL_BAD_ALLOC (0x3003)
[07:31:05.044] failed to initialize egl
[07:31:05.045] fatal: failed to create compositor backend
thanks!