Other Parts Discussed in Thread: SYSBIOS, PCM1864, PCM1864EVM
Tool/software: TI-RTOS
test condition : MCLK ,Frame Data , Bit Date ,+12V,GND ,DataOut1 ,DataOut2,DataOut3,DataOut4 ;
output is
[C66xx]
Static information:
tword: 1
tint: 2
tlong: 4
Max #mics: 7
Max #vmics: 12
Fs: 16000 [Hz]
Frame duration: 10 [ms]
Frame length: 160 samples
Frame size: 320 bytes
Input buffer length: 2240 samples
Frame buffer size: 4480 bytes
Dynamic information:
#mics: 7
#vmics: 12
...Initializing beamformers
Done with beamformers
...Initializing ASNR's
Done with ASNR's
...Initializing MSS
Done with MSS
...Initializing DRC
Done with DRC
******************************************
Audio Preprocessing Demo
******************************************
This Demo Takes the Audio Input from 8 Mics from CMB
Runs the BF+ASNR+MSS+DRC Signal Processing Chain on Mic1 through Mic7
The Processed Audio Output will be Sent to Left Channels of K2G EVM On-Board Line-Out
The Mic8 will be Sent to Right Channels of K2G EVM On-Board Line-Out
Please Plug a Headphone to K2G EVM On-Board Line-Out
McASP Configuration Failed!
Audio DC Analog Interface Test Completed!
A0=0x0 A1=0x1
A2=0x1 A3=0xc0e0108
A4=0x1 A5=0x42a
A6=0x8954b4 A7=0x1
A8=0x895268 A9=0x895270
A10=0x10 A11=0x0
A12=0x8fe5b0 A13=0x0
A14=0x1 A15=0x8fff00
A16=0xf63cfa1 A17=0x830ae6
A18=0x0 A19=0xf6f2bce1
A20=0x10 A21=0x0
A22=0x0 A23=0x20
A24=0x0 A25=0x20
A26=0x8fff00 A27=0x889253
A28=0x8954e8 A29=0x826850
A30=0x832d84 A31=0x1a
B0=0x1 B1=0x3
B2=0x0 B3=0x8348c8
B4=0x895428 B5=0x8954f0
B6=0x1 B7=0x88be84
B8=0x8fe5b0 B9=0x0
B10=0x8892d0 B11=0x879ef4
B12=0x8316dc B13=0xf63cfa1
B14=0x895a00 B15=0x895508
B16=0x0 B17=0x895470
B18=0x0 B19=0x895470
B20=0xffffffff B21=0xffffffff
B22=0xfffffff7 B23=0x0
B24=0x66666666 B25=0x30666666
B26=0x0 B27=0xffffffff
B28=0xffffffe8 B29=0x88938c
B30=0x895428 B31=0x0
NTSR=0x1000a
ITSR=0x834874
IRP=0xa
SSR=0x2d
AMR=0x8fe5b0
RILC=0xc
ILC=0x8954bc
Exception at 0xdf9873f4
EFR=0x2 NRP=0xdf9873f4
Internal exception: IERR=0x18
Opcode exception
Resource conflict exception
ti.sysbios.family.c64p.Exception: line 256: E_exceptionMax: pc = 0x00000000, sp = 0x00000000.
xdc.runtime.Error.raise: terminating execution
Static information:
tword: 1
tint: 2
tlong: 4
Max #mics: 7
Max #vmics: 12
Fs: 16000 [Hz]
Frame duration: 10 [ms]
Frame length: 160 samples
Frame size: 320 bytes
Input buffer length: 2240 samples
Frame buffer size: 4480 bytes
Dynamic information:
#mics: 7
#vmics: 12
...Initializing beamformers
Done with beamformers
...Initializing ASNR's
Done with ASNR's
...Initializing MSS
Done with MSS
...Initializing DRC
Done with DRC
******************************************
Audio Preprocessing Demo
******************************************
This Demo Takes the Audio Input from 8 Mics from CMB
Runs the BF+ASNR+MSS+DRC Signal Processing Chain on Mic1 through Mic7
The Processed Audio Output will be Sent to Left Channels of K2G EVM On-Board Line-Out
The Mic8 will be Sent to Right Channels of K2G EVM On-Board Line-Out
Please Plug a Headphone to K2G EVM On-Board Line-Out
McASP Configuration Failed!
Audio DC Analog Interface Test Completed!
A0=0x0 A1=0x1
A2=0x1 A3=0xc0e0108
A4=0x1 A5=0x42a
A6=0x8954b4 A7=0x1
A8=0x895268 A9=0x895270
A10=0x88bc46 A11=0x89547c
A12=0x87a0a8 A13=0x8017
A14=0x100 A15=0x0
A16=0x826850 A17=0x830ae6
A18=0x0 A19=0x88c480
A20=0x88bc46 A21=0x89547c
A22=0x0 A23=0x20
A24=0x0 A25=0x20
A26=0x0 A27=0x889253
A28=0x8954e8 A29=0x826850
A30=0x832d84 A31=0x1a
B0=0x1 B1=0x3
B2=0x0 B3=0x8348c8
B4=0x895428 B5=0x8954f0
B6=0x100 B7=0x88be84
B8=0x87a0a8 B9=0x8017
B10=0x8892d0 B11=0x879ef4
B12=0x8316dc B13=0x826850
B14=0x895a00 B15=0x895508
B16=0x0 B17=0x895470
B18=0x0 B19=0x895470
B20=0xffffffff B21=0xffffffff
B22=0xfffffff7 B23=0x0
B24=0x66666666 B25=0x30666666
B26=0x0 B27=0xffffffff
B28=0xffffffe8 B29=0x88938c
B30=0x895428 B31=0x0
NTSR=0x1000a
ITSR=0x834874
IRP=0xa
SSR=0x2d
AMR=0x87a0a8
RILC=0xc
ILC=0x8954bc
Exception at 0xdf9873f4
EFR=0x2 NRP=0xdf9873f4
Internal exception: IERR=0x18
Opcode exception
Resource conflict exception
ti.sysbios.family.c64p.Exception: line 256: E_exceptionMax: pc = 0x00000000, sp = 0x00008017.
xdc.runtime.Error.raise: terminating execution
Thanks !