Part Number: DRA718
Hi:
Now, we need to use VIP module to receive BT.656 signal.
However, the BT.656 signal is non-standard.
The blank area of the non-standard BT.656 is less than the value in standard BT.656, where the blank clocks less than 256 clocks.
eg: 720P@30fps 8-bit YUYV timing:
In standard BT656 Timing:
Horizontal active pixel per line : 1280
Horizontal clocks per line in BT.656 Mode: 2560
Horizontal bank pixel per line : 370
Horizontal blank clocks per line:740
Horizontal clocks per line in BT.656 Mode : 3300.
Vertical active lines per frame :720
Vertical bank lines per frame : 30
Pixel Clock 74.25M .
In Non-Standard BT656 Timing
Horizontal active pixel per line : 1280
Horizontal clocks per line in BT.656 Mode: 2560
Horizontal bank pixel per line : < 128
Horizontal blank clocks per line: < 256
Horizontal clocks per line in BT.656 Mode : 3300.
Pixel Clock < 74.25M .
We need to confirm if the VIP module could support this non-standard BT.656