What is the max resolution of the LCD driver on the AM18XX?
Thanks,
Mike
| Brief Description of target application : | |
| Instrumentation display. Display and (slowly) scroll a bitmap, move lines (like an analog clock), display changing numbers. | |
| Feature | Value |
| Number of animating elements | 2 |
| Screen size of all animating elements % | 80% |
| Target FPS speed of animations (*not display) | 20 fps |
| Text display area - screen size % | 10% |
| # of Static Picture elements (PNG, SVG, Colour fills) | 3 |
| Static picture elements screen size % | 15% |
| Size of display screen (width x height) | 640 x 480 |
| Resolution (bits per pixel, ex 16 bpp, 32 bpp) of display | 16 bpp |
| Transparent Overlay on-screen size % | 0% |