Part Number: TMS320C6678
Tool/software: TI-RTOS
Hello,
We do development on C6678 DSP and for network testing we've modified the PA_emacExample_evmc6678_C66BiosExampleProject a little bit and loaded the application to DSP in no_boot mode.
Especially to test the network bandwidth we just increased the MAX_NUMB_PACKETS count from 10u to 1000000u to have enough time to measure the actual bandwidth, disabled the autonegotation and changed the mode from CPSW_LOOPBACK_INTERNAL to CPSW_LOOPBACK_EXTERNAL
Currently on the other end we receive only 120Mbps instead of 1000Mbps (or something closer to it)
Could you help please discover the root cause of low transmit bandwidth suggest another precise methot to measure the network bandwidth on DSP network ports?
Regards
Andranik Aslanyan