Part Number: DM3730
Hi
System instability,
I have no idea about below message !!
I remove all periphery module(like, 3G, USB phy, etc....), but message still present.
I/DEBUG ( 1171): *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** ***
I/DEBUG ( 1171): Build fingerprint: 'Bolymin/BE905AF7/BE905AF7:2.3.4/C1.03/1.4:20180109/test-keys'
I/DEBUG ( 1171): pid: 1183, tid: 1183 >>> /system/bin/devmem2 <<<
I/DEBUG ( 1171): signal 11 (SIGSEGV), code 1 (SEGV_MAPERR), fault addr 00002000
I/DEBUG ( 1171): r0 00001fff r1 00000002 r2 00002000 r3 00000001
I/DEBUG ( 1171): r4 00009a44 r5 00000001 r6 00000004 r7 00000000
I/DEBUG ( 1171): r8 b001b1d0 r9 b001b424 10 b00094c4 fp b001a644
I/DEBUG ( 1171): ip 000084b8 sp befa8b90 lr b0003595 pc 00002000 cpsr 00000010
I/DEBUG ( 1171): d0 0000000000000000 d1 0000000000000000
I/DEBUG ( 1171): d2 0000000000000000 d3 0000000000000000
I/DEBUG ( 1171): d4 0000000000000000 d5 0000000000000000
I/DEBUG ( 1171): d6 0000000000000000 d7 0000000000000000
I/DEBUG ( 1171): d8 0000000000000000 d9 0000000000000000
I/DEBUG ( 1171): d10 0000000000000000 d11 0000000000000000
I/DEBUG ( 1171): d12 0000000000000000 d13 0000000000000000
I/DEBUG ( 1171): d14 0000000000000000 d15 0000000000000000
I/DEBUG ( 1171): d16 0000000000000000 d17 0000000000000000
I/DEBUG ( 1171): d18 0000000000000000 d19 0000000000000000
I/DEBUG ( 1171): d20 0000000000000000 d21 0000000000000000
I/DEBUG ( 1171): d22 0000000000000000 d23 0000000000000000
I/DEBUG ( 1171): d24 0000000000000000 d25 0000000000000000
I/DEBUG ( 1171): d26 0000000000000000 d27 0000000000000000
I/DEBUG ( 1171): d28 0000000000000000 d29 0000000000000000
I/DEBUG ( 1171): d30 0000000000000000 d31 0000000000000000
I/DEBUG ( 1171): scr 00000000
I/DEBUG ( 1171):
I/DEBUG ( 1171): #00 pc 00002000
I/DEBUG ( 1171): #01 lr b0003595 /system/bin/linker
I/DEBUG ( 1171):
I/DEBUG ( 1171): code around pc:
I/DEBUG ( 1171): 00001fe0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 1171): 00001ff0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 1171): 00002000 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 1171): 00002010 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 1171): 00002020 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 1171):
I/DEBUG ( 1171): code around lr:
I/DEBUG ( 1171): b0003574 1e4be004 0483eb00 33fff04f 460d009e
I/DEBUG ( 1171): b0003584 6822e007 1e5019a4 0f03f110 4790d800
I/DEBUG ( 1171): b0003594 2d003d01 bd70dcf5 4604b510 00e8f8d0
I/DEBUG ( 1171): b00035a4 f8d4b120 220110ec ffdef7ff 30f4f8d4
I/DEBUG ( 1171): b00035b4 4798b103 bf00bd10 4c05b510 447c2001
I/DEBUG ( 1171):
I/DEBUG ( 1171): stack:
I/DEBUG ( 1171): befa8b50 00008418 /system/bin/devmem2
I/DEBUG ( 1171): befa8b54 00000000
I/DEBUG ( 1171): befa8b58 00009b80 /system/bin/devmem2
I/DEBUG ( 1171): befa8b5c b0003ac9 /system/bin/linker
I/DEBUG ( 1171): befa8b60 000083ad /system/bin/devmem2
I/DEBUG ( 1171): befa8b64 b001b1d0
I/DEBUG ( 1171): befa8b68 b001b424
I/DEBUG ( 1171): befa8b6c b00094c4 /system/bin/linker
I/DEBUG ( 1171): befa8b70 00000003
I/DEBUG ( 1171): befa8b74 b0009ae8 /system/bin/linker
I/DEBUG ( 1171): befa8b78 000084b8 /system/bin/devmem2
I/DEBUG ( 1171): befa8b7c 0000830c /system/bin/devmem2
I/DEBUG ( 1171): befa8b80 000081cc /system/bin/devmem2
I/DEBUG ( 1171): befa8b84 000083ac /system/bin/devmem2
I/DEBUG ( 1171): befa8b88 df002777
I/DEBUG ( 1171): befa8b8c e3a070ad
I/DEBUG ( 1171): #00 befa8b90 b00099d0 /system/bin/linker
I/DEBUG ( 1171): befa8b94 00000000
I/DEBUG ( 1171): befa8b98 00000000
I/DEBUG ( 1171): befa8b9c b0003639 /system/bin/linker
I/DEBUG ( 1171): befa8ba0 00009b04 /system/bin/devmem2
I/DEBUG ( 1171): befa8ba4 00000000
I/DEBUG ( 1171): befa8ba8 00000000
I/DEBUG ( 1171): befa8bac b001b1d0
I/DEBUG ( 1171): befa8bb0 b001b424
I/DEBUG ( 1171): befa8bb4 b00099d0 /system/bin/linker
I/DEBUG ( 1171): befa8bb8 00000000
I/DEBUG ( 1171): befa8bbc b0004cbf /system/bin/linker
I/DEBUG ( 1171): befa8bc0 b00099d0 /system/bin/linker
I/DEBUG ( 1171): befa8bc4 befa8bdc [stack]
I/DEBUG ( 1171): befa8bc8 00000001
I/DEBUG ( 1171): befa8bcc b000726e /system/bin/linker
I/DEBUG ( 1171): befa8bd0 0000000b
I/DEBUG ( 1171): befa8bd4 b0004d81 /system/bin/linker