This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

Mentor Symbol for 6748

My customer is looking for a graphical symbol, pinout and footprint for the TMS320C6748BZWTA3.

Mentor Graphics would be preferred.

  • The files are on the product page under More Literature. The symbols are in Orcad and the footprints are in Allegro format. The pinout is in the device datasheet.

    Jeff

  • the customer need a mentor file, and since that is not available is requesting an ASCII listing of the pin names/numbers

  • Currently we do not have such a listing to provide. However the customer could probably parse the datasheet in order to create a list if required.

    Jeff

  • Herb,

         The Apps team is looking into how this list can be created.  I expect a response by Monday.

    Kevin

  • We were able to export a text netlist from the Cadence software and attached it to this post. Hopefully they will be able to use this.

    VP_DIN[15]_VSYNC/UHPI_HD[7]/UPP_D[7]/PRU0_R30[15]/PRU0_R31[15] V18 
    VP_DIN[14]_HSYNC/UHPI_HD[6]/UPP_D[6]/PRU0_R30[14]/PRU0_R31[14] V19 
    VP_DIN[13]_FIELD/UHPI_HD[5]/UPP_D[5]/PRU0_R30[13]/PRU0_R31[13] U19 
    VP_DIN[12]/UHPI_HD[4]/UPP_D[4]/PRU0_R30[12]/PRU0_R31[12] T16 
    VP_DIN[11]/UHPI_HD[3]/UPP_D[3]/PRU0_R30[11]/PRU0_R31[11] R18 
    VP_DIN[10]/UHPI_HD[2]/UPP_D[2]/PRU0_R30[10]/PRU0_R31[10] R19 
    VP_DIN[9]/UHPI_HD[1]/UPP_D[1]/PRU0_R30[9]/PRU0_R31[9] R15 
    VP_DIN[8]/UHPI_HD[0]/UPP_D[0]/GP6[5]/PRU1_R31[0] P17 
    VP_DIN[7]/UHPI_HD[15]/UPP_D[15]/RMII_TXD[1]/PRU0_R31[29] U18 
    VP_DIN[6]/UHPI_HD[14]/UPP_D[14]/RMII_TXD[0]/PRU0_R31[28] V16 
    VP_DIN[5]/UHPI_HD[13]/UPP_D[13]/RMII_TXEN/PRU0_R31[27] R14 
    VP_DIN[4]/UHPI_HD[12]/UPP_D[12]/RMII_RXD[1]/PRU0_R31[26] W16 
    VP_DIN[3]/UHPI_HD[11]/UPP_D[11]/RMII_RXD[0]/PRU0_R31[25] V17 
    VP_DIN[2]/UHPI_HD[10]/UPP_D[10]/RMII_RXER/PRU0_R31[24] W17 
    VP_DIN[1]/UHPI_HD[9]/UPP_D[9]/RMII_MHZ_50_CLK/PRU0_R31[23] W18 
    VP_DIN[0]/UHPI_HD[8]/UPP_D[8]/RMII_CRS_DV/PRU1_R31[29] W19 
    VP_CLKIN3/MMCSD1_DAT[1]/PRU1_R30[1]/GP6[2]/PRU1_R31[2] J3 
    VP_CLKIN2/MMCSD1_DAT[3]/PRU1_R30[3]/GP6[4]/PRU1_R31[4] H3 
    VP_CLKIN1/UHPI_HDS1/PRU1_R30[9]/GP6[6]/PRU1_R31[16] V15 
    VP_CLKIN0/UHPI_HCS/PRU1_R30[10]/GP6[7]/UPP_2xTXCLK W14 
    SPI0_CLK/EPWM0A/GP1[8]/MII_RXCLK D19 
    SPI0_SOMI/EPWMSYNCI/GP8[6]/MII_RXER C16 
    SPI0_SIMO/EPWMSYNCO/GP8[5]/MII_CRS C18 
    SPI0_ENA/EPWM0B/PRU0_R30[6]/MII_RXDV C17 
    SPI0_SCS[5]/UART0_RXD/GP8[4]/MII_RXD[3] C19 
    SPI0_SCS[4]/UART0_TXD/GP8[3]/MII_RXD[2] D18 
    SPI0_SCS[3]/UART0_CTS/GP8[2]/MII_RXD[1]/SATA_MP_SWITCH E17 
    SPI0_SCS[2]/UART0_RTS/GP8[1]/MII_RXD[0]/SATA_CP_DET D16 
    SPI0_SCS[1]/TM64P0_OUT12/GP1[7]/MDIO_CLK/TM64P0_IN12 E16 
    SPI0_SCS[0]/TM64P1_OUT12/GP1[6]/MDIO_D/TM64P1_IN12 D17 
    SPI1_CLK/GP2[13] G19 
    SPI1_SOMI/GP2[11] H17 
    SPI1_SIMO/GP2[10] G17 
    SPI1_ENA/GP2[12] H16 
    SPI1_SCS[7]/I2C0_SCL/TM64P2_OUT12/GP1[5] G16 
    SPI1_SCS[6]/I2C0_SDA/TM64P3_OUT12/GP1[4] G18 
    SPI1_SCS[5]/UART2_RXD/I2C1_SCL/GP1[3] F17 
    SPI1_SCS[4]/UART2_TXD/I2C1_SDA/GP1[2] F16 
    SPI1_SCS[3]/UART1_RXD/SATA_LED/GP1[1] E18 
    SPI1_SCS[2]/UART1_TXD/SATA_CP_POD/GP1[0] F19 
    SPI1_SCS[1]/EPWM1A/PRU0_R30[7]/GP2[15]/TM64P2_IN12 F18 
    SPI1_SCS[0]/EPWM1B/PRU0_R30[8]/GP2[14]/TM64P3_IN12 E19 
    RSVD/RTC_ALARM/UART2_CTS/GP0[8]/DEEPSLEEP F4 
    AMUTE/PRU0_R30[16]/UART2_RTS/GP0[9]/PRU0_R31[16] D5 
    AXR7/EPWM1TZ[0]/PRU0_R30[17]/GP1[15]/PRU0_R31[7] D2 
    AXR15/EPWM0TZ[0]/ECAP2_APWM2/GP0[7] A4 
    AFSX/GP0[12]/PRU0_R31[19] B2 
    AFSR/GP0[13]/PRU0_R31[20] C2 
    AHCLKX/USB_REFCLKIN/UART1_CTS/GP0[10]/PRU0_R31[17] A3 
    AHCLKR/PRU0_R30[18]/UART1_RTS/GP0[11]/PRU0_R31[18] A2 
    ACLKX/PRU0_R30[19]/GP0[14]/PRU0_R31[21] B1 
    ACLKR/PRU0_R30[20]/GP0[15]/PRU0_R31[22] A1 
    VP_DOUT[15]/LCD_D[15]/UPP_XD[7]/GP7[7]/BOOT[7] P4 
    VP_DOUT[14]/LCD_D[14]/UPP_XD[6]/GP7[6]/BOOT[6] R3 
    VP_DOUT[13]/LCD_D[13]/UPP_XD[5]/GP7[5]/BOOT[5] R2 
    VP_DOUT[12]/LCD_D[12]/UPP_XD[4]/GP7[4]/BOOT[4] R1 
    VP_DOUT[11]/LCD_D[11]/UPP_XD[3]/GP7[3]/BOOT[3] T3 
    VP_DOUT[10]/LCD_D[10]/UPP_XD[2]/GP7[2]/BOOT[2] T2 
    VP_DOUT[9]/LCD_D[9]/UPP_XD[1]/GP7[1]/BOOT[1] T1 
    VP_DOUT[8]/LCD_D[8]/UPP_XD[0]/GP7[0]/BOOT[0] U3 
    VP_DOUT[7]/LCD_D[7]/UPP_XD[15]/GP7[15]/PRU1_R31[15] U2 
    VP_DOUT[6]/LCD_D[6]/UPP_XD[14]/GP7[14]/PRU1_R31[14] U1 
    VP_DOUT[5]/LCD_D[5]/UPP_XD[13]/GP7[13]/PRU1_R31[13] V3 
    VP_DOUT[4]/LCD_D[4]/UPP_XD[12]/GP7[12]/PRU1_R31[12] V2 
    VP_DOUT[3]/LCD_D[3]/UPP_XD[11]/GP7[11]/PRU1_R31[11] V1 
    VP_DOUT[2]/LCD_D[2]/UPP_XD[10]/GP7[10]/PRU1_R31[10] W3 
    VP_DOUT[1]/LCD_D[1]/UPP_XD[9]/GP7[9]/PRU1_R31[9] W2 
    VP_DOUT[0]/LCD_D[0]/UPP_XD[8]/GP7[8]/PRU1_R31[8] W1 
    MMCSD1_DAT[5]/LCD_HSYNC/PRU1_R30[5]/GP8[9]/PRU1_R31[6] H4 
    MMCSD1_DAT[4]/LCD_VSYNC/PRU1_R30[4]/GP8[8]/PRU1_R31[5] G4 
    MMCSD1_DAT[6]/LCD_MCLK/PRU1_R30[6]/GP8[10]/PRU1_R31[7] F2 
    VP_CLKOUT2/MMCSD1_DAT[2]/PRU1_R30[2]/GP6[3]/PRU1_R31[3] K3 
    VP_CLKOUT3/PRU1_R30[0]/GP6[1]/PRU1_R31[1] K4 
    LCD_AC_ENB_CS/GP6[0]/PRU1_R31[28] R5 
    PRU0_R30[25]/MMCSD1_DAT[0]/UPP_CHB_CLOCK/GP8[15]/PRU1_R31[27] G1 
    PRU0_R30[24]/MMCSD1_CLK/UPP_CHB_START/GP8[14]/PRU1_R31[26] G2 
    PRU0_R30[23]/MMCSD1_CMD/UPP_CHB_ENABLE/GP8[13]/PRU1_R31[25] J4 
    PRU0_R30[22]/PRU1_R30[8]/UPP_CHB_WAIT/GP8[12]/PRU1_R31[24] G3 
    PRU0_R30[29]/UHPI_HCNTL0/UPP_CHA_CLOCK/GP6[11] U17 
    PRU0_R30[28]/UHPI_HCNTL1/UPP_CHA_START/GP6[10] W15 
    PRU0_R30[27]/UHPI_HHWIL/UPP_CHA_ENABLE/GP6[9] U16 
    PRU0_R30[26]/UHPI_HRW/UPP_CHA_WAIT/GP6[8]/PRU1_R31[17] T15 
    PRU0_R30[30]/UHPI_HINT/PRU1_R30[11]/GP6[12] R16 
    PRU0_R30[31]/UHPI_HRDY/PRU1_R30[12]/GP6[13] R17 
    AXR6/CLKR0/GP1[14]/MII_TXEN/PRU0_R31[6] C1 
    AXR5/CLKX0/GP1[13]/MII_TXCLK D3 
    AXRO/ECAP0_APWM0/GP8[7]/MII_TXD[0]/CLKS0 F3 
    AXR4/FSR0/GP1[12]/MII_COL D1 
    AXR3/FSX0/GP1[11]/MII_TXD[3] E3 
    AXR2/DR0/GP2[10]/MII_TXD[2] E2 
    AXR1/DX0/GP1[9]/MII_TXD[1] E1 
    AXR14/CLKR1/GP0[6] B4 
    AXR13/CLKX1/GP0[5] B3 
    AXR8/CLKS1/ECAP1_APWM1/GP0[0]/PRU0_R31[8] E4 
    AXR12/FSR1/GP0[4] C4 
    AXR11/FSX1/GP0[3] C5 
    AXR10/DR1/GP0[2] D4 
    AXR9/DX1/GP0[1] C3 
    SATA_REFCLKN N1 
    SATA_REFCLKP N2 
    SATA_TXN J2 
    SATA_TXP J1 
    SATA_RXN L2 
    SATA_RXP L1 
    NC3 M3 
    MMCSD1_DAT[7]/LCD_PCLK/PRU1_R30[7]/GP8[11] F1 
    MMCSD0_CLK/PRU1_R30[31]/GP4[7]/PRU1_R31[23] E9 
    EMA_A[22]/MMCSD0_CMD/PRU1_R30[30]/GP4[6]/PRU1_R31[22] A10 
    EMA_A[21]/MMCSD0_DAT[0]/PRU1_R30[29]/GP4[5]/PRU1_R31[21] B10 
    EMA_A[20]/MMCSD0_DAT[1]/PRU1_R30[28]/GP4[4]/PRU1_R31[20] A11 
    EMA_A[19]/MMCSD0_DAT[2]/PRU1_R30[27]/GP4[3]/PRU1_R31[19] C10 
    EMA_A[18]/MMCSD0_DAT[3]/PRU1_R30[26]/GP4[2] E11 
    EMA_A[17]/MMCSD0_DAT[4]/PRU1_R30[25]/GP4[1] B11 
    EMA_A[16]/MMCSD0_DAT[5]/PRU1_R30[24]/GP4[0] E12 
    EMA_A[15]/MMCSD0_DAT[6]/PRU1_R30[23]/GP5[15] C11 
    EMA_A[14]/MMCSD0_DAT[7]/PRU1_R30[22]/GP5[14] A12 
    EMA_A[13]/PRU0_R30[21]/PRU1_R30[21]/GP5[13] D11 
    EMA_A[12]/PRU1_R30[20]/GP5[12] D13 
    EMA_A[11]/PRU1_R30[19]/GP5[11] B12 
    PRU1_R31[18]/EMA_A[10]/PRU1_R30[18]/GP5[10] C12 
    EMA_A[9]/PRU1_R30[17]/GP5[9] D12 
    EMA_A[8]/PRU1_R30[16]/GP5[8] A13 
    EMA_A[7]/PRU1_R30[15]/GP5[7] B13 
    EMA_A[6]/GP5[6] E13 
    EMA_A[5]/GP5[5] C13 
    EMA_A[4]/GP5[4] A14 
    EMA_A[3]/GP5[3] D14 
    EMA_A[2]/GP5[2] B14 
    EMA_A[1]/GP5[1] D15 
    EMA_D[15]/GP3[7] E6 
    EMA_D[14]/GP3[6] C7 
    EMA_D[13]/GP3[5] B6 
    EMA_D[12]/GP3[4] A6 
    EMA_D[11]/GP3[3] D6 
    EMA_D[10]/GP3[2] A7 
    EMA_D[9]/GP3[1] D9 
    EMA_D[8]/GP3[0] E10 
    EMA_D[7]/GP4[15] D7 
    EMA_D[6]/GP4[14] C6 
    EMA_D[5]/GP4[13] E7 
    EMA_D[4]/GP4[12] B5 
    EMA_D[3]/GP4[11] E8 
    EMA_D[2]/GP4[10] B8 
    EMA_D[1]/GP4[9] A8 
    EMA_BA[1]/GP2[9] A15 
    EMA_BA[0]/GP2[8] C15 
    EMA_A[0]/GP5[0] C14 
    EMA_D[0]/GP4[8] C9 
    EMA_CLK/PRU0_R30[5]/GP2[7]/PRU0_R31[5] B7 
    EMA_SDCKE/PRU0_R30[4]/GP2[6]/PRU0_R31[4] D8 
    EMA_CS[5]/GP3[12] B16 
    EMA_CS[4]/GP3[13] F9 
    EMA_CS[3]/GP3[14] A17 
    EMA_CS[2]/GP3[15] B17 
    EMA_CS[0]/GP2[0] A18 
    EMA_WE/GP3[11] B9 
    EMA_OE/GP3[10] B15 
    EMA_A_RW/GP3[9] D10 
    EMA_RAS/PRU0_R30[3]/GP2[5]/PRU0_R31[3] A16 
    EMA_CAS/PRU0_R30[2]/GP2[4]/PRU0_R31[2] A9 
    EMA_WEN_DQM[1]/GP2[2] A5 
    EMA_WEN_DQM[0]/GP2[3] C8 
    EMA_WAIT[1]/PRU0_R30[1]/GP2[1]/PRU0_R31[1] B19 
    EMA_WAIT[0]/PRU0_R30[0]/GP3[8]/PRU0_R31[0] B18 
    TDI M16 
    TDO J18 
    TMS L16 
    TCK J15 
    TRST L17 
    EMU1 K16 
    EMU0 J16 
    GP8[0] K17 
    NMI J17 
    RESETOUT/UHPI_HAS/PRU1_R30[14]/GP6[15] T17 
    RESET K14 
    CLKOUT/UHPI_HDS2/PRU1_R30[13]/GP6[14] T18 
    DDR_A[13] T5 
    DDR_A[12] V4 
    DDR_A[11] T4 
    DDR_A[10] W4 
    DDR_A[9] T6 
    DDR_A[8] U4 
    DDR_A[7] U6 
    DDR_A[6] W5 
    DDR_A[5] V5 
    DDR_A[4] U5 
    DDR_A[3] V6 
    DDR_A[2] W6 
    DDR_A[1] T7 
    DDR_A[0] U7 
    DDR_BA[2] U8 
    DDR_BA[1] T9 
    DDR_BA[0] V8 
    DDR_D[0] U15 
    DDR_D[1] U14 
    DDR_D[2] V14 
    DDR_D[3] U13 
    DDR_D[4] V13 
    DDR_D[5] V12 
    DDR_D[6] W12 
    DDR_D[7] W11 
    DDR_D[8] T13 
    DDR_D[9] T11 
    DDR_D[10] T10 
    DDR_D[11] T12 
    DDR_D[12] U10 
    DDR_D[13] V10 
    DDR_D[14] U11 
    DDR_D[15] W10 
    DDR_CLKP W8 
    DDR_CLKN W7 
    DDR_CKE V7 
    DDR_CS V9 
    DDR_WE T8 
    DDR_RAS W9 
    DDR_CAS U9 
    DDR_DQS[1] V11 
    DDR_DQS[0] T14 
    DDR_DQGATE0 R11 
    DDR_DQGATE1 R12 
    DDR_DQM[1] R10 
    DDR_DQM[0] W13 
    USB0_DRVVBUS K18 
    USB0_VBUS N19 
    USB0_DM M18 
    USB0_DP M19 
    USB0_ID P16 
    USB1_DM P18 
    USB1_DP P19 
    RTC_XI J19 
    RTC_XO H19 
    OSCIN L19 
    OSCOUT K19 
    DVDD18_1 F14 
    DVDD18_2 G6 
    DVDD18_3 G10 
    DVDD18_4 G11 
    DVDD18_5 G12 
    DVDD18_6 J13 
    DVDD18_7 K5 
    DVDD18_8 L6 
    DVDD18_9 P13 
    DVDD18_10 R13 
    DDR_DVDD18_1 N6 
    DDR_DVDD18_2 N9 
    DDR_DVDD18_3 N10 
    DDR_DVDD18_4 P7 
    DDR_DVDD18_5 P8 
    DDR_DVDD18_6 P9 
    DDR_DVDD18_7 P10 
    DDR_DVDD18_8 R7 
    DDR_DVDD18_9 R8 
    DDR_DVDD18_10 R9 
    DVDD3318_A_1 F5 
    DVDD3318_A_2 G5 
    DVDD3318_A_3 H5 
    DVDD3318_A_4 F15 
    DVDD3318_A_5 G14 
    DVDD3318_A_6 G15 
    DVDD3318_B_1 E14 
    DVDD3318_B_2 F6 
    DVDD3318_B_3 F7 
    DVDD3318_B_4 F8 
    DVDD3318_B_5 F10 
    DVDD3318_B_6 F11 
    DVDD3318_B_7 F12 
    DVDD3318_B_8 F13 
    DVDD3318_B_9 G9 
    DVDD3318_B_10 J14 
    DVDD3318_B_11 K15 
    DVDD3318_C_1 J5 
    DVDD3318_C_2 L4 
    DVDD3318_C_3 P5 
    DVDD3318_C_4 P6 
    DVDD3318_C_5 R4 
    DVDD3318_C_6 K13 
    DVDD3318_C_7 L13 
    DVDD3318_C_8 M13 
    DVDD3318_C_9 N13 
    DVDD3318_C_10 P12 
    VSS1 A19 
    VSS2 H8 
    VSS3 H9 
    VSS4 H15 
    VSS5 J7 
    VSS6 J8 
    VSS7 J9 
    VSS8 J10 
    VSS9 J11 
    VSS10 K7 
    VSS11 K8 
    VSS12 K9 
    VSS13 K10 
    VSS14 K11 
    VSS15 L5 
    VSS16 L7 
    VSS17 L8 
    VSS18 L9 
    VSS19 L10 
    VSS20 L11 
    VSS21 M4 
    VSS22 M5 
    VSS23 M6 
    VSS24 M7 
    VSS25 M10 
    VSS26 M11 
    VSS27 N5 
    VSS28 N11 
    VSS29 N12 
    VSS30 P11 
    NC2 N16 
    SATA_VSS1 H1 
    SATA_VSS2 H2 
    SATA_VSS3 K1 
    SATA_VSS4 K2 
    SATA_VSS5 M1 
    RTC_VSS H18 
    OSC_VSS L18 
    PLL1_VSSA12 M15 
    PLL0_VSSA12 M17 
    RSV2 T19 
    NC1 M14 
    CVDD_1 E15 
    CVDD_2 G7 
    CVDD_3 G8 
    CVDD_4 G13 
    CVDD_5 H6 
    CVDD_6 H7 
    CVDD_7 H10 
    CVDD_8 H11 
    CVDD_9 H12 
    CVDD_10 H13 
    CVDD_11 J6 
    CVDD_12 J12 
    CVDD_13 K6 
    CVDD_14 K12 
    CVDD_15 L12 
    CVDD_16 M8 
    CVDD_17 M9 
    CVDD_18 N8 
    PLL1_VDDA12 N15 
    PLL0_VDDA12 L15 
    RVDD1 N7 
    RVDD2 E5 
    RVDD3 H14 
    DDR_VREF R6 
    DDR_ZP U12 
    SATA_VDD1 M2 
    SATA_VDD2 P1 
    SATA_VDD3 P2 
    SATA_VDD4 N4 
    SATA_VDDR P3 
    SATA_REG N3 
    USB_CVDD M12 
    USB0_VDDA12 N17 
    USB0_VDDA18 N14 
    USB1_VDD18 P14 
    USB1_VDD33 P15 
    USB0_VDDA33 N18 
    SATA_VSS6 L3 
    RTC_CVDD L14 
    

    Thanks

    Jeff