My documentation indicates the Kernel login for Montavista Pro 5.0 for the L137 'root' does not require a password. 'Login incorrect' is the response to both 'root' and 'ROOT' login attempts. As I have the file system is nfs mounted perhaps the /etc/passwd file could be modified to provide what ever login I prefer? Could the default login of root be incorrect?
The file filesystem is mounted yet there seem to be no actual 'mounts'?? 'nothing was mounted'
IP-Config: Guessing netmask 255.255.0.0
IP-Config: Complete:
device=eth0, addr=169.254.1.2, mask=255.255.0.0, gw=255.255.255.255,
host=169.254.1.2, domain=, nis-domain=(none),
bootserver=255.255.255.255, rootserver=169.254.2.2, rootpath=
Looking up port of RPC 100003/2 on 169.254.2.2
Looking up port of RPC 100005/1 on 169.254.2.2
VFS: Mounted root (nfs filesystem).
Freeing init memory: 176K
INIT: version 2.86 booting
Starting the hotplug events dispatcher: udevd.
Synthesizing the initial hotplug events...done.
Waiting for /dev to be fully populated...done.
Activating swap...done.
Remounting root filesystem...done.
Calculating module dependencies
WARNING: Couldn't open directory /lib/modules/2.6.18_pro500-da830_omapl137_evm-arm_v5t_le: No such file or directory
FATAL: Could not open /lib/modules/2.6.18_pro500-da830_omapl137_evm-arm_v5t_le/modules.dep.temp for writing: No such file or directory
Loading modules:
Checking all file systems: fsck
fsck 1.40 (29-Jun-2007)
Mounting local filesystems: mount nothing was mounted
cat: write error: Permission denied
Setting up networking ...ln: creating symbolic link `/etc/network/run' to `/dev/shm/network': Permission denied
/etc/network/options is deprecated.
Michael Nolin