Part Number: PROCESSOR-SDK-AM335X
Tool/software: Linux
Hi,
Currently, with oscilloscope, AHCLKX frequency approximate 24MHz. How could I change it to 26MHz.
I am using kernel 3.14
sys_clkin_ck: sys_clkin_ck {
#clock-cells = <0>;
compatible = "ti,mux-clock";
clocks = <&virt_19200000_ck>, <&virt_24000000_ck>, <&virt_25000000_ck>, <&virt_26000000_ck>;
ti,bit-shift = <22>;
reg = <0x0040>;
};
mcasp0_fck: mcasp0_fck {
#clock-cells = <0>;
compatible = "fixed-factor-clock";
clocks = <&sys_clkin_ck>;
clock-mult = <1>;
clock-div = <1>;
};
&mcasp0 {
pinctrl-names = "default";
pinctrl-0 = <&am335x_evm_audio_pins>;
status = "okay";
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
/* 4 serializers */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
0 0 1 2
>;
tx-num-evt = <1>;
rx-num-evt = <1>;
};
sound {
compatible = "ti,da830-evm-audio";
ti,model = "AM335x-EVM";
ti,audio-codec = <&tlv320aic3106>;
ti,mcasp-controller = <&mcasp0>;
ti,codec-clock-rate = <12000000>;
ti,audio-routing =
"Headphone Jack", "HPLOUT",
"Headphone Jack", "HPROUT",
"LINE1L", "Line In",
"LINE1R", "Line In";
};
Thanks
Tuan Nguyen