Part Number: DRA746
Tool/software: Linux
Hi,
while making build with yacto file system on linux platform. the following error was occuring. can you please help on this.
NOTE: Resolving any missing task queue dependencies
NOTE: preferred version 3.14% of linux-ti-staging not available (for item virtual/kernel)
NOTE: versions of linux-ti-staging available: 4.1.18+gitAUTOINC+6b41ca0b94 4.4.91+gitAUTOINC+9d9bc78b62
NOTE: preferred version 2014.07% of u-boot-ti-staging not available (for item virtual/bootloader)
NOTE: versions of u-boot-ti-staging available: 2016.05+gitAUTOINC+340c262b4b
NOTE: preferred version 3.14% of linux-ti-staging not available (for item kernel-base)
NOTE: versions of linux-ti-staging available: 4.1.18+gitAUTOINC+6b41ca0b94 4.4.91+gitAUTOINC+9d9bc78b62
NOTE: preferred version 3.14% of linux-ti-staging not available (for item kernel-image)
NOTE: versions of linux-ti-staging available: 4.1.18+gitAUTOINC+6b41ca0b94 4.4.91+gitAUTOINC+9d9bc78b62
NOTE: preferred version 3.14% of linux-ti-staging not available (for item kernel-devicetree)
NOTE: versions of linux-ti-staging available: 4.1.18+gitAUTOINC+6b41ca0b94 4.4.91+gitAUTOINC+9d9bc78b62
NOTE: preferred version 2014.07% of u-boot-ti-staging not available (for item u-boot-ti-staging)
NOTE: versions of u-boot-ti-staging available: 2016.05+gitAUTOINC+340c262b4b
NOTE: preferred version 2014.07% of u-boot-ti-staging not available (for item u-boot-ti-staging-dev)
NOTE: versions of u-boot-ti-staging available: 2016.05+gitAUTOINC+340c262b4b
ERROR: Nothing RPROVIDES 'nativesdk-glibc' (but /home/user/ti-processor-sdk-linux-automotive-dra7xx-evm-03_04_00_03/yocto-layers/sources/oe-core/meta/recipes-core/meta/uninative-tarball.bb RDEPENDS on or otherwise requires it)
ERROR: nativesdk-glibc was skipped: PREFERRED_PROVIDER_virtual/nativesdk-libc set to nativesdk-eglibc, not nativesdk-glibc
ERROR: nativesdk-glibc was skipped: PREFERRED_PROVIDER_virtual/nativesdk-libc set to nativesdk-eglibc, not nativesdk-glibc
NOTE: Runtime target 'nativesdk-glibc' is unbuildable, removing...
Missing or unbuildable dependency chain was: ['nativesdk-glibc']
ERROR: Required build target 'tisdk-rootfs-image' has no buildable providers.
Missing or unbuildable dependency chain was: ['tisdk-rootfs-image', 'uninative-tarball', 'nativesdk-glibc']
Summary: There was 1 WARNING message shown.
Summary: There were 2 ERROR messages shown, returning a non-zero exit code.
[PSDKLA]>
[PSDKLA]> Completed Yocto build at Fri May 11 10:20:28 IST 2018
[PSDKLA]>
user@EESBLRP116:~/ti-processor-sdk-linux-automotive-dra7xx-evm-03_04_00_03/yocto-layers$