Part Number: TDA2PXEVM
Tool/software: Linux
Hello:
Following the document vision_sdk/docs/Linux/VisionSDK_Linux_UserGuide.pdf, we are succeed to bring up the TDA2PXEVM board,
when we try to verify the early boot and late attach, the board will hung up.
the console output:
-Boot SPL 2016.05-00009-gac1d50f (May 14 2018 - 23:19:50)
DRA762-GP ES1.0
no pinctrl for hs200_1_8v
no pinctrl for ddr_1_8v
Trying to boot from MMC1
reading dra7-ipu2-fw.lzop
reading dra7-dsp1-fw.lzop
reading dra7-dsp2-fw.lzop
reading dra7-ipu1-fw.lzop
spl_load_file_fat: error reading file dra7-ipu1-fw.lzop, err - -1
spl: error reading image dra7-ipu1-fw.lzop, err - -1
Error loading remotecore IPU1!,Continuing with boot ...
spl: falcon_args_file not set in environment, falling back to default
reading single-stage-boot.dtb
reading uImage
reading uImage
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpuset
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.4.84+ (root@ubuntu) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #9 SMP PREEMPT Mon May 14 23:20:18 PDT 2018
[ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[ 0.000000] Machine model: TI DRA762 EVM
[ 0.000000] bootconsole [earlycon0] enabled
and the boot partion file information:
root@ubuntu:/tmp/boot# ls -la
total 12269
drwxr-xr-x 3 root root 1024 Dec 31 1969 .
drwxrwxrwt 14 root root 36864 May 15 01:47 ..
-rwxr-xr-x 1 root root 2767533 May 15 00:43 dra7-dsp1-fw.lzop
-rwxr-xr-x 1 root root 2767583 May 15 00:43 dra7-dsp2-fw.lzop
-rwxr-xr-x 1 root root 3164559 May 15 00:43 dra7-ipu2-fw.lzop
-rwxr-xr-x 1 root root 127252 May 15 00:18 MLO
-rwxr-xr-x 1 root root 109573 May 15 00:43 single-stage-boot.dtb
drwxr-xr-x 2 root root 512 May 15 2018 System Volume Information
-rwxr-xr-x 1 root root 3587056 May 15 00:43 uImage
Any suggestion is appreciated!