Part Number: AM3358
Other Parts Discussed in Thread: AM3352, , TMDXEVM3358
Tool/software: Linux
What is causing this message in the dmesg log?
net eth0: phy "" not found on slave 1, err -19
here is more dmesg context + output from ethtool:
# dmesg | grep eth
[ 1.462277] cpsw 4a100000.ethernet: No slave[1] phy_id, phy-handle, or fixed-link property
[ 1.470702] cpsw 4a100000.ethernet: Detected MACID = 60:64:05:40:eb:5d
[ 1.477497] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies)
[ 1.498800] cpuidle: enable-method property 'ti,am3352' found operations
[ 13.503974] net eth0: initializing cpsw version 1.12 (0)
[ 13.560529] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4
[ 13.606469] cpsw 4a100000.ethernet: ALE Table size 1024
[ 13.836478] net eth0: phy "" not found on slave 1, err -19
[ 13.909576] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ 15.925302] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control off
[ 15.933234] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
# ethtool eth0
Settings for eth0:
Supported ports: [ TP MII ]
Supported link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Supported pause frame use: Symmetric
Supports auto-negotiation: Yes
Advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Advertised pause frame use: Symmetric
Advertised auto-negotiation: Yes
Link partner advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Link partner advertised pause frame use: No
Link partner advertised auto-negotiation: Yes
Speed: 100Mb/s
Duplex: Full
Port: MII
PHYAD: 0
Transceiver: external
Auto-negotiation: on
Supports Wake-on: d
Wake-on: d
Current message level: 0x00000000 (0)
Link detected: yes
#