Hi,
I am running AV_SERVER application on DM368 ECDK board with MT9p031 camera. I got the following errors.
/selfloopback.sh
request_irq(3)
CSL: Module install successful, device major num = 250
CSL: Module version 0.10.00, built on Oct 19 2010 18:03:04
I2C: Module install successful, device major num = 249
DMA: Module install successful, device major num = 248
DRV: Module install successful
DRV: Module built on Oct 19 2010 18:03:09
DRV: EDMACC.QUEPRI = 00000777
DRV: SYSTEM.MSTPRI0 = 00550011
DRV: SYSTEM.MSTPRI1 = 00000444
DRV: ISP.BCR = 00000000
CMEMK module: built on Oct 19 2010 at 18:01:02
Reference Linux version 2.6.32
File /media/34D8EF2ED8EEECD4/dm36xecdk/dm36xecdk/source_mt5/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc5000000 of size 0x4400000
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83c00000)
cmemk initialized
EDMAK module: built on Oct 19 2010 at 18:01:08
Reference Linux version 2.6.32
File /media/34D8EF2ED8EEECD4/dm36xecdk/dm36xecdk/source_mt5/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/edma/src/module/edmak.c
IRQK module: built on Oct 19 2010 at 18:01:10
Reference Linux version 2.6.32
File /media/34D8EF2ED8EEECD4/dm36xecdk/dm36xecdk/source_mt5/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/irq/src/module/irqk.c
irqk initialized
Open Error!
AVSERVER UI: Initializing.
DRV_SyncRst: module = 47, domain = 0, state = 0
DRV_SyncRst: module = 47, domain = 0, state = 3
edma Venkat::dma_ch1 is -22
CLK Hz,
ARM Hz = 297000000
DDR Hz = 270000000
VPSS Hz = 270000000
IMCOP Hz = 270000000
DRV LDC: GetConfig 0004 0x0
DEBUG WINDOW MODE
AVSERVER UI: Starting in mode 16
CAPTURE: Opening imager MICRON_MT9P031_5MP.
Sensor Mode Info,
Width = 1280
Height = 740
fps = 30
Bin Enable = 1
Sensor Frame Timing Info,
fps = 30
t_frame (ns) = 33333334.000000
t_row (ns) = 43937.500000
t_pclk (ns) = 15.625000
W = 1280
H = 740
SW = 758
SD = 0
HB = 766
VB = 8
HBmin = 0
VBmin = 0
f_pclk = 64000000
shutterOverhead (ns) = 13156.250000
col_size = 2559
row_size = 1479
col_skip = 1
row_skip = 1
col_bin = 1
row_bin = 1
col_start = 16
row_start = 272
pll_M = 16
pll_N = 1
pll_DIV = 2
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsCheckId|553): DRV_i2cRead16()
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsOpen|45): DRV_imgsCheckId()
ERROR (drv_capture.c|DRV_captureOpen|102): Open failed
ERROR (videoCaptureThr.c|VIDEO_captureTskCreate|78): DRV_captureOpen()
ERROR (videoCaptureThr.c|VIDEO_captureTskMain|691): VIDEO_captureTskCreate() ERROR (avServerMainThr.c|AVSERVER_tskStart|50):
CAPTURE: Stopping IPIPE.
CAPTURE: Stopping H3A.
CAPTURE: Stopping ISIF.
CAPTURE: Stopping imager.
ERROR (drv_imgs_MT9P031_5MP.c|DRV_imgsEnable|380): DRV_i2cWrite16()
Can you suggest me how to solve this problem.
Thanks
Venkat