Tool/software: Linux
1.HW:AM5718 REV1.3B , HDMI with 1440x900 monitor, Logitech USB Optical Mouse inserted,8G tf card with prebuild image in SDK
2.SW: ti-processor-sdk-linux-am57xx-evm-04.03.00.05-Linux-x86-Install.bin / prebuild image
3.steps: boot the board,a single picture shows,kill the process "weston" of pid 959 before the final Matrix menu,wait,"USB disconnect, device number" msgs continously appear
4.logs:
-----------------------------------------------------------------------------
Arago Project http://arago-project.org am57xx-evm ttyS2
am57xx-evm login: root
[ 28.655815] omap_hwmod: mmu1_dsp1: _wait_target_disable failed
[ 28.728893] omap_hwmod: mmu0_dsp1: _wait_target_disable failed
root@am57xx-evm:~# ps -ef |grep "weston"
root 959 951 0 15:23 tty4 00:00:00 weston --idle-time=0
root 1039 959 0 15:23 tty4 00:00:00 /usr/libexec/weston-keyboard
root 1040 959 0 15:23 tty4 00:00:00 /usr/libexec/weston-desktop-shell
root 1076 1063 0 15:24 ttyS2 00:00:00 grep weston
root@am57xx-evm:~# kill -9 959
root@am57xx-evm:~# cd /opt/[ 116.698658] usb 1-1: USB disconnect, device number 2
[ 118.220962] usb 1-1: new low-speed USB device number 3 using xhci-hcd
02/input/input1
[ 118.435125] hid-generic 0003:046D:C077.0002: input: USB HID v1.11 Mouse [Logitech USB Optical Mouse] on usb-xhci-hcd.1.auto-1/input0
[ 178.594646] usb 1-1: USB disconnect, device number 3
[ 180.110965] usb 1-1: new low-speed USB device number 4 using xhci-hcd
.......
-----------------------------------------------------------------------------------------------------------