Tool/software: TI-RTOS
Hi,
When I execute "tidl_OD" usecase at TDA3x RVP.
It failed, and the fail information is
[IPU1-0] 80.204264 s:
[IPU1-0] 81.366741 s: FILE: Reading file [inHeader_OD] ...
[IPU1-0] 81.373604 s: FILE: File read Done. [10800 bytes]
[IPU1-0] 81.400353 s: SYSTEM: ERROR: No link registered at link ID [80] !!!
[IPU1-0] 81.400445 s: Assertion @ Line: 385 in /vsdk3.3/vision_sdk/apps/src/rtos/usecases/tidl_OD/chains_tidlOD_priv.c: status == SYSTEM_LINK_STATUS_SOK : failed !!!
How can I modify codes to execute this usecase?
Thanks!
Part Number: TDA3x Automotive Starter Kit
TDA3x Configs: tda3xx_rvp_bios_all
Vision SDK: 3.3