Part Number: AM4376
Other Parts Discussed in Thread: TPS65218,
Tool/software: Linux
Hi Sir
we used AM4376 with TPS65218 for development. (SDK 04.01.00.06.)
After executing power-off, we found DCDC3, 1.35V for DDR always is on, while other powers(VDD_MPU, 3.3V, VDD_CORE, VLS1 and VCC_1P8V) are off.
In tps65218-regulator.c
static int tps65218_pmic_set_suspend_disable(struct regulator_dev *dev)
{
struct tps65218 *tps = rdev_get_drvdata(dev);
unsigned int rid = rdev_get_id(dev);
if (rid < TPS65218_DCDC_1 || rid > TPS65218_LDO_1)
return -EINVAL;
/*
* Certain revisions of TPS65218 will need to have DCDC3 regulator
* enabled always, otherwise an immediate system reboot will occur
* during poweroff.
*/
if (rid == TPS65218_DCDC_3 && tps->rev == TPS65218_REV_2_1)
return 0;
if (!tps->strobes[rid]) {
if (rid == TPS65218_DCDC_3)
tps->strobes[rid] = 3;
else
return -EINVAL;
}
return tps65218_set_bits(tps, dev->desc->bypass_reg,
dev->desc->bypass_mask,
tps->strobes[rid], TPS65218_PROTECT_L1);
}
In DTS,
&i2c0 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&i2c0_pins>;
clock-frequency = <400000>;
tps65218: tps65218@24 {
reg = <0x24>;
compatible = "ti,tps65218";
interrupts = <GIC_SPI 7 IRQ_TYPE_NONE>; /* NMIn */
interrupt-controller;
#interrupt-cells = <2>;
dcdc1: regulator-dcdc1 {
regulator-name = "vdd_core";
regulator-min-microvolt = <912000>;
regulator-max-microvolt = <1144000>;
regulator-boot-on;
regulator-always-on;
};
dcdc2: regulator-dcdc2 {
regulator-name = "vdd_mpu";
regulator-min-microvolt = <912000>;
regulator-max-microvolt = <1378000>;
regulator-boot-on;
regulator-always-on;
};
dcdc3: regulator-dcdc3 {
regulator-name = "vdcdc3";
regulator-boot-on;
regulator-always-on;
regulator-state-mem {
regulator-on-in-suspend;
};
regulator-state-disk {
regulator-off-in-suspend;
};
};
Please advise and thanks for your help.
BR
Yimin