Other Parts Discussed in Thread: OMAPL138
I'm trying to rebuild a uImage to boot a kernel in my OMAPL138, but I still find the same problem.
I'm using the steps of this wiki article (Basci configuration of the kernel): http://processors.wiki.ti.com/index.php/GSG:_Building_Software_Components_for_OMAP-L1#Basic_Configuration_of_the_Kernel
When I use the default configurations, I get no errors, but when I use custom configurations (menuconfig) and try to make uImage, I get this error messages:
---
CC drivers/usb/gadget/r8a66597-udc.o
drivers/usb/gadget/r8a66597-udc.c: In function 'r8a66597_probe':
drivers/usb/gadget/r8a66597-udc.c:1585: error: implicit declaration of function 'IS_ERR'
drivers/usb/gadget/r8a66597-udc.c:1588: error: implicit declaration of function 'PTR_ERR'
make[2]: *** [drivers/usb/gadget/r8a66597-udc.o] Error 1
make[1]: *** [drivers/usb/gadget] Error 2
make: *** [drivers] Error 2
---
I'm setting up the kernel to support USB gadget (device) driver and LCD.
Is there a corrupt file or I'm making something wrong?
Ty
Andre
Ps.: There is the full log in the attached file, if it is necessary.
CHK include/linux/version.h CHK include/generated/utsrelease.h make[1]: `include/generated/mach-types.h' is up to date. CALL scripts/checksyscalls.sh CHK include/generated/compile.h CC mm/mm_init.o CC mm/mmu_context.o CC mm/fremap.o CC mm/highmem.o CC mm/madvise.o CC mm/memory.o CC mm/mincore.o CC mm/mlock.o CC mm/mmap.o CC mm/mprotect.o CC mm/mremap.o CC mm/msync.o CC mm/rmap.o CC mm/vmalloc.o CC mm/pagewalk.o CC mm/bounce.o CC mm/page_io.o CC mm/swap_state.o CC mm/swapfile.o CC mm/thrash.o CC mm/dmapool.o CC mm/slub.o LD mm/built-in.o CC fs/open.o CC fs/read_write.o CC fs/file_table.o CC fs/super.o CC fs/char_dev.o CC fs/stat.o CC fs/exec.o CC fs/pipe.o CC fs/namei.o CC fs/fcntl.o CC fs/ioctl.o CC fs/readdir.o CC fs/select.o CC fs/fifo.o CC fs/dcache.o CC fs/inode.o CC fs/attr.o CC fs/bad_inode.o CC fs/file.o CC fs/filesystems.o CC fs/namespace.o CC fs/seq_file.o CC fs/xattr.o CC fs/libfs.o CC fs/fs-writeback.o CC fs/pnode.o CC fs/drop_caches.o CC fs/splice.o CC fs/sync.o CC fs/utimes.o CC fs/stack.o CC fs/fs_struct.o CC fs/buffer.o CC fs/bio.o CC fs/block_dev.o CC fs/direct-io.o CC fs/mpage.o CC fs/ioprio.o CC fs/cramfs/inode.o CC fs/cramfs/uncompress.o LD fs/cramfs/cramfs.o LD fs/cramfs/built-in.o CC fs/debugfs/inode.o CC fs/debugfs/file.o LD fs/debugfs/debugfs.o LD fs/debugfs/built-in.o CC fs/devpts/inode.o LD fs/devpts/devpts.o LD fs/devpts/built-in.o CC fs/ext2/balloc.o CC fs/ext2/dir.o CC fs/ext2/file.o CC fs/ext2/ialloc.o CC fs/ext2/inode.o CC fs/ext2/ioctl.o CC fs/ext2/namei.o CC fs/ext2/super.o CC fs/ext2/symlink.o LD fs/ext2/ext2.o LD fs/ext2/built-in.o CC fs/ext3/balloc.o CC fs/ext3/bitmap.o CC fs/ext3/dir.o CC fs/ext3/file.o CC fs/ext3/fsync.o CC fs/ext3/ialloc.o CC fs/ext3/inode.o CC fs/ext3/ioctl.o CC fs/ext3/namei.o CC fs/ext3/super.o CC fs/ext3/symlink.o CC fs/ext3/hash.o CC fs/ext3/resize.o CC fs/ext3/ext3_jbd.o CC fs/ext3/xattr.o CC fs/ext3/xattr_user.o CC fs/ext3/xattr_trusted.o LD fs/ext3/ext3.o LD fs/ext3/built-in.o CC fs/fat/cache.o CC fs/fat/dir.o CC fs/fat/fatent.o CC fs/fat/file.o CC fs/fat/inode.o CC fs/fat/misc.o CC fs/fat/namei_msdos.o CC fs/fat/namei_vfat.o LD fs/fat/fat.o LD fs/fat/vfat.o LD fs/fat/msdos.o LD fs/fat/built-in.o CC fs/jbd/transaction.o CC fs/jbd/commit.o CC fs/jbd/recovery.o CC fs/jbd/checkpoint.o CC fs/jbd/revoke.o CC fs/jbd/journal.o LD fs/jbd/jbd.o LD fs/jbd/built-in.o CC fs/jffs2/compr.o CC fs/jffs2/dir.o CC fs/jffs2/file.o CC fs/jffs2/ioctl.o CC fs/jffs2/nodelist.o CC fs/jffs2/malloc.o CC fs/jffs2/read.o CC fs/jffs2/nodemgmt.o CC fs/jffs2/readinode.o CC fs/jffs2/write.o CC fs/jffs2/scan.o CC fs/jffs2/gc.o CC fs/jffs2/symlink.o CC fs/jffs2/build.o CC fs/jffs2/erase.o CC fs/jffs2/background.o CC fs/jffs2/fs.o CC fs/jffs2/writev.o CC fs/jffs2/super.o CC fs/jffs2/debug.o CC fs/jffs2/wbuf.o CC fs/jffs2/compr_rtime.o CC fs/jffs2/compr_zlib.o LD fs/jffs2/jffs2.o LD fs/jffs2/built-in.o CC fs/lockd/clntlock.o CC fs/lockd/clntproc.o CC fs/lockd/host.o CC fs/lockd/svc.o CC fs/lockd/svclock.o CC fs/lockd/svcshare.o CC fs/lockd/svcproc.o CC fs/lockd/svcsubs.o CC fs/lockd/mon.o CC fs/lockd/xdr.o CC fs/lockd/grace.o CC fs/lockd/xdr4.o CC fs/lockd/svc4proc.o LD fs/lockd/lockd.o LD fs/lockd/built-in.o CC fs/nfs/client.o CC fs/nfs/dir.o CC fs/nfs/file.o CC fs/nfs/getroot.o CC fs/nfs/inode.o CC fs/nfs/super.o CC fs/nfs/nfs2xdr.o CC fs/nfs/direct.o CC fs/nfs/pagelist.o CC fs/nfs/proc.o CC fs/nfs/read.o CC fs/nfs/symlink.o CC fs/nfs/unlink.o CC fs/nfs/write.o CC fs/nfs/namespace.o CC fs/nfs/mount_clnt.o CC fs/nfs/dns_resolve.o CC fs/nfs/cache_lib.o CC fs/nfs/nfsroot.o CC fs/nfs/nfs3proc.o CC fs/nfs/nfs3xdr.o CC fs/nfs/sysctl.o LD fs/nfs/nfs.o LD fs/nfs/built-in.o CC fs/nls/nls_base.o CC fs/nls/nls_cp437.o CC fs/nls/nls_iso8859-1.o LD fs/nls/built-in.o CC fs/notify/fsnotify.o CC fs/notify/notification.o CC fs/notify/group.o CC fs/notify/inode_mark.o CC fs/notify/dnotify/dnotify.o LD fs/notify/dnotify/built-in.o CC fs/notify/inotify/inotify.o CC fs/notify/inotify/inotify_fsnotify.o CC fs/notify/inotify/inotify_user.o LD fs/notify/inotify/built-in.o LD fs/notify/built-in.o CC fs/partitions/check.o CC fs/partitions/msdos.o LD fs/partitions/built-in.o CC fs/proc/mmu.o CC fs/proc/task_mmu.o CC fs/proc/inode.o CC fs/proc/root.o CC fs/proc/base.o CC fs/proc/generic.o CC fs/proc/array.o CC fs/proc/proc_tty.o CC fs/proc/cmdline.o CC fs/proc/cpuinfo.o CC fs/proc/devices.o CC fs/proc/interrupts.o CC fs/proc/loadavg.o CC fs/proc/meminfo.o CC fs/proc/stat.o CC fs/proc/uptime.o CC fs/proc/version.o CC fs/proc/softirqs.o CC fs/proc/proc_sysctl.o CC fs/proc/proc_net.o CC fs/proc/kmsg.o CC fs/proc/page.o LD fs/proc/proc.o LD fs/proc/built-in.o CC fs/ramfs/inode.o CC fs/ramfs/file-mmu.o LD fs/ramfs/ramfs.o LD fs/ramfs/built-in.o CC fs/sysfs/inode.o CC fs/sysfs/file.o CC fs/sysfs/dir.o CC fs/sysfs/symlink.o CC fs/sysfs/mount.o CC fs/sysfs/bin.o CC fs/sysfs/group.o LD fs/sysfs/built-in.o CC fs/eventpoll.o CC fs/anon_inodes.o CC fs/signalfd.o CC fs/timerfd.o CC fs/eventfd.o CC fs/aio.o CC fs/locks.o CC fs/nfsctl.o CC fs/binfmt_script.o CC fs/binfmt_elf.o CC fs/mbcache.o LD fs/built-in.o CC ipc/util.o CC ipc/msgutil.o CC ipc/msg.o CC ipc/sem.o CC ipc/shm.o CC ipc/ipcns_notifier.o CC ipc/ipc_sysctl.o CC ipc/mqueue.o CC ipc/mq_sysctl.o LD ipc/built-in.o CC security/commoncap.o CC security/min_addr.o LD security/built-in.o CC crypto/api.o CC crypto/cipher.o CC crypto/compress.o LD crypto/crypto.o LD crypto/built-in.o CC block/elevator.o CC block/blk-core.o CC block/blk-tag.o CC block/blk-sysfs.o CC block/blk-barrier.o CC block/blk-settings.o CC block/blk-ioc.o CC block/blk-map.o CC block/blk-exec.o CC block/blk-merge.o CC block/blk-softirq.o CC block/blk-timeout.o CC block/blk-iopoll.o CC block/ioctl.o CC block/genhd.o CC block/scsi_ioctl.o CC block/noop-iosched.o LD block/built-in.o CC drivers/ata/libata-core.o CC drivers/ata/libata-scsi.o CC drivers/ata/libata-eh.o CC drivers/ata/ahci-platform.o CC drivers/ata/libata-pmp.o LD drivers/ata/libata.o CC drivers/ata/ahci.o LD drivers/ata/built-in.o CC drivers/base/core.o CC drivers/base/sys.o CC drivers/base/bus.o CC drivers/base/dd.o CC drivers/base/driver.o CC drivers/base/class.o CC drivers/base/platform.o CC drivers/base/cpu.o CC drivers/base/firmware.o CC drivers/base/init.o CC drivers/base/map.o CC drivers/base/devres.o CC drivers/base/attribute_container.o CC drivers/base/transport_class.o CC drivers/base/power/sysfs.o CC drivers/base/power/main.o LD drivers/base/power/built-in.o CC drivers/base/dma-mapping.o CC drivers/base/dma-coherent.o CC drivers/base/module.o LD drivers/base/built-in.o CC drivers/block/brd.o LD drivers/block/built-in.o CC drivers/char/mem.o CC drivers/char/random.o CC drivers/char/tty_io.o CC drivers/char/n_tty.o CC drivers/char/tty_ioctl.o CC drivers/char/tty_ldisc.o CC drivers/char/tty_buffer.o CC drivers/char/tty_port.o CC drivers/char/pty.o CC drivers/char/misc.o CC drivers/char/vt_ioctl.o CC drivers/char/vc_screen.o CC drivers/char/selection.o CC drivers/char/keyboard.o CC drivers/char/consolemap.o CC drivers/char/vt.o LD drivers/char/built-in.o CC drivers/cpufreq/cpufreq.o CC drivers/cpufreq/cpufreq_stats.o CC drivers/cpufreq/cpufreq_performance.o CC drivers/cpufreq/cpufreq_powersave.o CC drivers/cpufreq/cpufreq_userspace.o CC drivers/cpufreq/cpufreq_ondemand.o CC drivers/cpufreq/cpufreq_conservative.o CC drivers/cpufreq/freq_table.o LD drivers/cpufreq/built-in.o CC drivers/cpuidle/cpuidle.o CC drivers/cpuidle/driver.o CC drivers/cpuidle/governor.o CC drivers/cpuidle/sysfs.o CC drivers/cpuidle/governors/ladder.o CC drivers/cpuidle/governors/menu.o LD drivers/cpuidle/governors/built-in.o LD drivers/cpuidle/built-in.o CC drivers/gpio/gpiolib.o CC drivers/gpio/pca953x.o CC drivers/gpio/pcf857x.o LD drivers/gpio/built-in.o LD drivers/gpu/drm/built-in.o LD drivers/gpu/built-in.o CC drivers/hid/hid-core.o CC drivers/hid/hid-input.o CC drivers/hid/hid-debug.o LD drivers/hid/hid.o LD drivers/hid/built-in.o CC drivers/i2c/i2c-boardinfo.o CC drivers/i2c/i2c-core.o CC drivers/i2c/i2c-dev.o CC drivers/i2c/algos/i2c-algo-bit.o LD drivers/i2c/algos/built-in.o CC drivers/i2c/busses/i2c-davinci.o CC drivers/i2c/busses/i2c-gpio.o LD drivers/i2c/busses/built-in.o LD drivers/i2c/built-in.o CC drivers/input/input.o CC drivers/input/input-compat.o CC drivers/input/ff-core.o LD drivers/input/input-core.o CC drivers/input/evdev.o CC drivers/input/keyboard/gpio_keys.o LD drivers/input/keyboard/built-in.o CC drivers/input/touchscreen/tps6507x-ts.o LD drivers/input/touchscreen/built-in.o LD drivers/input/built-in.o CC drivers/input/serio/serio.o CC drivers/input/serio/serport.o CC drivers/input/serio/libps2.o LD drivers/input/serio/built-in.o CC drivers/media/IR/ir-functions.o CC drivers/media/IR/ir-keymaps.o CC drivers/media/IR/ir-keytable.o LD drivers/media/IR/ir-core.o LD drivers/media/IR/ir-common.o LD drivers/media/IR/built-in.o CC drivers/media/common/tuners/tuner-xc2028.o CC drivers/media/common/tuners/tuner-simple.o CC drivers/media/common/tuners/tuner-types.o CC drivers/media/common/tuners/mt20xx.o CC drivers/media/common/tuners/tda8290.o CC drivers/media/common/tuners/tea5767.o CC drivers/media/common/tuners/tea5761.o CC drivers/media/common/tuners/tda9887.o CC drivers/media/common/tuners/xc5000.o CC drivers/media/common/tuners/mc44s803.o LD drivers/media/common/tuners/built-in.o LD drivers/media/common/built-in.o CC drivers/media/video/v4l2-dev.o CC drivers/media/video/v4l2-ioctl.o CC drivers/media/video/v4l2-device.o LD drivers/media/video/videodev.o CC drivers/media/video/v4l2-int-device.o CC drivers/media/video/v4l2-common.o CC drivers/media/video/v4l1-compat.o LD drivers/media/video/built-in.o LD drivers/media/built-in.o CC drivers/mfd/tps6507x.o LD drivers/mfd/built-in.o CC drivers/misc/eeprom/at24.o LD drivers/misc/eeprom/built-in.o LD drivers/misc/built-in.o CC drivers/mmc/card/block.o CC drivers/mmc/card/queue.o LD drivers/mmc/card/mmc_block.o LD drivers/mmc/card/built-in.o CC drivers/mmc/core/core.o CC drivers/mmc/core/bus.o CC drivers/mmc/core/host.o CC drivers/mmc/core/mmc.o CC drivers/mmc/core/mmc_ops.o CC drivers/mmc/core/sd.o CC drivers/mmc/core/sd_ops.o CC drivers/mmc/core/sdio.o CC drivers/mmc/core/sdio_ops.o CC drivers/mmc/core/sdio_bus.o CC drivers/mmc/core/sdio_cis.o CC drivers/mmc/core/sdio_io.o CC drivers/mmc/core/sdio_irq.o CC drivers/mmc/core/debugfs.o LD drivers/mmc/core/mmc_core.o LD drivers/mmc/core/built-in.o CC drivers/mmc/host/davinci_mmc.o LD drivers/mmc/host/built-in.o LD drivers/mmc/built-in.o CC drivers/mtd/mtdcore.o CC drivers/mtd/mtdsuper.o CC drivers/mtd/mtdbdi.o CC drivers/mtd/mtdpart.o LD drivers/mtd/mtd.o CC drivers/mtd/mtdchar.o CC drivers/mtd/mtd_blkdevs.o CC drivers/mtd/mtdblock.o CC drivers/mtd/chips/chipreg.o LD drivers/mtd/chips/built-in.o CC drivers/mtd/devices/m25p80.o LD drivers/mtd/devices/built-in.o LD drivers/mtd/built-in.o CC drivers/net/mii.o CC drivers/net/phy/phy.o CC drivers/net/phy/phy_device.o CC drivers/net/phy/mdio_bus.o LD drivers/net/phy/libphy.o CC drivers/net/phy/lxt.o CC drivers/net/phy/smsc.o CC drivers/net/phy/et1011c.o LD drivers/net/phy/built-in.o CC drivers/net/davinci_emac.o CC drivers/net/Space.o CC drivers/net/loopback.o CC drivers/net/netconsole.o LD drivers/net/built-in.o CC drivers/parport/share.o CC drivers/parport/ieee1284.o CC drivers/parport/ieee1284_ops.o CC drivers/parport/procfs.o LD drivers/parport/parport.o LD drivers/parport/built-in.o CC drivers/regulator/core.o CC drivers/regulator/tps6507x-regulator.o LD drivers/regulator/built-in.o CC drivers/rtc/rtc-lib.o CC drivers/rtc/hctosys.o CC drivers/rtc/class.o CC drivers/rtc/interface.o CC drivers/rtc/rtc-dev.o CC drivers/rtc/rtc-proc.o CC drivers/rtc/rtc-sysfs.o LD drivers/rtc/rtc-core.o CC drivers/rtc/rtc-omap.o LD drivers/rtc/built-in.o CC drivers/scsi/scsi.o CC drivers/scsi/hosts.o CC drivers/scsi/scsi_ioctl.o CC drivers/scsi/constants.o CC drivers/scsi/scsicam.o CC drivers/scsi/scsi_error.o CC drivers/scsi/scsi_lib.o CC drivers/scsi/scsi_lib_dma.o CC drivers/scsi/scsi_scan.o CC drivers/scsi/scsi_sysfs.o CC drivers/scsi/scsi_devinfo.o CC drivers/scsi/scsi_sysctl.o CC drivers/scsi/scsi_proc.o CC drivers/scsi/sd.o LD drivers/scsi/scsi_mod.o LD drivers/scsi/sd_mod.o CC drivers/scsi/sg.o LD drivers/scsi/built-in.o CC drivers/serial/serial_core.o CC drivers/serial/8250.o CC drivers/serial/8250_early.o LD drivers/serial/built-in.o CC drivers/spi/spi.o CC drivers/spi/spi_bitbang.o CC drivers/spi/davinci_spi.o LD drivers/spi/built-in.o CC drivers/staging/staging.o CC drivers/staging/panel/panel.o CC drivers/staging/panel/parport-da8xx.o LD drivers/staging/panel/built-in.o LD drivers/staging/built-in.o CC drivers/usb/gadget/r8a66597-udc.o drivers/usb/gadget/r8a66597-udc.c: In function 'r8a66597_probe': drivers/usb/gadget/r8a66597-udc.c:1585: error: implicit declaration of function 'IS_ERR' drivers/usb/gadget/r8a66597-udc.c:1588: error: implicit declaration of function 'PTR_ERR' make[2]: *** [drivers/usb/gadget/r8a66597-udc.o] Error 1 make[1]: *** [drivers/usb/gadget] Error 2 make: *** [drivers] Error 2