Hello,
I'm looking for the following specs:
- real-time MPEG-2 encoding
- BT.1120 or raw video input
- HD resolutions: 720p60,1080i60 and 1080p24
- MP@HL. Only I & P frames is OK if desired bit rate is achievable
- s/pdif or I2C audio input. Receives AC-3 compressed audio and muxes into transport stream output (no audio compression needed)
- Transport stream output. Constant bit rate of 26.97 or 38.81 mbps (for 64/256 QAM modulation)