Tool/software: TI-RTOS
Hello,
I'm using 'issIspSimcop_Display' usecase.
I wrote new algo link and execute it on A15.
But, a failure accured like below:
[IPU1-0] 56.574818 s: ### Enablig CSI output
[IPU1-0] 56.975111 s: #### Sensor Config time = 38797 msec ####
[IPU1-0] 56.975263 s: DISPLAY: Start in progress !!!
[IPU1-0] 56.975324 s: DISPLAY: Start Done !!!
[IPU1-0] 56.985085 s: DISPLAY: Start in progress !!!
[IPU1-0] 56.985176 s: DISPLAY: Start Done !!!
[IPU1-0] 56.985359 s: DISPLAY: Start in progress !!!
[IPU1-0] 56.985420 s: DISPLAY: Start Done !!!
[IPU1-0] 56.986061 s: ISSCAPTURE: Start in progress !!!
[IPU1-0] 56.986213 s: ISSCAPTURE: Start Done !!!
[IPU1-0] 56.986457 s:
[IPU1-0]
[IPU1-0] ====================
[IPU1-0] Chains Run-time Menu
[IPU1-0] ====================
[IPU1-0]
[IPU1-0] 0: Stop Chain
[IPU1-0]
[IPU1-0] 1: Toggle VTNF ON/OFF
[IPU1-0] 2: Toggle LDC ON/OFF
[IPU1-0] 3: Save Captured Frame
[IPU1-0] 4: Save SIMCOP Output Frame
[IPU1-0] 5: Save ISP Output Frame
[IPU1-0]
[IPU1-0] p: Print Performance Statistics
[IPU1-0]
[IPU1-0] Enter Choice:
[IPU1-0]
[IPU1-0] 57.020557 s: SYSTEM: NOTIFY: Send Event to [IPU1-0][10] failed !!! (status = -14)
[IPU1-0] 57.020679 s: Assertion @ Line: 232 in system_ipc_bios_ipc.c: (Bool)FALSE : failed !!!
[IPU1-0] 57.021137 s: Assertion @ Line: 232 in system_ipc_bios_ipc.c: (Bool)FALSE : failed !!!
Could you give me some advice?
Thank you.