Part Number: TMS320C6713B
Hi Sir
we would like to follow J_STD_033B.1 to do baking in 125 degrees for 48 hours.
for C6713
| Device | Size (mm) | Pitch (mm) | No. of Pins | Package Designator |
| C6713 | 30.00 x 30.00 mm | 0.5 mm | 208 | PYP |
| 27.00 x 27.00 mm | 1.27 mm | 272 | GDP |
we have read below document and found some information in Table 5
It said as below
For BGA package types >17x17 mm, stacked die packages, or packages with thickness > 4.5 mm, please contact your local TI sales representative.
Could TI advise the baking conditions for C6713 IC ?
BR
Yimin