Part Number: TDA2
Other Parts Discussed in Thread: TVP5158
Tool/software: TI-RTOS
From log and code, i can see TDA2x MonsterCam, What is MonsterCam?
Capture Source
"Sensor OV10635 1280x720 @ 30fps - VIP, YUV422",
"HDMI RX 1280x720 @ 60fps - VIP, YUV422",
"HDMI RX 1920x1080 @ 60fps - VIP, YUV422",
"Sensor AR0132 1280x720 @ 30fps - VIP, RCCC (TDA2x MonsterCam ONLY)",
"Sensor AR0132 1280x720 @ 60fps - VIP, Bayer, Ext. ISP (TDA2x MonsterCam ONLY)",
"Sensor OV10640 1280x720 @ 30fps - ISS CSI2, Bayer (TDA3x EVM ONLY)",
"Sensor OV10640 1280x720 @ 30fps - ISS CPI , Bayer (TDA3x EVM ONLY)",
"Sensor AR0132 1280x720 @ 60fps - ISS CPI , Bayer (TDA3x EVM ONLY)",
"Sensor AR0132 1280x720 @ 60fps - ISS CPI , Monochrome (TDA3x EVM ONLY)",
"Sensor AR0140 1280x800 @ 30fps - ISS CPI , Bayer (TDA3x EVM ONLY)",
"Sensor IMX224 1280x960 @ 30fps - ISS CSI2, Bayer (TDA3x EVM ONLY)",
"Sensor AR0132 DM388 1280x720 @ 60fps - VIP, YUV422 (TDA2x MonsterCam ONLY)",
"Sensor AR0140 TIDA00262 1280x720 @ 30fps - ISS CSI2, Bayer (TDA3x EVM ONLY)",
"Sensor OV10635 1280x720 @ 60fps - LVDS (TDA3x EVM ONLY)",
"Sensor OV10640 IMI 1280x720 @ 30fps - ISS CSI2, Bayer (TDA3x EVM ONLY)",
"Sensor SAT0088 (OV10635) @ 30fps - CAL CSI2, YUV422 (TDA2Ex EVM ONLY)",
"CHAINS_CAPTURE_SRC_VIDDEC_TVP5158 , THIS ENTRY WAS MISSING BECAUSE OF A BUG)",
"Sensor OV2775 1920x1080 @ 30fps - ISS CSI2, Bayer (TDA3x EVM ONLY)",
"Sensor AR0143 MARS 1280x800 @ 30fps - ISS CSI2, Bayer (TDA3x EVM ONLY)",
"Sensor IMX290",
"Ethernet AVB Cam 1280x720 @ 30fps - (TDA2Ex ETH SRV BOARD ONLY)",