Part Number: AM5728
Tool/software: Linux
We are compiling opencv with ffmpeg enabled. We are facing the error in bitbake
bitbake command:
MACHINE=am57xx-evm bitbake opencv
Error
Loading cache: 100% |###########################################################################################################| Time: 0:00:01
Loaded 4043 entries from dependency cache.
Parsing recipes: 100% |#########################################################################################################| Time: 0:00:10
Parsing of 3137 .bb files complete (3134 cached, 3 parsed). 4046 targets, 439 skipped, 0 masked, 0 errors.
WARNING: No recipes available for:
/home/hiren/Facial/tisdk/sources/meta-arago/meta-arago-distro/recipes-multimedia/gstreamer/gstreamer1.0-plugins-base_1.8.3.bbappend
/home/hiren/Facial/tisdk/sources/meta-processor-sdk/recipes-devtools/python/python3-native_3.5.2.bbappend
/home/hiren/Facial/tisdk/sources/meta-processor-sdk/recipes-graphics/wayland/weston_1.11.0.bbappend
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.36.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "ubuntu-16.04"
TARGET_SYS = "arm-linux-gnueabi"
MACHINE = "am57xx-evm"
DISTRO = "arago"
DISTRO_VERSION = "2018.04"
TUNE_FEATURES = "arm armv7a vfp thumb neon callconvention-hard"
TARGET_FPU = "hard"
meta-processor-sdk = "HEAD:264dc66c689e0e4212c43358382986ee470619d4"
meta-ros = "HEAD:e2566402ab108a19634354a934788109422cf409"
meta-arago-distro
meta-arago-extras = "HEAD:d54e9d6c1d461dbf3189e691088d328bf4c4fb19"
meta-browser = "HEAD:26d50665e2f7223c5f4ad7481a8d2431e7cb55fb"
meta-qt5 = "HEAD:682ad61c071a9710e9f9d8a32ab1b5f3c14953d1"
meta-networking
meta-python
meta-oe
meta-gnome
meta-multimedia = "HEAD:352531015014d1957d6444d114f4451e241c4d23"
meta-ti = "HEAD:8555084679dc5c668e5fb60a16425ca32b10ff21"
meta-linaro-toolchain
meta-optee = "HEAD:75dfb67bbb14a70cd47afda9726e2e1c76731885"
meta = "HEAD:931a52e8698f684ccbb26ddec18764ad9d9a3e8f"
NOTE: Tainting hash to force rebuild of task /home/hiren/Facial/tisdk/sources/meta-arago/meta-arago-extras/recipes-support/opencv/opencv_3.1.bb, do_compile
WARNING: /home/hiren/Facial/tisdk/sources/meta-arago/meta-arago-extras/recipes-support/opencv/opencv_3.1.bb.do_compile is tainted from a forced run
Initialising tasks: 100% |######################################################################################################| Time: 0:00:04
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
ERROR: doxygen-native-1.8.9.1-r0 do_compile: oe_runmake failed
ERROR: doxygen-native-1.8.9.1-r0 do_compile: Function failed: do_compile (log file is located at /home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/temp/log.do_compile.3013)
ERROR: Logfile of failure stored in: /home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/temp/log.do_compile.3013
Log data follows:
| DEBUG: Executing shell function do_compile
| NOTE: make -j 3
| /home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/hosttools/make -C qtools
| make[1]: Entering directory '/home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/doxygen-1.8.9.1/qtools'
| /home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/hosttools/make -f Makefile.qtools all
| make[2]: Entering directory '/home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/doxygen-1.8.9.1/qtools'
| make[2]: Nothing to be done for 'all'.
| make[2]: Leaving directory '/home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/doxygen-1.8.9.1/qtools'
| make[1]: Leaving directory '/home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/doxygen-1.8.9.1/qtools'
| /home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/hosttools/make -C libmd5
| make[1]: Entering directory '/home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/doxygen-1.8.9.1/libmd5'
| /home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/hosttools/make -f Makefile.libmd5
| make[2]: Entering directory '/home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/doxygen-1.8.9.1/libmd5'
| make[2]: *** No targets. Stop.
| make[2]: Leaving directory '/home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/doxygen-1.8.9.1/libmd5'
| Makefile:22: recipe for target 'all' failed
| make[1]: *** [all] Error 2
| make[1]: Leaving directory '/home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/doxygen-1.8.9.1/libmd5'
| Makefile:23: recipe for target 'all' failed
| make: *** [all] Error 2
| ERROR: oe_runmake failed
| WARNING: /home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/temp/run.do_compile.3013:1 exit 1 from 'exit 1'
| ERROR: Function failed: do_compile (log file is located at /home/hiren/Facial/tisdk/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/doxygen-native/1.8.9.1-r0/temp/log.do_compile.3013)
ERROR: Task (virtual:native:/home/hiren/Facial/tisdk/sources/meta-ti/recipes-devtools/doxygen/doxygen_1.8.9.1.bb:do_compile) failed with exit code '1'
NOTE: Tasks Summary: Attempted 1111 tasks of which 1108 didn't need to be rerun and 1 failed.
Summary: 1 task failed:
virtual:native:/home/hiren/Facial/tisdk/sources/meta-ti/recipes-devtools/doxygen/doxygen_1.8.9.1.bb:do_compile
Summary: There were 2 WARNING messages shown.
Summary: There were 2 ERROR messages shown, returning a non-zero exit code.
Can u please help us
Thanks
Hiren Kumbhare