Part Number: TDA2
Tool/software: Linux
Hi,
SDK 3.04.
Build tda2xx_evm_linux_opencx
Compilation OK.
Run Single camera usecase
OV10635 1CH VIP capture and display to HDMI output.
OK. No problem.
But when run OpenCV Canny usecase got error and no video out.
Any idea?
[HOST] [HOST ] OpenCV Usecases
[HOST] [HOST ] ----------------------------
[HOST] [HOST ] 1: 1CH VIP capture + OpenCV Canny (A15) + SGX Copy + DISPLAY
[HOST] [HOST ] 2: 1CH VIP capture + OpenCV OpenCL Dilation (A15 + DSP) + SGX Copy + DISPLAY
[HOST] [HOST ]
[HOST] [HOST ] x: Exit
[HOST] [HOST ]
[HOST] [HOST ] Enter Choice:
[HOST] [HOST ]
1
[HOST] [HOST ] 73.112304 s:
[HOST] [IPU2 ] 73.112487 s: CHAINS: Sensor create in progress
[HOST] [IPU2 ] 73.113036 s: VIDEO_SENSOR: INST0 : I2C1 : I2C Addr = 0x30
[HOST] [IPU2 ] 73.210364 s: VIDEO_SENSOR: VIP 0: DRV ID 1203 (I2C ADDR 0x30): a635:0000:7fa2
[HOST] [IPU2 ] 73.210699 s: CHAINS: Sensor create ... DONE !!!
[HOST] [IPU2 ] 73.217104 s: CAPTURE: Create in progress !!!
[HOST] [IPU2 ] 73.217470 s: CAPTURE: VIP1 Slice0 PortA capture mode is [ 8-bit] !!!
ASSERT (chains_vipSingleCamOpenCVCannySgxDisplay_priv.c|chains_vipSingleCamOpenCVCannySgxDisplay_Create|166)
[HOST] [HOST ] 73.339931 s: IPC_IN_0 : Create in progress !!!
[HOST] [HOST ] 73.340328 s: IPC_IN_0 : Create Done !!!
[HOST] [HOST ] 73.340389 s: ALG: ERROR: No alg create function specified (algId = 5) !!!
[HOST] [IPU2 ] 73.338894 s: CAPTURE: Create Done !!!
[HOST] [IPU2 ] 73.339291 s: IPC_OUT_0 : Create in progress !!!
[HOST] [IPU2 ] 73.339687 s: IPC_OUT_0 : Create Done !!!