Part Number: DRA74
Other Parts Discussed in Thread: PMP, DRA752, PCF8575
Tool/software: Linux
U-Boot SPL 2016.05-00010-g9551b3d-dirty (Sep 03 2018 - 13:44:46)
DRA752-GP ES1.1
no pinctrl for ddr_1_8v
Card did not respond to voltage select!
*** Warning - MMC init failed, using default environment
Trying to boot from MMC1
Card did not respond to voltage select!
*** Warning - MMC init failed, using default environment
reading u-boot.img
reading u-boot.img
reading u-boot.img
reading u-boot.img
U-Boot 2016.05-00010-g9551b3d-dirty (Sep 03 2018 - 13:44:46 +0800)
CPU : DRA752-GP ES1.1
Model: TI DRA742
Board: DRA74x EVM REV
DRAM: 512 MiB
MMC: mmc@4809c000: fail to find hs-rev11 mode FDT_ERR_NOTFOUND
mmc@4809c000: fail to find sdr25-rev11 mode FDT_ERR_NOTFOUND
mmc@4809c000: fail to find sdr12-rev11 mode FDT_ERR_NOTFOUND
mmc@480b4000: fail to find hs-rev11 mode FDT_ERR_NOTFOUND
OMAP SD/MMC: 0, OMAP SD/MMC: 1
Card did not respond to voltage select!
*** Warning - MMC init failed, using default environment
Warning: fastboot.board_rev: unknown board revision
Card did not respond to voltage select!
ERROR: invalid mmc device
at arch/arm/cpu/armv7/omap-common/utils.c:193/mmc_get_part_size()
Warning: fastboot.userdata_size: unable to calc
SCSI: SATA link 0 timeout.
AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode
flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst
scanning bus for devices...
Found 0 device(s).
Net: Could not get PHY for ethernet@48484000: addr 2
Warning: ethernet@48484000 using MAC address from ROM
eth0: ethernet@48484000
Hit any key to stop autoboot: 0
## Error: "board_findfdt" not defined
switch to partitions #0, OK
mmc0 is current device
SD/MMC found on device 0
reading boot.scr
** Unable to read file boot.scr **
reading uEnv.txt
234 bytes read in 3 ms (76.2 KiB/s)
Loaded env from uEnv.txt
Importing environment from mmc0 ...
switch to partitions #0, OK
mmc0 is current device
SD/MMC found on device 0
3559320 bytes read in 250 ms (13.6 MiB/s)
105389 bytes read in 48 ms (2.1 MiB/s)
Booting from mmc0 ...
Kernel image @ 0x82000000 [ 0x000000 - 0x364f98 ]
## Flattened Device Tree blob at 88000000
Booting using the fdt blob at 0x88000000
Loading Device Tree to 8ffe3000, end 8ffffbac ... OK
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpuset
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.4.84-00027-g018eb62 (admin@ps-15b-devik) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #3 SMP PREEMPT Wed Aug 29 11:50:54 CST 2018
[ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=10c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[ 0.000000] Machine model: TI DRA742
[ 0.000000] Reserved memory: created DMA memory pool at 0x40300000, size 3 MiB
[ 0.000000] Reserved memory: initialized node cmem@40300000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: regions without no-map are not yet supported
[ 0.000000] Reserved memory: created DMA memory pool at 0x99000000, size 1 MiB
[ 0.000000] Reserved memory: initialized node cmem@A9000000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: regions without no-map are not yet supported
[ 0.000000] Reserved memory: regions without no-map are not yet supported
[ 0.000000] cma: Reserved 24 MiB at 0x9e400000
[ 0.000000] Memory policy: Data cache writealloc
[ 0.000000] OMAP4: Map 0x9fe00000 to fe600000 for dram barrier
[ 0.000000] DRA752 ES1.1
[ 0.000000] PERCPU: Embedded 11 pages/cpu @dfd73000 s14912 r8192 d21952 u45056
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129152
[ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=c8e6a175-02 rw rootfstype=ext4 rootwait
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 218920K/521216K available (6663K kernel code, 318K rwdata, 2392K rodata, 332K init, 286K bss, 277720K reserved, 24576K cma-reserved, 0K highmem)
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
[ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc08e000c (9057 kB)
[ 0.000000] .init : 0xc08e1000 - 0xc0934000 ( 332 kB)
[ 0.000000] .data : 0xc0934000 - 0xc09839e0 ( 319 kB)
[ 0.000000] .bss : 0xc0985000 - 0xc09cc980 ( 287 kB)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
[ 0.000000] Preemptible hierarchical RCU implementation.
[ 0.000000] Build-time adjustment of leaf fanout to 32.
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] ti_dt_clocks_register: failed to lookup clock node gmac_gmii_ref_clk_div
[ 0.000000] OMAP clockevent source: timer1 at 32786 Hz
[ 0.000000] Architected cp15 timer(s) running at 6.14MHz (phys).
[ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x16af5adb9, max_idle_ns: 440795202250 ns
[ 0.000004] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 4398046511023ns
[ 0.000016] Switching to timer-based delay loop, resolution 162ns
[ 0.000332] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns
[ 0.000340] OMAP clocksource: 32k_counter at 32768 Hz
[ 0.000791] Console: colour dummy device 80x30
[ 0.000807] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0'
[ 0.000814] This ensures that you still see kernel messages. Please
[ 0.000820] update your kernel commandline.
[ 0.000832] Calibrating delay loop (skipped), value calculated using timer frequency.. 12.29 BogoMIPS (lpj=61475)
[ 0.000844] pid_max: default: 32768 minimum: 301
[ 0.000939] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000949] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.001508] Initializing cgroup subsys io
[ 0.001525] Initializing cgroup subsys memory
[ 0.001551] Initializing cgroup subsys devices
[ 0.001564] Initializing cgroup subsys freezer
[ 0.001575] Initializing cgroup subsys perf_event
[ 0.001586] Initializing cgroup subsys pids
[ 0.001612] CPU: Testing write buffer coherency: ok
[ 0.001829] /cpus/cpu@0 missing clock-frequency property
[ 0.001844] /cpus/cpu@1 missing clock-frequency property
[ 0.001855] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.001904] Setting up static identity map for 0x80008340 - 0x800083a0
[ 0.080113] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.080184] Brought up 2 CPUs
[ 0.080197] SMP: Total of 2 processors activated (24.59 BogoMIPS).
[ 0.080204] CPU: All CPU(s) started in HYP mode.
[ 0.080210] CPU: Virtualization extensions available.
[ 0.081252] devtmpfs: initialized
[ 0.109672] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0
[ 0.110663] omap_hwmod: l3_main_2 using broken dt data from ocp
[ 0.314113] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.314137] futex hash table entries: 512 (order: 3, 32768 bytes)
[ 0.314870] pinctrl core: initialized pinctrl subsystem
[ 0.315705] NET: Registered protocol family 16
[ 0.316650] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.340201] cpuidle: using governor ladder
[ 0.370226] cpuidle: using governor menu
[ 0.378778] OMAP GPIO hardware version 0.1
[ 0.385326] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[ 0.400763] omap-gpmc 50000000.gpmc: GPMC revision 6.0
[ 0.400776] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000
[ 0.409205] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
[ 0.409215] hw-breakpoint: maximum watchpoint size is 8 bytes.
[ 0.409672] omap4_sram_init:Unable to allocate sram needed to handle errata I688
[ 0.409681] omap4_sram_init:Unable to get sram pool needed to handle errata I688
[ 0.410155] OMAP DMA hardware revision 0.0
[ 0.451611] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver (LinkedList1/2/3 supported)
[ 0.452734] edma 43300000.edma: memcpy is disabled
[ 0.457552] edma 43300000.edma: TI EDMA DMA engine driver
[ 0.461148] omap-iommu 40d01000.mmu: 40d01000.mmu registered
[ 0.461335] omap-iommu 40d02000.mmu: 40d02000.mmu registered
[ 0.461505] omap-iommu 58882000.mmu: 58882000.mmu registered
[ 0.461664] omap-iommu 55082000.mmu: 55082000.mmu registered
[ 0.461942] omap-iommu 41501000.mmu: 41501000.mmu registered
[ 0.462139] omap-iommu 41502000.mmu: 41502000.mmu registered
[ 0.465119] palmas 0-0058: IRQ missing: skipping irq request
[ 0.480905] palmas 0-0058: Muxing GPIO 2e, PWM 0, LED 0
[ 0.542791] pcf857x: probe of 0-0021 failed with error -121
[ 0.542832] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz
[ 0.543246] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz
[ 0.543439] media: Linux media interface: v0.10
[ 0.543488] Linux video capture interface: v2.00
[ 0.543527] pps_core: LinuxPPS API ver. 1 registered
[ 0.543535] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.543557] PTP clock support registered
[ 0.543600] EDAC MC: Ver: 3.0.0
[ 0.544338] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400
[ 0.544630] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400
[ 0.544959] Advanced Linux Sound Architecture Driver Initialized.
[ 0.545792] clocksource: Switched to clocksource arch_sys_counter
[ 0.556330] NET: Registered protocol family 2
[ 0.556835] TCP established hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.556876] TCP bind hash table entries: 4096 (order: 3, 32768 bytes)
[ 0.556942] TCP: Hash tables configured (established 4096 bind 4096)
[ 0.556982] UDP hash table entries: 256 (order: 1, 8192 bytes)
[ 0.557003] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
[ 0.557194] NET: Registered protocol family 1
[ 0.557458] RPC: Registered named UNIX socket transport module.
[ 0.557467] RPC: Registered udp transport module.
[ 0.557473] RPC: Registered tcp transport module.
[ 0.557480] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.558426] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available
[ 0.567420] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[ 0.568048] NFS: Registering the id_resolver key type
[ 0.568073] Key type id_resolver registered
[ 0.568081] Key type id_legacy registered
[ 0.568148] ntfs: driver 2.1.32 [Flags: R/O].
[ 0.569541] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247)
[ 0.569557] io scheduler noop registered
[ 0.569568] io scheduler deadline registered
[ 0.569599] io scheduler cfq registered (default)
[ 0.574406] pinctrl-single 4a003400.pinmux: 282 pins at pa fc003400 size 1128
[ 0.577535] PCI host bridge /ocp/axi@0/pcie_rc@51000000 ranges:
[ 0.577548] No bus range found for /ocp/axi@0/pcie_rc@51000000, using [bus 00-ff]
[ 0.577581] IO 0x20003000..0x20012fff -> 0x00000000
[ 0.577602] MEM 0x20013000..0x2fffffff -> 0x20013000
[ 0.607411] dra7-pcie 51000000.pcie_rc: link is not up
[ 0.607573] dra7-pcie 51000000.pcie_rc: PCI host bridge to bus 0000:00
[ 0.607586] pci_bus 0000:00: root bus resource [bus 00-ff]
[ 0.607597] pci_bus 0000:00: root bus resource [io 0x0000-0xffff]
[ 0.607607] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff]
[ 0.608014] PCI: bus0: Fast back to back transfers disabled
[ 0.608132] PCI: bus1: Fast back to back transfers enabled
[ 0.608215] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff]
[ 0.608231] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff]
[ 0.608244] pci 0000:00:00.0: PCI bridge to [bus 01]
[ 0.608470] pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt
[ 0.669083] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[ 0.672436] 4806a000.serial: ttyS0 at MMIO 0x4806a000 (irq = 301, base_baud = 3000000) is a 8250
[ 1.599597] console [ttyS0] enabled
[ 1.603983] 4806c000.serial: ttyS1 at MMIO 0x4806c000 (irq = 302, base_baud = 3000000) is a 8250
[ 1.613670] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 303, base_baud = 3000000) is a 8250
[ 1.623655] [drm] Initialized drm 1.1.0 20060810
[ 1.629204] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013).
[ 1.635888] [drm] No driver support for vblank timestamp query.
[ 1.642019] [drm] Initialized vdrm 1.0.0 20110917 on minor 0
[ 1.649162] OMAP DSS rev 6.1
[ 1.652933] omapdss_dss 58000000.dss: bound 58001000.dispc (ops dispc_component_ops)
[ 1.668665] loop: module loaded
[ 1.672182] vmemexp device MAJOR num = 245
[ 1.676334] vmemexp class registered
[ 1.680048] /dev/vmemexp device registered
[ 1.684161] ioctl DBUFIOC_EXPORT_VIRTMEM = -1072899120
[ 1.693019] libphy: Fixed MDIO Bus: probed
[ 1.745825] davinci_mdio 48485000.mdio: davinci mdio revision 1.6
[ 1.751947] davinci_mdio 48485000.mdio: no live phy, scanning all
[ 1.759490] davinci_mdio: probe of 48485000.mdio failed with error -5
[ 1.766605] cpsw 48484000.ethernet: Detected MACID = 7c:ec:79:86:55:48
[ 1.773259] cpsw 48484000.ethernet: cpts: overflow check period 800
[ 1.780241] cpsw 48484000.ethernet: cpsw: Detected MACID = 7c:ec:79:86:55:49
[ 1.788862] mousedev: PS/2 mouse device common for all mice
[ 1.795072] i2c /dev entries driver
[ 1.803717] omap_hsmmc 4809c000.mmc: Got CD GPIO
[ 1.856574] ledtrig-cpu: registered to indicate activity on CPUs
[ 3.187410] clock: dpll_abe_ck failed transition to 'locked'
[ 3.222956] mmc0: host does not support reading read-only switch, assuming write-enable
[ 3.232954] mmc0: new high speed SDHC card at address 1234
[ 3.248917] mmcblk0: mmc0:1234 SA08G 7.21 GiB
[ 4.477750] clock: dpll_abe_ck failed transition to 'locked'
[ 4.486014] ------------[ cut here ]------------
[ 4.490659] WARNING: CPU: 1 PID: 1 at drivers/clk/clk.c:680 clk_core_disable+0x68/0x6c()
[ 4.498782] Modules linked in:
[ 4.501858] CPU: 1 PID: 1 Comm: swapper/0 Not tainted 4.4.84-00027-g018eb62 #3
[ 4.509109] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 4.515225] Backtrace:
[ 4.517697] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 4.525297] r7:c0514728 r6:20000193 r5:00000000 r4:c0953590
[ 4.531017] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 4.538273] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 4.546396] r7:c0514728 r6:000002a8 r5:00000009 r4:00000000
[ 4.552111] [<c0035794>] (warn_slowpath_common) from [<c00358f0>] (warn_slowpath_null+0x24/0x2c)
[ 4.560930] r8:00000004 r7:c0941c58 r6:c0945108 r5:80000193 r4:dd82ca00
[ 4.567699] [<c00358cc>] (warn_slowpath_null) from [<c0514728>] (clk_core_disable+0x68/0x6c)
[ 4.576178] [<c05146c0>] (clk_core_disable) from [<c05148ac>] (clk_disable+0x2c/0x38)
[ 4.584037] r5:80000193 r4:dd9e9f40
[ 4.587646] [<c0514880>] (clk_disable) from [<c00246b0>] (_disable_clocks+0x20/0x84)
[ 4.595419] r5:fffffff0 r4:c0945108
[ 4.599026] [<c0024690>] (_disable_clocks) from [<c002568c>] (_enable+0x218/0x2d8)
[ 4.606624] r7:c0941c58 r6:c09855d8 r5:fffffff0 r4:c0945108
[ 4.612340] [<c0025474>] (_enable) from [<c0025ecc>] (omap_hwmod_enable+0x2c/0x4c)
[ 4.619938] r7:c0027128 r6:a0000193 r5:c0945168 r4:c0945108
[ 4.625654] [<c0025ea0>] (omap_hwmod_enable) from [<c00270d8>] (omap_device_enable+0x48/0x98)
[ 4.634212] r7:c0027128 r6:dda53840 r5:00000000 r4:00000001
[ 4.639925] [<c0027090>] (omap_device_enable) from [<c0027140>] (_od_runtime_resume+0x18/0x2c)
[ 4.648570] r7:c0027128 r6:c0027128 r5:dda5c874 r4:dda5c810
[ 4.654288] [<c0027128>] (_od_runtime_resume) from [<c03f200c>] (__rpm_callback+0x34/0x68)
[ 4.662584] r5:dda5c874 r4:dda5c810
[ 4.666189] [<c03f1fd8>] (__rpm_callback) from [<c03f2068>] (rpm_callback+0x28/0x88)
[ 4.673961] r7:c0027128 r6:dd8c8c10 r5:dda5c810 r4:dda5c810
[ 4.679676] [<c03f2040>] (rpm_callback) from [<c03f2f4c>] (rpm_resume+0x374/0x56c)
[ 4.687274] r7:c0027128 r6:dd8c8c10 r5:c0936100 r4:dda5c810
[ 4.692990] [<c03f2bd8>] (rpm_resume) from [<c03f3198>] (__pm_runtime_resume+0x54/0x6c)
[ 4.701025] r10:00000000 r9:c08e1600 r8:00000000 r7:60000113 r6:00000004 r5:dda5c874
[ 4.708925] r4:dda5c810
[ 4.711479] [<c03f3144>] (__pm_runtime_resume) from [<c051c544>] (of_dra7_atl_clk_probe+0x6c/0x23c)
[ 4.720560] r7:dd865050 r6:dfdd0c4c r5:dda5c810 r4:dda5c810
[ 4.726278] [<c051c4d8>] (of_dra7_atl_clk_probe) from [<c03eafdc>] (platform_drv_probe+0x54/0xb8)
[ 4.735185] r10:00000000 r9:c08e1600 r8:00000000 r7:fffffdfb r6:c0976b8c r5:dda5c810
[ 4.743085] r4:c09bfa44
[ 4.745636] [<c03eaf88>] (platform_drv_probe) from [<c03e9564>] (driver_probe_device+0x204/0x2f8)
[ 4.754542] r7:c0976b8c r6:00000000 r5:dda5c810 r4:c09bfa44
[ 4.760256] [<c03e9360>] (driver_probe_device) from [<c03e96ec>] (__driver_attach+0x94/0x98)
[ 4.768726] r9:c08e1600 r8:000000ab r7:00000000 r6:dda5c844 r5:c0976b8c r4:dda5c810
[ 4.776547] [<c03e9658>] (__driver_attach) from [<c03e77ec>] (bus_for_each_dev+0x70/0xa4)
[ 4.784755] r7:00000000 r6:c03e9658 r5:c0976b8c r4:00000000
[ 4.790472] [<c03e777c>] (bus_for_each_dev) from [<c03e8e50>] (driver_attach+0x24/0x28)
[ 4.798507] r6:c0964310 r5:dd260200 r4:c0976b8c
[ 4.803171] [<c03e8e2c>] (driver_attach) from [<c03e8a8c>] (bus_add_driver+0x1a8/0x220)
[ 4.811210] [<c03e88e4>] (bus_add_driver) from [<c03e9e8c>] (driver_register+0x80/0x100)
[ 4.819332] r7:dd257640 r6:c09396f0 r5:c09104bc r4:c0976b8c
[ 4.825048] [<c03e9e0c>] (driver_register) from [<c03eaf04>] (__platform_driver_register+0x48/0x50)
[ 4.834130] r5:c09104bc r4:c0964310
[ 4.837737] [<c03eaebc>] (__platform_driver_register) from [<c09104d8>] (dra7_atl_clk_driver_init+0x1c/0x20)
[ 4.847603] r5:c09104bc r4:c09396f0
[ 4.851211] [<c09104bc>] (dra7_atl_clk_driver_init) from [<c000988c>] (do_one_initcall+0x98/0x1e4)
[ 4.860211] [<c00097f4>] (do_one_initcall) from [<c08e1f40>] (kernel_init_freeable+0x1d4/0x268)
[ 4.868943] r10:00000007 r9:c08e1600 r8:000000ab r7:c0921834 r6:c092f92c r5:c0985000
[ 4.876842] r4:c0985000
[ 4.879397] [<c08e1d6c>] (kernel_init_freeable) from [<c06836c4>] (kernel_init+0x18/0xf4)
[ 4.887607] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06836ac
[ 4.895505] r4:c0985000
[ 4.898057] [<c06836ac>] (kernel_init) from [<c000fd18>] (ret_from_fork+0x14/0x3c)
[ 4.905654] r5:c06836ac r4:00000000
[ 4.909265] ---[ end trace 2477645f9bc1bc80 ]---
[ 4.913901] omap_hwmod: atl: _wait_target_ready failed: -16
[ 4.919555] ------------[ cut here ]------------
[ 4.924201] WARNING: CPU: 0 PID: 0 at drivers/bus/omap_l3_noc.c:147 l3_interrupt_handler+0x25c/0x368()
[ 4.933548] 44000000.ocp:L3 Custom Error: MASTER MPU TARGET L4_PER2_P3 (Idle): Data Access in Supervisor mode during Functional access
[ 4.945681] Modules linked in:
[ 4.948757] CPU: 0 PID: 0 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 4.957230] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 4.963345] Backtrace:
[ 4.965814] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 4.973413] r7:c02e0130 r6:20000193 r5:00000000 r4:c0953590
[ 4.979131] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 4.986386] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 4.994508] r7:c02e0130 r6:00000093 r5:00000009 r4:c0935d30
[ 5.000223] [<c0035794>] (warn_slowpath_common) from [<c0035884>] (warn_slowpath_fmt+0x38/0x40)
[ 5.008956] r8:00000017 r7:c0848844 r6:00000000 r5:c0848904 r4:c08489a8
[ 5.015727] [<c0035850>] (warn_slowpath_fmt) from [<c02e0130>] (l3_interrupt_handler+0x25c/0x368)
[ 5.024634] r3:dd9f5f40 r2:c08489a8
[ 5.028234] r4:80080003
[ 5.030792] [<c02dfed4>] (l3_interrupt_handler) from [<c0082048>] (handle_irq_event_percpu+0xb4/0x160)
[ 5.040135] r10:c0982c4b r9:dd9f7240 r8:00000017 r7:00000000 r6:00000000 r5:dd9f72a0
[ 5.048035] r4:dda0f440
[ 5.050589] [<c0081f94>] (handle_irq_event_percpu) from [<c0082134>] (handle_irq_event+0x40/0x64)
[ 5.059495] r10:c0936504 r9:c068c27c r8:dd808000 r7:00000000 r6:c093bc84 r5:dd9f72a0
[ 5.067396] r4:dd9f7240
[ 5.069948] [<c00820f4>] (handle_irq_event) from [<c0085478>] (handle_fasteoi_irq+0xc0/0x194)
[ 5.078505] r7:00000000 r6:c093bc84 r5:dd9f72a0 r4:dd9f7240
[ 5.084223] [<c00853b8>] (handle_fasteoi_irq) from [<c0081674>] (generic_handle_irq+0x2c/0x3c)
[ 5.092868] r7:00000000 r6:00000000 r5:00000017 r4:c093140c
[ 5.098583] [<c0081648>] (generic_handle_irq) from [<c008194c>] (__handle_domain_irq+0x64/0xbc)
[ 5.107320] [<c00818e8>] (__handle_domain_irq) from [<c00094f0>] (gic_handle_irq+0x40/0x7c)
[ 5.115704] r9:c068c27c r8:fa213000 r7:fa212000 r6:c0935ef0 r5:fa21200c r4:c09368e4
[ 5.123521] [<c00094b0>] (gic_handle_irq) from [<c0014854>] (__irq_svc+0x54/0x90)
[ 5.131034] Exception stack(0xc0935ef0 to 0xc0935f38)
[ 5.136108] 5ee0: 0000002c 1f443000 00000000 dfd732b8
[ 5.144321] 5f00: dfd73e50 c09364a4 24e21a1b 00000001 c0935f70 c068c27c c0936504 c0935f6c
[ 5.152533] 5f20: c0935f30 c0935f40 c005feac c00a3f2c 00000013 ffffffff
[ 5.159173] r9:c068c27c r8:c0935f70 r7:c0935f24 r6:ffffffff r5:00000013 r4:c00a3f2c
[ 5.166997] [<c00a3e20>] (tick_nohz_idle_exit) from [<c0072978>] (cpu_startup_entry+0x118/0x260)
[ 5.175816] r7:00000000 r6:00000000 r5:c09364a4 r4:c0934000
[ 5.181531] [<c0072860>] (cpu_startup_entry) from [<c06836a8>] (rest_init+0x90/0x94)
[ 5.189303] r7:c0936400
[ 5.191855] [<c0683618>] (rest_init) from [<c08e1d60>] (start_kernel+0x3d8/0x3e4)
[ 5.199366] r5:c0985000 r4:c0985040
[ 5.202972] [<c08e1988>] (start_kernel) from [<8000807c>] (0x8000807c)
[ 5.209524] r10:00000000 r9:412fc0f2 r8:8000406a r7:c093aae4 r6:c0921a24 r5:c0936484
[ 5.217420] r4:c0985214
[ 5.219969] ---[ end trace 2477645f9bc1bc81 ]---
[ 5.225636] mmcblk0: p1 p2
[ 6.514193] clock: dpll_abe_ck failed transition to 'locked'
[ 7.809939] clock: dpll_abe_ck failed transition to 'locked'
[ 7.815646] ------------[ cut here ]------------
[ 7.820289] WARNING: CPU: 1 PID: 1 at drivers/clk/clk.c:680 clk_core_disable+0x68/0x6c()
[ 7.828410] Modules linked in:
[ 7.831487] CPU: 1 PID: 1 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 7.839958] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 7.846073] Backtrace:
[ 7.848543] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 7.856142] r7:c0514728 r6:20000193 r5:00000000 r4:c0953590
[ 7.861860] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 7.869115] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 7.877238] r7:c0514728 r6:000002a8 r5:00000009 r4:00000000
[ 7.882951] [<c0035794>] (warn_slowpath_common) from [<c00358f0>] (warn_slowpath_null+0x24/0x2c)
[ 7.891771] r8:dd830700 r7:00000004 r6:dd83a080 r5:20000113 r4:dd83a080
[ 7.898541] [<c00358cc>] (warn_slowpath_null) from [<c0514728>] (clk_core_disable+0x68/0x6c)
[ 7.907019] [<c05146c0>] (clk_core_disable) from [<c05148dc>] (__clk_set_parent_after.part.6+0x24/0x40)
[ 7.916449] r5:20000113 r4:dd830700
[ 7.920056] [<c05148b8>] (__clk_set_parent_after.part.6) from [<c0515cd0>] (clk_core_set_parent+0x17c/0x190)
[ 7.929921] r7:00000004 r6:dd835900 r5:00000000 r4:dd83a080
[ 7.935637] [<c0515b54>] (clk_core_set_parent) from [<c0515d08>] (clk_set_parent+0x24/0x28)
[ 7.944020] r9:c088b994 r8:dd8656c0 r7:dd867d50 r6:00000000 r5:dfdd15d4 r4:dd865700
[ 7.951838] [<c0515ce4>] (clk_set_parent) from [<c05195a4>] (of_clk_set_defaults+0x120/0x348)
[ 7.960402] [<c0519484>] (of_clk_set_defaults) from [<c03eafa8>] (platform_drv_probe+0x20/0xb8)
[ 7.969133] r10:00000000 r9:c08e1600 r8:00000000 r7:c0979a1c r6:c0979a1c r5:dda5ca10
[ 7.977032] r4:c09bfa44
[ 7.979583] [<c03eaf88>] (platform_drv_probe) from [<c03e9564>] (driver_probe_device+0x204/0x2f8)
[ 7.988489] r7:c0979a1c r6:00000000 r5:dda5ca10 r4:c09bfa44
[ 7.994201] [<c03e9360>] (driver_probe_device) from [<c03e96ec>] (__driver_attach+0x94/0x98)
[ 8.002670] r9:c08e1600 r8:000000ab r7:00000000 r6:dda5ca44 r5:c0979a1c r4:dda5ca10
[ 8.010487] [<c03e9658>] (__driver_attach) from [<c03e77ec>] (bus_for_each_dev+0x70/0xa4)
[ 8.018696] r7:00000000 r6:c03e9658 r5:c0979a1c r4:00000000
[ 8.024414] [<c03e777c>] (bus_for_each_dev) from [<c03e8e50>] (driver_attach+0x24/0x28)
[ 8.032447] r6:c0964310 r5:dd8c1980 r4:c0979a1c
[ 8.037108] [<c03e8e2c>] (driver_attach) from [<c03e8a8c>] (bus_add_driver+0x1a8/0x220)
[ 8.045148] [<c03e88e4>] (bus_add_driver) from [<c03e9e8c>] (driver_register+0x80/0x100)
[ 8.053268] r7:dd865680 r6:c09396f0 r5:c0911358 r4:c0979a1c
[ 8.058983] [<c03e9e0c>] (driver_register) from [<c03eaf04>] (__platform_driver_register+0x48/0x50)
[ 8.068063] r5:c0911358 r4:c0964310
[ 8.071670] [<c03eaebc>] (__platform_driver_register) from [<c0911374>] (davinci_mcasp_driver_init+0x1c/0x20)
[ 8.081624] r5:c0911358 r4:c09396f0
[ 8.085232] [<c0911358>] (davinci_mcasp_driver_init) from [<c000988c>] (do_one_initcall+0x98/0x1e4)
[ 8.094319] [<c00097f4>] (do_one_initcall) from [<c08e1f40>] (kernel_init_freeable+0x1d4/0x268)
[ 8.103052] r10:00000007 r9:c08e1600 r8:000000ab r7:c0921834 r6:c092f954 r5:c0985000
[ 8.110951] r4:c0985000
[ 8.113502] [<c08e1d6c>] (kernel_init_freeable) from [<c06836c4>] (kernel_init+0x18/0xf4)
[ 8.121710] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06836ac
[ 8.129609] r4:c0985000
[ 8.132161] [<c06836ac>] (kernel_init) from [<c000fd18>] (ret_from_fork+0x14/0x3c)
[ 8.139758] r5:c06836ac r4:00000000
[ 8.143361] ---[ end trace 2477645f9bc1bc82 ]---
[ 8.147994] ------------[ cut here ]------------
[ 8.152632] WARNING: CPU: 1 PID: 1 at drivers/clk/clk.c:680 clk_core_disable+0x68/0x6c()
[ 8.160753] Modules linked in:
[ 8.163826] CPU: 1 PID: 1 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 8.172297] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 8.178412] Backtrace:
[ 8.180879] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 8.188477] r7:c0514728 r6:20000193 r5:00000000 r4:c0953590
[ 8.194194] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 8.201447] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 8.209568] r7:c0514728 r6:000002a8 r5:00000009 r4:00000000
[ 8.215281] [<c0035794>] (warn_slowpath_common) from [<c00358f0>] (warn_slowpath_null+0x24/0x2c)
[ 8.224100] r8:dd830700 r7:00000004 r6:dd83a080 r5:20000113 r4:dd830700
[ 8.230870] [<c00358cc>] (warn_slowpath_null) from [<c0514728>] (clk_core_disable+0x68/0x6c)
[ 8.239347] [<c05146c0>] (clk_core_disable) from [<c05148e4>] (__clk_set_parent_after.part.6+0x2c/0x40)
[ 8.248777] r5:20000113 r4:dd830700
[ 8.252384] [<c05148b8>] (__clk_set_parent_after.part.6) from [<c0515cd0>] (clk_core_set_parent+0x17c/0x190)
[ 8.262250] r7:00000004 r6:dd835900 r5:00000000 r4:dd83a080
[ 8.267965] [<c0515b54>] (clk_core_set_parent) from [<c0515d08>] (clk_set_parent+0x24/0x28)
[ 8.276347] r9:c088b994 r8:dd8656c0 r7:dd867d50 r6:00000000 r5:dfdd15d4 r4:dd865700
[ 8.284163] [<c0515ce4>] (clk_set_parent) from [<c05195a4>] (of_clk_set_defaults+0x120/0x348)
[ 8.292725] [<c0519484>] (of_clk_set_defaults) from [<c03eafa8>] (platform_drv_probe+0x20/0xb8)
[ 8.301458] r10:00000000 r9:c08e1600 r8:00000000 r7:c0979a1c r6:c0979a1c r5:dda5ca10
[ 8.309359] r4:c09bfa44
[ 8.311910] [<c03eaf88>] (platform_drv_probe) from [<c03e9564>] (driver_probe_device+0x204/0x2f8)
[ 8.320816] r7:c0979a1c r6:00000000 r5:dda5ca10 r4:c09bfa44
[ 8.326530] [<c03e9360>] (driver_probe_device) from [<c03e96ec>] (__driver_attach+0x94/0x98)
[ 8.334999] r9:c08e1600 r8:000000ab r7:00000000 r6:dda5ca44 r5:c0979a1c r4:dda5ca10
[ 8.342815] [<c03e9658>] (__driver_attach) from [<c03e77ec>] (bus_for_each_dev+0x70/0xa4)
[ 8.351024] r7:00000000 r6:c03e9658 r5:c0979a1c r4:00000000
[ 8.356741] [<c03e777c>] (bus_for_each_dev) from [<c03e8e50>] (driver_attach+0x24/0x28)
[ 8.364775] r6:c0964310 r5:dd8c1980 r4:c0979a1c
[ 8.369437] [<c03e8e2c>] (driver_attach) from [<c03e8a8c>] (bus_add_driver+0x1a8/0x220)
[ 8.377476] [<c03e88e4>] (bus_add_driver) from [<c03e9e8c>] (driver_register+0x80/0x100)
[ 8.385597] r7:dd865680 r6:c09396f0 r5:c0911358 r4:c0979a1c
[ 8.391312] [<c03e9e0c>] (driver_register) from [<c03eaf04>] (__platform_driver_register+0x48/0x50)
[ 8.400393] r5:c0911358 r4:c0964310
[ 8.404000] [<c03eaebc>] (__platform_driver_register) from [<c0911374>] (davinci_mcasp_driver_init+0x1c/0x20)
[ 8.413954] r5:c0911358 r4:c09396f0
[ 8.417560] [<c0911358>] (davinci_mcasp_driver_init) from [<c000988c>] (do_one_initcall+0x98/0x1e4)
[ 8.426646] [<c00097f4>] (do_one_initcall) from [<c08e1f40>] (kernel_init_freeable+0x1d4/0x268)
[ 8.435378] r10:00000007 r9:c08e1600 r8:000000ab r7:c0921834 r6:c092f954 r5:c0985000
[ 8.443277] r4:c0985000
[ 8.445829] [<c08e1d6c>] (kernel_init_freeable) from [<c06836c4>] (kernel_init+0x18/0xf4)
[ 8.454037] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06836ac
[ 8.461937] r4:c0985000
[ 8.464488] [<c06836ac>] (kernel_init) from [<c000fd18>] (ret_from_fork+0x14/0x3c)
[ 8.472086] r5:c06836ac r4:00000000
[ 8.475688] ---[ end trace 2477645f9bc1bc83 ]---
[ 9.765843] clock: dpll_abe_ck failed transition to 'locked'
[ 11.056334] clock: dpll_abe_ck failed transition to 'locked'
[ 11.064520] ------------[ cut here ]------------
[ 11.069162] WARNING: CPU: 1 PID: 1 at drivers/clk/clk.c:680 clk_core_disable+0x68/0x6c()
[ 11.077284] Modules linked in:
[ 11.080358] CPU: 1 PID: 1 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 11.088830] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 11.094945] Backtrace:
[ 11.097413] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 11.105012] r7:c0514728 r6:20000193 r5:00000000 r4:c0953590
[ 11.110731] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 11.117987] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 11.126108] r7:c0514728 r6:000002a8 r5:00000009 r4:00000000
[ 11.131825] [<c0035794>] (warn_slowpath_common) from [<c00358f0>] (warn_slowpath_null+0x24/0x2c)
[ 11.140644] r8:00000004 r7:c0941c58 r6:c09425e8 r5:80000193 r4:dd83a100
[ 11.147415] [<c00358cc>] (warn_slowpath_null) from [<c0514728>] (clk_core_disable+0x68/0x6c)
[ 11.155893] [<c05146c0>] (clk_core_disable) from [<c05148ac>] (clk_disable+0x2c/0x38)
[ 11.163753] r5:80000193 r4:dd9ed480
[ 11.167363] [<c0514880>] (clk_disable) from [<c00246b0>] (_disable_clocks+0x20/0x84)
[ 11.175135] r5:fffffff0 r4:c09425e8
[ 11.178742] [<c0024690>] (_disable_clocks) from [<c002568c>] (_enable+0x218/0x2d8)
[ 11.186341] r7:c0941c58 r6:c09855d8 r5:fffffff0 r4:c09425e8
[ 11.192057] [<c0025474>] (_enable) from [<c0025ecc>] (omap_hwmod_enable+0x2c/0x4c)
[ 11.199655] r7:c0027128 r6:a0000113 r5:c0942648 r4:c09425e8
[ 11.205371] [<c0025ea0>] (omap_hwmod_enable) from [<c00270d8>] (omap_device_enable+0x48/0x98)
[ 11.213928] r7:c0027128 r6:dda53ac0 r5:00000000 r4:00000001
[ 11.219643] [<c0027090>] (omap_device_enable) from [<c0027140>] (_od_runtime_resume+0x18/0x2c)
[ 11.228289] r7:c0027128 r6:c0027128 r5:dda5ca74 r4:dda5ca10
[ 11.234004] [<c0027128>] (_od_runtime_resume) from [<c03f200c>] (__rpm_callback+0x34/0x68)
[ 11.242300] r5:dda5ca74 r4:dda5ca10
[ 11.245906] [<c03f1fd8>] (__rpm_callback) from [<c03f2068>] (rpm_callback+0x28/0x88)
[ 11.253678] r7:c0027128 r6:dd8c8c10 r5:dda5ca10 r4:dda5ca10
[ 11.259393] [<c03f2040>] (rpm_callback) from [<c03f2f4c>] (rpm_resume+0x374/0x56c)
[ 11.266991] r7:c0027128 r6:dd8c8c10 r5:c0936100 r4:dda5ca10
[ 11.272706] [<c03f2bd8>] (rpm_resume) from [<c03f3198>] (__pm_runtime_resume+0x54/0x6c)
[ 11.280741] r10:00000000 r9:00000000 r8:00000000 r7:60000113 r6:00000004 r5:dda5ca74
[ 11.288641] r4:dda5ca10
[ 11.291193] [<c03f3144>] (__pm_runtime_resume) from [<c055d6dc>] (davinci_mcasp_probe+0xa20/0xb9c)
[ 11.300187] r7:dda5ca10 r6:dda5ca00 r5:dd8c1a10 r4:dd29a410
[ 11.305904] [<c055ccbc>] (davinci_mcasp_probe) from [<c03eafdc>] (platform_drv_probe+0x54/0xb8)
[ 11.314637] r10:00000000 r9:c08e1600 r8:00000000 r7:fffffdfb r6:c0979a1c r5:dda5ca10
[ 11.322538] r4:c09bfa44
[ 11.325090] [<c03eaf88>] (platform_drv_probe) from [<c03e9564>] (driver_probe_device+0x204/0x2f8)
[ 11.333997] r7:c0979a1c r6:00000000 r5:dda5ca10 r4:c09bfa44
[ 11.339711] [<c03e9360>] (driver_probe_device) from [<c03e96ec>] (__driver_attach+0x94/0x98)
[ 11.348182] r9:c08e1600 r8:000000ab r7:00000000 r6:dda5ca44 r5:c0979a1c r4:dda5ca10
[ 11.356000] [<c03e9658>] (__driver_attach) from [<c03e77ec>] (bus_for_each_dev+0x70/0xa4)
[ 11.364208] r7:00000000 r6:c03e9658 r5:c0979a1c r4:00000000
[ 11.369925] [<c03e777c>] (bus_for_each_dev) from [<c03e8e50>] (driver_attach+0x24/0x28)
[ 11.377959] r6:c0964310 r5:dd8c1980 r4:c0979a1c
[ 11.382623] [<c03e8e2c>] (driver_attach) from [<c03e8a8c>] (bus_add_driver+0x1a8/0x220)
[ 11.390664] [<c03e88e4>] (bus_add_driver) from [<c03e9e8c>] (driver_register+0x80/0x100)
[ 11.398786] r7:dd865680 r6:c09396f0 r5:c0911358 r4:c0979a1c
[ 11.404502] [<c03e9e0c>] (driver_register) from [<c03eaf04>] (__platform_driver_register+0x48/0x50)
[ 11.413583] r5:c0911358 r4:c0964310
[ 11.417190] [<c03eaebc>] (__platform_driver_register) from [<c0911374>] (davinci_mcasp_driver_init+0x1c/0x20)
[ 11.427143] r5:c0911358 r4:c09396f0
[ 11.430750] [<c0911358>] (davinci_mcasp_driver_init) from [<c000988c>] (do_one_initcall+0x98/0x1e4)
[ 11.439836] [<c00097f4>] (do_one_initcall) from [<c08e1f40>] (kernel_init_freeable+0x1d4/0x268)
[ 11.448567] r10:00000007 r9:c08e1600 r8:000000ab r7:c0921834 r6:c092f954 r5:c0985000
[ 11.456466] r4:c0985000
[ 11.459017] [<c08e1d6c>] (kernel_init_freeable) from [<c06836c4>] (kernel_init+0x18/0xf4)
[ 11.467226] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06836ac
[ 11.475127] r4:c0985000
[ 11.477678] [<c06836ac>] (kernel_init) from [<c000fd18>] (ret_from_fork+0x14/0x3c)
[ 11.485275] r5:c06836ac r4:00000000
[ 11.488879] ---[ end trace 2477645f9bc1bc84 ]---
[ 11.493513] ------------[ cut here ]------------
[ 11.498152] WARNING: CPU: 1 PID: 1 at drivers/clk/clk.c:680 clk_core_disable+0x68/0x6c()
[ 11.506273] Modules linked in:
[ 11.509344] CPU: 1 PID: 1 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 11.517815] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 11.523930] Backtrace:
[ 11.526396] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 11.533995] r7:c0514728 r6:20000193 r5:00000000 r4:c0953590
[ 11.539713] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 11.546967] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 11.555089] r7:c0514728 r6:000002a8 r5:00000009 r4:00000000
[ 11.560803] [<c0035794>] (warn_slowpath_common) from [<c00358f0>] (warn_slowpath_null+0x24/0x2c)
[ 11.569621] r8:00000004 r7:c0941c58 r6:c09425e8 r5:80000193 r4:dd83a080
[ 11.576394] [<c00358cc>] (warn_slowpath_null) from [<c0514728>] (clk_core_disable+0x68/0x6c)
[ 11.584871] [<c05146c0>] (clk_core_disable) from [<c05148ac>] (clk_disable+0x2c/0x38)
[ 11.592732] r5:80000193 r4:dd9ed540
[ 11.596339] [<c0514880>] (clk_disable) from [<c0024680>] (_disable_optional_clocks+0x34/0x44)
[ 11.604896] r5:00000001 r4:c0942670
[ 11.608501] [<c002464c>] (_disable_optional_clocks) from [<c002470c>] (_disable_clocks+0x7c/0x84)
[ 11.617407] r5:c0942634 r4:00000003
[ 11.621011] [<c0024690>] (_disable_clocks) from [<c002568c>] (_enable+0x218/0x2d8)
[ 11.628610] r7:c0941c58 r6:c09855d8 r5:fffffff0 r4:c09425e8
[ 11.634323] [<c0025474>] (_enable) from [<c0025ecc>] (omap_hwmod_enable+0x2c/0x4c)
[ 11.641921] r7:c0027128 r6:a0000113 r5:c0942648 r4:c09425e8
[ 11.647637] [<c0025ea0>] (omap_hwmod_enable) from [<c00270d8>] (omap_device_enable+0x48/0x98)
[ 11.656195] r7:c0027128 r6:dda53ac0 r5:00000000 r4:00000001
[ 11.661910] [<c0027090>] (omap_device_enable) from [<c0027140>] (_od_runtime_resume+0x18/0x2c)
[ 11.670555] r7:c0027128 r6:c0027128 r5:dda5ca74 r4:dda5ca10
[ 11.676271] [<c0027128>] (_od_runtime_resume) from [<c03f200c>] (__rpm_callback+0x34/0x68)
[ 11.684567] r5:dda5ca74 r4:dda5ca10
[ 11.688173] [<c03f1fd8>] (__rpm_callback) from [<c03f2068>] (rpm_callback+0x28/0x88)
[ 11.695946] r7:c0027128 r6:dd8c8c10 r5:dda5ca10 r4:dda5ca10
[ 11.701660] [<c03f2040>] (rpm_callback) from [<c03f2f4c>] (rpm_resume+0x374/0x56c)
[ 11.709258] r7:c0027128 r6:dd8c8c10 r5:c0936100 r4:dda5ca10
[ 11.714973] [<c03f2bd8>] (rpm_resume) from [<c03f3198>] (__pm_runtime_resume+0x54/0x6c)
[ 11.723008] r10:00000000 r9:00000000 r8:00000000 r7:60000113 r6:00000004 r5:dda5ca74
[ 11.730906] r4:dda5ca10
[ 11.733458] [<c03f3144>] (__pm_runtime_resume) from [<c055d6dc>] (davinci_mcasp_probe+0xa20/0xb9c)
[ 11.742452] r7:dda5ca10 r6:dda5ca00 r5:dd8c1a10 r4:dd29a410
[ 11.748168] [<c055ccbc>] (davinci_mcasp_probe) from [<c03eafdc>] (platform_drv_probe+0x54/0xb8)
[ 11.756900] r10:00000000 r9:c08e1600 r8:00000000 r7:fffffdfb r6:c0979a1c r5:dda5ca10
[ 11.764800] r4:c09bfa44
[ 11.767351] [<c03eaf88>] (platform_drv_probe) from [<c03e9564>] (driver_probe_device+0x204/0x2f8)
[ 11.776257] r7:c0979a1c r6:00000000 r5:dda5ca10 r4:c09bfa44
[ 11.781971] [<c03e9360>] (driver_probe_device) from [<c03e96ec>] (__driver_attach+0x94/0x98)
[ 11.790441] r9:c08e1600 r8:000000ab r7:00000000 r6:dda5ca44 r5:c0979a1c r4:dda5ca10
[ 11.798258] [<c03e9658>] (__driver_attach) from [<c03e77ec>] (bus_for_each_dev+0x70/0xa4)
[ 11.806467] r7:00000000 r6:c03e9658 r5:c0979a1c r4:00000000
[ 11.812183] [<c03e777c>] (bus_for_each_dev) from [<c03e8e50>] (driver_attach+0x24/0x28)
[ 11.820217] r6:c0964310 r5:dd8c1980 r4:c0979a1c
[ 11.824880] [<c03e8e2c>] (driver_attach) from [<c03e8a8c>] (bus_add_driver+0x1a8/0x220)
[ 11.832920] [<c03e88e4>] (bus_add_driver) from [<c03e9e8c>] (driver_register+0x80/0x100)
[ 11.841042] r7:dd865680 r6:c09396f0 r5:c0911358 r4:c0979a1c
[ 11.846757] [<c03e9e0c>] (driver_register) from [<c03eaf04>] (__platform_driver_register+0x48/0x50)
[ 11.855839] r5:c0911358 r4:c0964310
[ 11.859445] [<c03eaebc>] (__platform_driver_register) from [<c0911374>] (davinci_mcasp_driver_init+0x1c/0x20)
[ 11.869398] r5:c0911358 r4:c09396f0
[ 11.873006] [<c0911358>] (davinci_mcasp_driver_init) from [<c000988c>] (do_one_initcall+0x98/0x1e4)
[ 11.882091] [<c00097f4>] (do_one_initcall) from [<c08e1f40>] (kernel_init_freeable+0x1d4/0x268)
[ 11.890823] r10:00000007 r9:c08e1600 r8:000000ab r7:c0921834 r6:c092f954 r5:c0985000
[ 11.898723] r4:c0985000
[ 11.901275] [<c08e1d6c>] (kernel_init_freeable) from [<c06836c4>] (kernel_init+0x18/0xf4)
[ 11.909484] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06836ac
[ 11.917382] r4:c0985000
[ 11.919934] [<c06836ac>] (kernel_init) from [<c000fd18>] (ret_from_fork+0x14/0x3c)
[ 11.927533] r5:c06836ac r4:00000000
[ 11.931137] ---[ end trace 2477645f9bc1bc85 ]---
[ 11.935771] omap_hwmod: mcasp3: _wait_target_ready failed: -16
[ 11.941682] davinci-mcasp 48468000.mcasp: ERRATA i868 workaround is enabled
[ 11.941684] ------------[ cut here ]------------
[ 11.941697] WARNING: CPU: 0 PID: 0 at drivers/bus/omap_l3_noc.c:147 l3_interrupt_handler+0x25c/0x368()
[ 11.941702] 44000000.ocp:L3 Custom Error: MASTER MPU TARGET L4_PER2_P3 (Read): Data Access in User mode during Functional access
[ 11.941706] Modules linked in:
[ 11.941712] CPU: 0 PID: 0 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 11.941715] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 11.941719] Backtrace:
[ 11.941731] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 11.941742] r7:c02e0130 r6:20000193 r5:00000000 r4:c0953590
[ 11.941751] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 11.941758] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 11.941768] r7:c02e0130 r6:00000093 r5:00000009 r4:c0935d40
[ 11.941774] [<c0035794>] (warn_slowpath_common) from [<c0035884>] (warn_slowpath_fmt+0x38/0x40)
[ 11.941785] r8:00000017 r7:c0848844 r6:00000002 r5:c0848904 r4:c08489a8
[ 11.941792] [<c0035850>] (warn_slowpath_fmt) from [<c02e0130>] (l3_interrupt_handler+0x25c/0x368)
[ 11.941798] r3:dd9f5f40 r2:c08489a8
[ 11.941801] r4:80080003
[ 11.941810] [<c02dfed4>] (l3_interrupt_handler) from [<c0082048>] (handle_irq_event_percpu+0xb4/0x160)
[ 11.941821] r10:c0982c4b r9:dd9f7240 r8:00000017 r7:00000000 r6:00000000 r5:dd9f72a0
[ 11.941824] r4:dda0f440
[ 11.941833] [<c0081f94>] (handle_irq_event_percpu) from [<c0082134>] (handle_irq_event+0x40/0x64)
[ 11.941844] r10:c0936504 r9:c068c27c r8:dd808000 r7:00000000 r6:c093bc84 r5:dd9f72a0
[ 11.941847] r4:dd9f7240
[ 11.941854] [<c00820f4>] (handle_irq_event) from [<c0085478>] (handle_fasteoi_irq+0xc0/0x194)
[ 11.941863] r7:00000000 r6:c093bc84 r5:dd9f72a0 r4:dd9f7240
[ 11.941870] [<c00853b8>] (handle_fasteoi_irq) from [<c0081674>] (generic_handle_irq+0x2c/0x3c)
[ 11.941878] r7:00000000 r6:00000000 r5:00000017 r4:c093140c
[ 11.941886] [<c0081648>] (generic_handle_irq) from [<c008194c>] (__handle_domain_irq+0x64/0xbc)
[ 11.941893] [<c00818e8>] (__handle_domain_irq) from [<c00094f0>] (gic_handle_irq+0x40/0x7c)
[ 11.941904] r9:c068c27c r8:fa213000 r7:fa212000 r6:c0935f00 r5:fa21200c r4:c09368e4
[ 11.941910] [<c00094b0>] (gic_handle_irq) from [<c0014854>] (__irq_svc+0x54/0x90)
[ 11.941913] Exception stack(0xc0935f00 to 0xc0935f48)
[ 11.941920] 5f00: 00000001 00000000 00000000 c0020f20 c0934000 c09364a4 00000000 00000000
[ 11.941927] 5f20: c0935f70 c068c27c c0936504 c0935f5c c0935f60 c0935f50 c00107b4 c00107b8
[ 11.941931] 5f40: 60000013 ffffffff
[ 11.941942] r9:c068c27c r8:c0935f70 r7:c0935f34 r6:ffffffff r5:60000013 r4:c00107b8
[ 11.941952] [<c0010778>] (arch_cpu_idle) from [<c0072800>] (default_idle_call+0x28/0x34)
[ 11.941961] [<c00727d8>] (default_idle_call) from [<c0072a60>] (cpu_startup_entry+0x200/0x260)
[ 11.941969] [<c0072860>] (cpu_startup_entry) from [<c06836a8>] (rest_init+0x90/0x94)
[ 11.941973] r7:c0936400
[ 11.941981] [<c0683618>] (rest_init) from [<c08e1d60>] (start_kernel+0x3d8/0x3e4)
[ 11.941986] r5:c0985000 r4:c0985040
[ 11.941991] [<c08e1988>] (start_kernel) from [<8000807c>] (0x8000807c)
[ 11.942002] r10:00000000 r9:412fc0f2 r8:8000406a r7:c093aae4 r6:c0921a24 r5:c0936484
[ 11.942006] r4:c0985214
[ 11.942009] ---[ end trace 2477645f9bc1bc86 ]---
[ 12.252156] davinci-mcasp 4847c000.mcasp: invalid tdm slots: 0
[ 13.542642] clock: dpll_abe_ck failed transition to 'locked'
[ 14.832580] clock: dpll_abe_ck failed transition to 'locked'
[ 14.840820] ------------[ cut here ]------------
[ 14.845462] WARNING: CPU: 1 PID: 1 at drivers/clk/clk.c:680 clk_core_disable+0x68/0x6c()
[ 14.853583] Modules linked in:
[ 14.856658] CPU: 1 PID: 1 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 14.865129] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 14.871245] Backtrace:
[ 14.873713] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 14.881312] r7:c0514728 r6:20000193 r5:00000000 r4:c0953590
[ 14.887028] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 14.894283] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 14.902406] r7:c0514728 r6:000002a8 r5:00000009 r4:00000000
[ 14.908121] [<c0035794>] (warn_slowpath_common) from [<c00358f0>] (warn_slowpath_null+0x24/0x2c)
[ 14.916941] r8:00000004 r7:c0941c58 r6:c0942304 r5:80000193 r4:dd83a600
[ 14.923710] [<c00358cc>] (warn_slowpath_null) from [<c0514728>] (clk_core_disable+0x68/0x6c)
[ 14.932187] [<c05146c0>] (clk_core_disable) from [<c05148ac>] (clk_disable+0x2c/0x38)
[ 14.940047] r5:80000193 r4:dd9ed880
[ 14.943654] [<c0514880>] (clk_disable) from [<c00246b0>] (_disable_clocks+0x20/0x84)
[ 14.951427] r5:fffffff0 r4:c0942304
[ 14.955031] [<c0024690>] (_disable_clocks) from [<c002568c>] (_enable+0x218/0x2d8)
[ 14.962628] r7:c0941c58 r6:c09855d8 r5:fffffff0 r4:c0942304
[ 14.968344] [<c0025474>] (_enable) from [<c0025ecc>] (omap_hwmod_enable+0x2c/0x4c)
[ 14.975943] r7:c0027128 r6:a0000113 r5:c0942364 r4:c0942304
[ 14.981658] [<c0025ea0>] (omap_hwmod_enable) from [<c00270d8>] (omap_device_enable+0x48/0x98)
[ 14.990216] r7:c0027128 r6:dda53d80 r5:00000000 r4:00000001
[ 14.995932] [<c0027090>] (omap_device_enable) from [<c0027140>] (_od_runtime_resume+0x18/0x2c)
[ 15.004577] r7:c0027128 r6:c0027128 r5:dda5cc74 r4:dda5cc10
[ 15.010293] [<c0027128>] (_od_runtime_resume) from [<c03f200c>] (__rpm_callback+0x34/0x68)
[ 15.018590] r5:dda5cc74 r4:dda5cc10
[ 15.022196] [<c03f1fd8>] (__rpm_callback) from [<c03f2068>] (rpm_callback+0x28/0x88)
[ 15.029969] r7:c0027128 r6:dd8c8c10 r5:dda5cc10 r4:dda5cc10
[ 15.035684] [<c03f2040>] (rpm_callback) from [<c03f2f4c>] (rpm_resume+0x374/0x56c)
[ 15.043282] r7:c0027128 r6:dd8c8c10 r5:c0936100 r4:dda5cc10
[ 15.048998] [<c03f2bd8>] (rpm_resume) from [<c03f3198>] (__pm_runtime_resume+0x54/0x6c)
[ 15.057033] r10:00000000 r9:00000000 r8:00000000 r7:60000113 r6:00000004 r5:dda5cc74
[ 15.064932] r4:dda5cc10
[ 15.067484] [<c03f3144>] (__pm_runtime_resume) from [<c055d6dc>] (davinci_mcasp_probe+0xa20/0xb9c)
[ 15.076478] r7:dda5cc10 r6:dda5cc00 r5:ddbd4910 r4:dd29a610
[ 15.082194] [<c055ccbc>] (davinci_mcasp_probe) from [<c03eafdc>] (platform_drv_probe+0x54/0xb8)
[ 15.090926] r10:00000000 r9:c08e1600 r8:00000000 r7:fffffdfb r6:c0979a1c r5:dda5cc10
[ 15.098824] r4:c09bfa44
[ 15.101375] [<c03eaf88>] (platform_drv_probe) from [<c03e9564>] (driver_probe_device+0x204/0x2f8)
[ 15.110282] r7:c0979a1c r6:00000000 r5:dda5cc10 r4:c09bfa44
[ 15.115999] [<c03e9360>] (driver_probe_device) from [<c03e96ec>] (__driver_attach+0x94/0x98)
[ 15.124469] r9:c08e1600 r8:000000ab r7:00000000 r6:dda5cc44 r5:c0979a1c r4:dda5cc10
[ 15.132288] [<c03e9658>] (__driver_attach) from [<c03e77ec>] (bus_for_each_dev+0x70/0xa4)
[ 15.140496] r7:00000000 r6:c03e9658 r5:c0979a1c r4:00000000
[ 15.146214] [<c03e777c>] (bus_for_each_dev) from [<c03e8e50>] (driver_attach+0x24/0x28)
[ 15.154249] r6:c0964310 r5:dd8c1980 r4:c0979a1c
[ 15.158911] [<c03e8e2c>] (driver_attach) from [<c03e8a8c>] (bus_add_driver+0x1a8/0x220)
[ 15.166951] [<c03e88e4>] (bus_add_driver) from [<c03e9e8c>] (driver_register+0x80/0x100)
[ 15.175072] r7:dd865680 r6:c09396f0 r5:c0911358 r4:c0979a1c
[ 15.180788] [<c03e9e0c>] (driver_register) from [<c03eaf04>] (__platform_driver_register+0x48/0x50)
[ 15.189868] r5:c0911358 r4:c0964310
[ 15.193477] [<c03eaebc>] (__platform_driver_register) from [<c0911374>] (davinci_mcasp_driver_init+0x1c/0x20)
[ 15.203429] r5:c0911358 r4:c09396f0
[ 15.207036] [<c0911358>] (davinci_mcasp_driver_init) from [<c000988c>] (do_one_initcall+0x98/0x1e4)
[ 15.216122] [<c00097f4>] (do_one_initcall) from [<c08e1f40>] (kernel_init_freeable+0x1d4/0x268)
[ 15.224853] r10:00000007 r9:c08e1600 r8:000000ab r7:c0921834 r6:c092f954 r5:c0985000
[ 15.232755] r4:c0985000
[ 15.235307] [<c08e1d6c>] (kernel_init_freeable) from [<c06836c4>] (kernel_init+0x18/0xf4)
[ 15.243517] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06836ac
[ 15.251415] r4:c0985000
[ 15.253967] [<c06836ac>] (kernel_init) from [<c000fd18>] (ret_from_fork+0x14/0x3c)
[ 15.261566] r5:c06836ac r4:00000000
[ 15.265167] ---[ end trace 2477645f9bc1bc87 ]---
[ 15.269801] ------------[ cut here ]------------
[ 15.274441] WARNING: CPU: 1 PID: 1 at drivers/clk/clk.c:680 clk_core_disable+0x68/0x6c()
[ 15.282561] Modules linked in:
[ 15.285636] CPU: 1 PID: 1 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 15.294107] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 15.300222] Backtrace:
[ 15.302690] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 15.310289] r7:c0514728 r6:20000193 r5:00000000 r4:c0953590
[ 15.316009] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 15.323266] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 15.331388] r7:c0514728 r6:000002a8 r5:00000009 r4:00000000
[ 15.337103] [<c0035794>] (warn_slowpath_common) from [<c00358f0>] (warn_slowpath_null+0x24/0x2c)
[ 15.345922] r8:00000004 r7:c0941c58 r6:c0942304 r5:80000193 r4:dd83a580
[ 15.352691] [<c00358cc>] (warn_slowpath_null) from [<c0514728>] (clk_core_disable+0x68/0x6c)
[ 15.361169] [<c05146c0>] (clk_core_disable) from [<c05148ac>] (clk_disable+0x2c/0x38)
[ 15.369029] r5:80000193 r4:dd9ed900
[ 15.372635] [<c0514880>] (clk_disable) from [<c0024680>] (_disable_optional_clocks+0x34/0x44)
[ 15.381192] r5:00000001 r4:c094238c
[ 15.384798] [<c002464c>] (_disable_optional_clocks) from [<c002470c>] (_disable_clocks+0x7c/0x84)
[ 15.393704] r5:c0942350 r4:00000002
[ 15.397311] [<c0024690>] (_disable_clocks) from [<c002568c>] (_enable+0x218/0x2d8)
[ 15.404910] r7:c0941c58 r6:c09855d8 r5:fffffff0 r4:c0942304
[ 15.410625] [<c0025474>] (_enable) from [<c0025ecc>] (omap_hwmod_enable+0x2c/0x4c)
[ 15.418224] r7:c0027128 r6:a0000113 r5:c0942364 r4:c0942304
[ 15.423938] [<c0025ea0>] (omap_hwmod_enable) from [<c00270d8>] (omap_device_enable+0x48/0x98)
[ 15.432497] r7:c0027128 r6:dda53d80 r5:00000000 r4:00000001
[ 15.438213] [<c0027090>] (omap_device_enable) from [<c0027140>] (_od_runtime_resume+0x18/0x2c)
[ 15.446857] r7:c0027128 r6:c0027128 r5:dda5cc74 r4:dda5cc10
[ 15.452573] [<c0027128>] (_od_runtime_resume) from [<c03f200c>] (__rpm_callback+0x34/0x68)
[ 15.460870] r5:dda5cc74 r4:dda5cc10
[ 15.464475] [<c03f1fd8>] (__rpm_callback) from [<c03f2068>] (rpm_callback+0x28/0x88)
[ 15.472248] r7:c0027128 r6:dd8c8c10 r5:dda5cc10 r4:dda5cc10
[ 15.477963] [<c03f2040>] (rpm_callback) from [<c03f2f4c>] (rpm_resume+0x374/0x56c)
[ 15.485561] r7:c0027128 r6:dd8c8c10 r5:c0936100 r4:dda5cc10
[ 15.491275] [<c03f2bd8>] (rpm_resume) from [<c03f3198>] (__pm_runtime_resume+0x54/0x6c)
[ 15.499309] r10:00000000 r9:00000000 r8:00000000 r7:60000113 r6:00000004 r5:dda5cc74
[ 15.507210] r4:dda5cc10
[ 15.509761] [<c03f3144>] (__pm_runtime_resume) from [<c055d6dc>] (davinci_mcasp_probe+0xa20/0xb9c)
[ 15.518754] r7:dda5cc10 r6:dda5cc00 r5:ddbd4910 r4:dd29a610
[ 15.524468] [<c055ccbc>] (davinci_mcasp_probe) from [<c03eafdc>] (platform_drv_probe+0x54/0xb8)
[ 15.533201] r10:00000000 r9:c08e1600 r8:00000000 r7:fffffdfb r6:c0979a1c r5:dda5cc10
[ 15.541098] r4:c09bfa44
[ 15.543650] [<c03eaf88>] (platform_drv_probe) from [<c03e9564>] (driver_probe_device+0x204/0x2f8)
[ 15.552557] r7:c0979a1c r6:00000000 r5:dda5cc10 r4:c09bfa44
[ 15.558270] [<c03e9360>] (driver_probe_device) from [<c03e96ec>] (__driver_attach+0x94/0x98)
[ 15.566741] r9:c08e1600 r8:000000ab r7:00000000 r6:dda5cc44 r5:c0979a1c r4:dda5cc10
[ 15.574559] [<c03e9658>] (__driver_attach) from [<c03e77ec>] (bus_for_each_dev+0x70/0xa4)
[ 15.582768] r7:00000000 r6:c03e9658 r5:c0979a1c r4:00000000
[ 15.588484] [<c03e777c>] (bus_for_each_dev) from [<c03e8e50>] (driver_attach+0x24/0x28)
[ 15.596518] r6:c0964310 r5:dd8c1980 r4:c0979a1c
[ 15.601181] [<c03e8e2c>] (driver_attach) from [<c03e8a8c>] (bus_add_driver+0x1a8/0x220)
[ 15.609221] [<c03e88e4>] (bus_add_driver) from [<c03e9e8c>] (driver_register+0x80/0x100)
[ 15.617343] r7:dd865680 r6:c09396f0 r5:c0911358 r4:c0979a1c
[ 15.623058] [<c03e9e0c>] (driver_register) from [<c03eaf04>] (__platform_driver_register+0x48/0x50)
[ 15.632140] r5:c0911358 r4:c0964310
[ 15.635746] [<c03eaebc>] (__platform_driver_register) from [<c0911374>] (davinci_mcasp_driver_init+0x1c/0x20)
[ 15.645700] r5:c0911358 r4:c09396f0
[ 15.649307] [<c0911358>] (davinci_mcasp_driver_init) from [<c000988c>] (do_one_initcall+0x98/0x1e4)
[ 15.658393] [<c00097f4>] (do_one_initcall) from [<c08e1f40>] (kernel_init_freeable+0x1d4/0x268)
[ 15.667126] r10:00000007 r9:c08e1600 r8:000000ab r7:c0921834 r6:c092f954 r5:c0985000
[ 15.675026] r4:c0985000
[ 15.677579] [<c08e1d6c>] (kernel_init_freeable) from [<c06836c4>] (kernel_init+0x18/0xf4)
[ 15.685787] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06836ac
[ 15.693688] r4:c0985000
[ 15.696239] [<c06836ac>] (kernel_init) from [<c000fd18>] (ret_from_fork+0x14/0x3c)
[ 15.703838] r5:c06836ac r4:00000000
[ 15.707439] ---[ end trace 2477645f9bc1bc88 ]---
[ 15.712073] omap_hwmod: mcasp8: _wait_target_ready failed: -16
[ 15.717988] ------------[ cut here ]------------
[ 15.719313] NET: Registered protocol family 10
[ 15.727086] WARNING: CPU: 0 PID: 0 at drivers/bus/omap_l3_noc.c:147 l3_interrupt_handler+0x25c/0x368()
[ 15.736433] 44000000.ocp:L3 Custom Error: MASTER MPU TARGET L4_PER2_P3 (Read): Data Access in User mode during Functional access
[ 15.748043] Modules linked in:
[ 15.751117] CPU: 0 PID: 0 Comm: swapper/0 Tainted: G W 4.4.84-00027-g018eb62 #3
[ 15.759588] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 15.765704] Backtrace:
[ 15.768173] [<c0013b1c>] (dump_backtrace) from [<c0013d18>] (show_stack+0x18/0x1c)
[ 15.775773] r7:c02e0130 r6:20000193 r5:00000000 r4:c0953590
[ 15.781492] [<c0013d00>] (show_stack) from [<c02b39a8>] (dump_stack+0x8c/0xa0)
[ 15.788748] [<c02b391c>] (dump_stack) from [<c003581c>] (warn_slowpath_common+0x88/0xb8)
[ 15.796870] r7:c02e0130 r6:00000093 r5:00000009 r4:c0935d40
[ 15.802587] [<c0035794>] (warn_slowpath_common) from [<c0035884>] (warn_slowpath_fmt+0x38/0x40)
[ 15.811319] r8:00000017 r7:c0848844 r6:00000002 r5:c0848904 r4:c08489a8
[ 15.818089] [<c0035850>] (warn_slowpath_fmt) from [<c02e0130>] (l3_interrupt_handler+0x25c/0x368)
[ 15.826996] r3:dd9f5f40 r2:c08489a8
[ 15.830598] r4:80080003
[ 15.833151] [<c02dfed4>] (l3_interrupt_handler) from [<c0082048>] (handle_irq_event_percpu+0xb4/0x160)
[ 15.842494] r10:c0982c4b r9:dd9f7240 r8:00000017 r7:00000000 r6:00000000 r5:dd9f72a0
[ 15.850395] r4:dda0f440
[ 15.852949] [<c0081f94>] (handle_irq_event_percpu) from [<c0082134>] (handle_irq_event+0x40/0x64)
[ 15.861855] r10:c0936504 r9:c068c27c r8:dd808000 r7:00000000 r6:c093bc84 r5:dd9f72a0
[ 15.869753] r4:dd9f7240
[ 15.872306] [<c00820f4>] (handle_irq_event) from [<c0085478>] (handle_fasteoi_irq+0xc0/0x194)
[ 15.880863] r7:00000000 r6:c093bc84 r5:dd9f72a0 r4:dd9f7240
[ 15.886578] [<c00853b8>] (handle_fasteoi_irq) from [<c0081674>] (generic_handle_irq+0x2c/0x3c)
[ 15.895224] r7:00000000 r6:00000000 r5:00000017 r4:c093140c
[ 15.900943] [<c0081648>] (generic_handle_irq) from [<c008194c>] (__handle_domain_irq+0x64/0xbc)
[ 15.909680] [<c00818e8>] (__handle_domain_irq) from [<c00094f0>] (gic_handle_irq+0x40/0x7c)
[ 15.918064] r9:c068c27c r8:fa213000 r7:fa212000 r6:c0935f00 r5:fa21200c r4:c09368e4
[ 15.925880] [<c00094b0>] (gic_handle_irq) from [<c0014854>] (__irq_svc+0x54/0x90)
[ 15.933393] Exception stack(0xc0935f00 to 0xc0935f48)
[ 15.938468] 5f00: 00000001 00000000 00000000 c0020f20 c0934000 c09364a4 00000000 00000000
[ 15.946680] 5f20: c0935f70 c068c27c c0936504 c0935f5c c0935f60 c0935f50 c00107b4 c00107b8
[ 15.954890] 5f40: 60000013 ffffffff
[ 15.958389] r9:c068c27c r8:c0935f70 r7:c0935f34 r6:ffffffff r5:60000013 r4:c00107b8
[ 15.966210] [<c0010778>] (arch_cpu_idle) from [<c0072800>] (default_idle_call+0x28/0x34)
[ 15.974338] [<c00727d8>] (default_idle_call) from [<c0072a60>] (cpu_startup_entry+0x200/0x260)
[ 15.982990] [<c0072860>] (cpu_startup_entry) from [<c06836a8>] (rest_init+0x90/0x94)
[ 15.990764] r7:c0936400
[ 15.993315] [<c0683618>] (rest_init) from [<c08e1d60>] (start_kernel+0x3d8/0x3e4)
[ 16.000826] r5:c0985000 r4:c0985040
[ 16.004430] [<c08e1988>] (start_kernel) from [<8000807c>] (0x8000807c)
[ 16.010982] r10:00000000 r9:412fc0f2 r8:8000406a r7:c093aae4 r6:c0921a24 r5:c0936484
[ 16.018879] r4:c0985214
[ 16.021425] ---[ end trace 2477645f9bc1bc89 ]---
[ 16.036580] sit: IPv6 over IPv4 tunneling driver
[ 16.041761] NET: Registered protocol family 17
[ 16.046484] Key type dns_resolver registered
[ 16.050864] omap_voltage_late_init: Voltage driver support not added
[ 16.057785] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 16.063993] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 16.070722] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 16.076959] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 16.084258] Power Management for TI OMAP4+ devices.
[ 16.089392] Registering SWP/SWPB emulation handler
[ 16.095541] dmm 4e000000.dmm: workaround for errata i878 in use
[ 16.102952] dmm 4e000000.dmm: initialized all PAT entries
[ 16.110805] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013).
[ 16.117476] [drm] No driver support for vblank timestamp query.
[ 16.123906] [drm] Initialized omapdrm 1.0.0 20110917 on minor 1
[ 16.131284] hctosys: unable to open rtc device (rtc0)
[ 16.148250] evm_1v8: disabling
[ 16.151327] vmmcwl_fixed: disabling
[ 16.155031] ldousb: disabling
[ 16.158534] ALSA device list:
[ 16.161513] No soundcards found.
[ 16.356211] EXT4-fs (mmcblk0p2): recovery complete
[ 16.364799] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 16.372974] VFS: Mounted root (ext4 filesystem) on device 179:2.
[ 16.383492] devtmpfs: mounted
[ 16.386702] Freeing unused kernel memory: 332K
[ 16.391163] This architecture does not have kernel memory protection.
[ 16.620962] systemd[1]: System time before build time, advancing clock.
[ 16.679468] random: systemd: uninitialized urandom read (16 bytes read, 15 bits of entropy available)
[ 16.693147] random: systemd: uninitialized urandom read (16 bytes read, 15 bits of entropy available)
[ 16.710973] systemd[1]: systemd 229 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT +GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN)
[ 16.729562] systemd[1]: Detected architecture arm.
Welcome to Arago 2016.12!
[ 16.757043] systemd[1]: Set hostname to <dra7xx-evm>.
[ 16.802096] Unhandled fault: imprecise external abort (0x1406) at 0x00000000
[ 16.809178] pgd = dd388000
[ 16.811894] [00000000] *pgd=00000000
[ 16.815937] systemd[69]: Freezing execution.
Stop here,please guide me to solve the issue.