Part Number: AM3359
Other Parts Discussed in Thread: ADS7846,
root@am335x-evm:~# weston --tty=1
Date: 2018-09-12 UTC
[15:01:44.340] weston 1.11.0
http://wayland.freedesktop.org
Bug reports to: bugs.freedesktop.org/enter_bug.cgi
Build: 1.10.93-2-g2d825ed configure.ac: bump to version 1.11.0 for the official release (2016-05-31 17:10:40 -0700)
[15:01:44.341] OS: Linux, 4.9.65-rt23-g7069a470d5, #17 PREEMPT RT Wed Sep 12 00:23:11 HKT 2018, armv7l
[15:01:44.342] Using config file '/etc//weston.ini'
[15:01:44.342] Output repaint window is 7 ms maximum.
[15:01:44.343] Loading module '/usr/lib/weston/drm-backend.so'
[15:01:44.355] initializing drm backend
[15:01:44.365] using /dev/dri/card0
[15:01:44.370] Loading module '/usr/lib/weston/gl-renderer.so'
failed to load module: /usr/lib/gbm/gbm_dri.so: cannot open shared object file: No such file or directory
failed to load module: /usr/lib/gbm/gbm_gallium_drm.so: cannot open shared object file: No such file or directory
loaded module : gbm_pvr.so
found valid GBM backend : gbm_pvr.so
[15:01:44.423] warning: either no EGL_EXT_platform_base support or specific platform support; falling back to eglGetDisplay.
[15:01:44.456] warning: EGL_EXT_buffer_age not supported. Performance could be affected.
[15:01:44.456] Retrieving EGL client extension string failed.
[15:01:44.476] input device 'matrix_keypad0', /dev/input/event2 is tagged by udev as: Keyboard
[15:01:44.476] input device 'matrix_keypad0', /dev/input/event2 is a keyboard
[15:01:44.482] input device 'SEM HCT Keyboard', /dev/input/event3 is tagged by udev as: Keyboard
[15:01:44.482] input device 'SEM HCT Keyboard', /dev/input/event3 is a keyboard
[15:01:44.488] input device 'SEM HCT Keyboard', /dev/input/event4 is tagged by udev as: Keyboard
[15:01:44.488] input device 'SEM HCT Keyboard', /dev/input/event4 is a keyboard
[15:01:44.492] input device 'ADS7846 Touchscreen', /dev/input/event0 is tagged by udev as: Touchscreen
[15:01:44.492] input device 'ADS7846 Touchscreen', /dev/input/event0 is a touch device
[15:01:44.496] input device 'volume_keys0', /dev/input/event1 is tagged by udev as: Keyboard
[15:01:44.496] input device 'volume_keys0', /dev/input/event1 is a keyboard
[ 669.751619] bytes_read = 128[15:01:44.772] EGL version: 1.4 build 1.14@3699939 (MAIN)
[15:01:44.772] EGL vendor: Imagination Technologies
[15:01:44.772] EGL client APIs: OpenGL_ES
[15:01:44.772] EGL extensions: EGL_IMG_client_api_ogl EGL_KHR_image
EGL_KHR_image_base EGL_KHR_gl_texture_2D_image
EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image
EGL_KHR_vg_parent_image EGL_IMG_cl_image EGL_KHR_fence_sync
EGL_IMG_context_priority EGL_IMG_hibernate_process
EGL_IMG_image_plane_attribs EGL_KHR_surfaceless_context
EGL_KHR_wait_sync EGL_KHR_create_context
EGL_WL_bind_wayland_display EGL_EXT_image_dma_buf_import
[15:01:44.772] GL version: OpenGL ES 2.0 build 1.14@3699939 (MAIN)
[15:01:44.772] GLSL version: OpenGL ES GLSL ES 1.00 build 1.14@3699939 (MAIN)
[15:01:44.772] GL vendor: Imagination Technologies
[15:01:44.773] GL renderer: PowerVR SGX 530
[15:01:44.773] GL extensions: GL_OES_rgb8_rgba8 GL_OES_depth24
GL_OES_vertex_half_float GL_OES_texture_float
GL_OES_texture_half_float GL_OES_element_index_uint
GL_OES_mapbuffer GL_OES_fragment_precision_high
GL_OES_compressed_ETC1_RGB8_texture GL_OES_EGL_image
GL_OES_EGL_image_external GL_OES_required_internalformat
GL_OES_depth_texture GL_OES_get_program_binary
GL_OES_packed_depth_stencil GL_OES_standard_derivatives
GL_OES_vertex_array_object GL_OES_egl_sync
GL_OES_surfaceless_context GL_EXT_discard_framebuffer
GL_EXT_blend_minmax GL_EXT_multi_draw_arrays
GL_EXT_multisampled_render_to_texture GL_EXT_shader_texture_lod
GL_EXT_texture_format_BGRA8888 GL_EXT_texture_rg
GL_IMG_shader_binary GL_IMG_texture_compression_pvrtc
GL_IMG_texture_npot GL_IMG_texture_format_BGRA8888
GL_IMG_read_format GL_IMG_program_binary
GL_IMG_uniform_buffer_object
GL_IMG_multisampled_render_to_texture GL_KHR_debug
[15:01:44.773] GL ES 2 renderer features:
read-back format: RGBA
wl_shm sub-image to texture: no
EGL Wayland extension: yes
[15:01:44.773] Chosen EGL config details:
RGBA bits: 8 8 8 8
swap interval range: 1 - 1
[15:01:44.774] cursor buffers unavailable, using gl cursors
[15:01:44.774] Failed to initialize backlight
[15:01:44.775] EDID data 'SAM', 'S24D360', '810175286'
[15:01:44.776] Output HDMI-A-1, (connector 26, crtc 24)
mode 1280x1024@60.0, current
mode 1440x900@59.9
mode 1280x800@59.9
mode 1152x864@75.0
mode 1280x720@60.0
mode 1280x720@59.9
mode 1280x720@50.0
mode 1024x768@75.0
mode 1024x768@70.1
mode 1024x768@60.0
mode 832x624@74.6
mode 800x600@75.0
mode 800x600@72.2
mode 800x600@60.3
mode 800x600@56.2
mode 720x576@50.0
mode 720x480@60.0
mode 720x480@59.9
mode 640x480@75.0
mode 640x480@72.8
mode 640x480@66.7
mode 640x480@60.0
mode 640x480@59.9
mode 720x400@70.1
[15:01:44.777] Compositor capabilities:
arbitrary surface rotation: yes
screen capture uses y-flip: yes
presentation clock: CLOCK_MONOTONIC, id 1
[15:01:44.783] Loading module '/usr/lib/weston/desktop-shell.so'
[15:01:44.788] launching '/usr/libexec/weston-keyboard'
[15:01:44.792] launching '/usr/libexec/weston-desktop-shell'
[15:01:44.943] set mode failed: No such file or directory
could not load cursor 'dnd-move'
could not load cursor 'dnd-copy'
could not load cursor 'dnd-none'
could not load cursor 'dnd-move'
could not load cursor 'dnd-copy'
could not load cursor 'dnd-none'
[15:01:45.561] set mode failed: No such file or directory
[15:01:45.607] set mode failed: No such file or directory
[15:02:45.198] set mode failed: No such file or directory
[15:02:45.198] unexpectedly large timestamp jump (from 670692 to 730283)
[15:03:45.188] set mode failed: No such file or directory
[15:04:45.188] set mode failed: No such file or directory
[15:05:45.188] set mode failed: No such file or directory
[15:06:45.188] set mode failed: No such file or directory
[15:07:45.189] set mode failed: No such file or directory
[15:08:45.189] set mode failed: No such file or directory
[15:09:45.188] set mode failed: No such file or directory
[15:10:45.188] set mode failed: No such file or directory
[15:11:45.188] set mode failed: No such file or directory
[15:12:45.188] set mode failed: No such file or directory
[15:13:45.188] set mode failed: No such file or directory
[15:14:45.189] set mode failed: No such file or directory
[15:15:45.188] set mode failed: No such file or directory
[15:16:45.188] set mode failed: No such file or directory
[15:17:45.188] set mode failed: No such file or directory
[15:18:45.188] set mode failed: No such file or directory