Hi,
When I run encode demo on dm6467, I find a strange problem. There is a sudden drop of framerate in the process of encoding.
The output information is as follow:
# ./encode -v 1.264 -a 1.aac
Encode demo started
...
Encode demo ARM Load: 9% DSP Load: 70% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 30 fps Video bit rate: 684 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 62 kbps
Encode demo ARM Load: 3% DSP Load: 71% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 30 fps Video bit rate: 620 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 63 kbps
Encode demo ARM Load: 5% DSP Load: 70% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 30 fps Video bit rate: 718 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 64 kbps
Encode demo ARM Load: 9% DSP Load: 43% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 26 fps Video bit rate: 563 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 54 kbps
Sound
Encode demo ARM Load: 2% DSP Load: 55% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 15 fps Video bit rate: 432 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 69 kbps
Encode demo ARM Load: 5% DSP Load: 72% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 30 fps Video bit rate: 644 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 64 kbps
Encode demo ARM Load: 8% DSP Load: 71% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 30 fps Video bit rate: 720 kbps Video resolution: 1280x720 Sound codec: N/A bit rate: 64 kbps
...
...
Encode demo ARM Load: 4% DSP Load: 70% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 30 fps Video bit rate: 618 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 64 kbps
Encode demo ARM Load: 9% DSP Load: 70% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 31 fps Video bit rate: 629 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 64 kbps
Encode demo ARM Load: 3% DSP Load: 64% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 28 fps Video bit rate: 592 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 62 kbps
Encode demo ARM Load: 5% DSP Load: 55% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 16 fps Video bit rate: 448 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 66 kbps
Encode demo ARM Load: 9% DSP Load: 69% Display Type: 720P 50Hz Video Codec: H.264 BP Video fps: 30 fps Video bit rate: 675 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 64 kbps
This is quite strange as the dspload goes down at the same time.
Who can explain this?
I want to get a stable framerate of encoding. Can anyone help me?