Part Number: AM5728
Tool/software: Linux
Hi, Ti and all,
I use PSDK05.00 and TI AM5728 IDK kit.
I want to use 2 DSP cores at same time, so I have modified the big-data-ipc-linux-demo(host_linux) of PDSK as bellow for DSP1 & DSP2:
big-data-ipc-demo-linux-01.01.00.00/host_linux/simple_buffer_example/shared/DRA7XX/config1.bld for DSP1:
...
EXT_CODE: {
name: "EXT_CODE",
base: 0x95000000,
len: 0x00100000,
space: "code",
access: "RWX"
},
EXT_DATA: {
name: "EXT_DATA",
base: 0x95100000,
len: 0x00200000,
space: "data",
access: "RW"
},
EXT_HEAP: {
name: "EXT_HEAP",
base: 0x95300000,
len: 0x00300000,
space: "data",
access: "RW"
},
...
big-data-ipc-demo-linux-01.01.00.00/host_linux/simple_buffer_example/shared/DRA7XX/rsc_table_dsp1.h for DSP1:
...
#define DSP_MEM_TEXT 0x95000000
/* Co-locate alongside TILER region for easier flushing */
#define DSP_MEM_IOBUFS 0x80000000
#define DSP_MEM_DATA 0x95100000
#define DSP_MEM_HEAP 0x95300000
#define DSP_MEM_IPC_DATA 0x9F000000
#define DSP_MEM_IPC_VRING 0x99000000
#define DSP_MEM_RPMSG_VRING0 0x99000000
#define DSP_MEM_RPMSG_VRING1 0x99004000
#define DSP_MEM_VRING_BUFS0 0x99040000
#define DSP_MEM_VRING_BUFS1 0x99080000
#define DSP_MEM_IPC_VRING_SIZE SZ_1M
#define DSP_MEM_IPC_DATA_SIZE SZ_1M
#define DSP_MEM_TEXT_SIZE (SZ_1M * 1)
#define DSP_MEM_DATA_SIZE (SZ_1M * 2)
#define DSP_MEM_HEAP_SIZE (SZ_1M * 3)
#define DSP_MEM_IOBUFS_SIZE (SZ_1M * 90)
big-data-ipc-demo-linux-01.01.00.00/host_linux/simple_buffer_example/shared/DRA7XX/config2.bld for DSP2:
...
EXT_CODE: {
name: "EXT_CODE",
base: 0x95600000,
len: 0x00100000,
space: "code",
access: "RWX"
},
EXT_DATA: {
name: "EXT_DATA",
base: 0x95700000,
len: 0x00200000,
space: "data",
access: "RW"
},
EXT_HEAP: {
name: "EXT_HEAP",
base: 0x95900000,
len: 0x00300000,
space: "data",
access: "RW"
},
...
big-data-ipc-demo-linux-01.01.00.00/host_linux/simple_buffer_example/shared/DRA7XX/rsc_table_dsp2.h for DSP2:
...
#define DSP_MEM_TEXT 0x95600000
/* Co-locate alongside TILER region for easier flushing */
#define DSP_MEM_IOBUFS 0x80000000
#define DSP_MEM_DATA 0x95700000
#define DSP_MEM_HEAP 0x95900000
#define DSP_MEM_IPC_DATA 0x9F000000
#define DSP_MEM_IPC_VRING 0x99000000
#define DSP_MEM_RPMSG_VRING0 0x99000000
#define DSP_MEM_RPMSG_VRING1 0x99004000
#define DSP_MEM_VRING_BUFS0 0x99040000
#define DSP_MEM_VRING_BUFS1 0x99080000
#define DSP_MEM_IPC_VRING_SIZE SZ_1M
#define DSP_MEM_IPC_DATA_SIZE SZ_1M
#define DSP_MEM_TEXT_SIZE (SZ_1M * 1)
#define DSP_MEM_DATA_SIZE (SZ_1M * 2)
#define DSP_MEM_HEAP_SIZE (SZ_1M * 3)
#define DSP_MEM_IOBUFS_SIZE (SZ_1M * 90)
...
the others (include DTS) was not changed.
Then DSP1 booting successes, but DSP2 failed as bellow:
root@am57xx-evm:/home/test_arm_dsp# ./big-data-ipc2.sh
[ 2512.811718] omap_hwmod: mmu0_dsp1: _wait_target_disable failed
[ 2512.817678] remoteproc remoteproc2: stopped remote processor 40800000.dsp
[ 2512.824945] remoteproc remoteproc2: releasing 40800000.dsp
[ 2512.831147] remoteproc remoteproc3: releasing 41000000.dsp
[ 2512.842309] omap-rproc 40800000.dsp: assigned reserved memory node dsp1-memory@99000000
[ 2512.851539] remoteproc remoteproc2: 40800000.dsp is available
[ 2512.859494] omap-rproc 41000000.dsp: assigned reserved memory node dsp2-memory@9f000000
[ 2512.862563] remoteproc remoteproc2: powering up 40800000.dsp
[ 2512.862575] remoteproc remoteproc2: Booting fw image dra7-dsp1-fw.xe66, size 4426452
[ 2512.869257] omap_hwmod: mmu0_dsp1: _wait_target_disable failed
[ 2512.869294] omap-iommu 40d01000.mmu: 40d01000.mmu: version 3.0
[ 2512.869328] omap-iommu 40d02000.mmu: 40d02000.mmu: version 3.0
[ 2512.898584] virtio_rpmsg_bus virtio2: rpmsg host is online
[ 2512.898622] remoteproc remoteproc2: registered virtio2 (type 7)
[ 2512.898626] remoteproc remoteproc2: remote processor 40800000.dsp is now up
[ 2512.899365] virtio_rpmsg_bus virtio2: creating channel rpmsg-proto addr 0x3d
[ 2512.938381] remoteproc remoteproc3: 41000000.dsp is available
[ 2512.951035] remoteproc remoteproc3: powering up 41000000.dsp
[ 2512.956943] remoteproc remoteproc3: Booting fw image dra7-dsp2-fw.xe66, size 4426452
[ 2512.971454] omap_hwmod: mmu0_dsp2: _wait_target_disable failed
[ 2512.977356] omap-iommu 41501000.mmu: 41501000.mmu: version 3.0
[ 2512.983283] omap-iommu 41502000.mmu: 41502000.mmu: version 3.0
[ 2512.989461] alloc_contig_range: [9f004, 9f007) PFNs busy
[ 2512.995335] cma: cma_alloc: alloc failed, req-size: 2048 pages, ret: -12
[ 2513.002074] omap-rproc 41000000.dsp: failed to allocate dma memory: len 0x800000
[ 2513.009542] remoteproc remoteproc3: Failed to process resources: -12
[ 2513.022765] omap_hwmod: mmu0_dsp2: _wait_target_disable failed
>> main() start:
Main_main() start:
App_create() start:
msgqName=DSP1:MsgQ:01
msgqName=DSP2:MsgQ:01
^CIpc: Caught SIGINT, calling Ipc_stop...
########## dsp1 log ##########
[ 0.000] 18 Resource entries at 0x95000000
[ 0.000] [t=0x000252a1] xdc.runtime.Main: --> main:
[ 0.000] registering rpmsg-proto:rpmsg-proto service on 61 with HOST
[ 0.000] [t=0x00295f77] xdc.runtime.Main: NameMap_sendMessage: HOST 53, port=61
[ 0.000] [t=0x002a5b7a] xdc.runtime.Main: --> smain:
[ 0.000] [t=0x002afd94] Server: msgqName=DSP1:MsgQ:01
[ 0.000]
[ 0.000] [t=0x002bdfcd] Server: Server_create(): server is ready
[ 0.000] [t=0x002c2d7a] Server: Server_create() leave: 0
[ 0.000] [t=0x002c6868] Server: Server_exec(): start
How can I solve this issue?
Please lead me to success.
Thanks,
Best Regards.
Aither.