Part Number: DM505
The DM505 states in the data sheet it supports Memory Interface (EMIF) Module Supports DDR3/DDR3L up to DDR-1066. All the DDR3 Mem I can find runs off of 1.425 V ~ 1.575 V. Do I need any interface chips or can I connect the DM505 directly to the DDR# mem running at 1.425 V ~ 1.575 V?