Part Number: TDA2EXEVM
Tool/software: TI-RTOS
Hi there,
I encounter a problem of XDC Assert when i develop usecase i.e., trying to run apps.out
Below i have provided the assert info:
***********************************************************************
root@dra7xx-evm:/opt/vision_sdk# ./apps.out
[HOST] OSA: MEM: 0: Mapped 0xa0100000 to 0xb6950000 of size 0x00100000
[HOST] OSA: MEM: 1: Mapped 0x84203000 to 0xa6f50000 of size 0x0fa00000
[HOST] OSA: MEM: 2: Mapped 0xa0200000 to 0xa6e90000 of size 0x00040000
[HOST] OSA: MEM: 3: Mapped 0xa02c0000 to 0xa6ed0000 of size 0x00080000
[HOST] OSA: MEM: 4: Mapped 0x00000000 to 0x00000000 of size 0x00000000
[HOST] OSA: HOST Remote Log Shared Memory @ 0xa024f140
[HOST] OSA: DSP1 Remote Log Shared Memory @ 0xa02769e0
[HOST] OSA: IPU2 Remote Log Shared Memory @ 0xa0363da0
[HOST] [HOST ] 32.707405 s: SYSTEM: System A15 Init in progress !!!
[HOST] [DSP1 ] 12.152595 s: ***** DSP1 Firmware build time 16:27:03 Jan 19 2019
[HOST] [DSP1 ] 12.152656 s: *** SYSTEM: CPU Frequency <ORG = 600000000 Hz>, <NEW = 600000000 Hz>
[HOST] [DSP1 ] 12.152870 s: SYSTEM: System Common Init in progress !!!
[HOST] [DSP1 ] 12.152992 s: SYSTEM: IPC init in progress !!!
[HOST] [DSP1 ] 12.153022 s: SYSTEM: Attaching to [IPU2] ...
[HOST] [DSP1 ] 12.155035 s: SYSTEM: Attaching to [IPU2] ... SUCCESS !!!
[HOST] [DSP1 ] 12.155066 s: SYSTEM: Notify register to [IPU2] line 0, event 15...
[HOST] [DSP1 ] 12.155127 s: SYSTEM: Notify init done !!!
[HOST] [DSP1 ] 12.155279 s: SYSTEM: MsgQ init done !!!
[HOST] [DSP1 ] 12.155340 s: RpmsgInit in progress...
[HOST] [DSP1 ] 12.155401 s: SYSTEM: IPC init DONE !!!
[HOST] [DSP1 ] 12.156133 s: SYSTEM: System Common Init Done !!!
[HOST] [DSP1 ] 12.156164 s: SYSTEM: System DSP Init in progress !!!
[HOST] [DSP1 ] 12.156347 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024
[HOST] [DSP1 ] 12.156408 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[HOST] [DSP1 ] 12.156438 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 522072 B (509 KB)
[HOST] [DSP1 ] 12.156499 s: SYSTEM: Initializing Links !!!
[HOST] [DSP1 ] 12.164704 s: SYSTEM: Initializing Links ... DONE !!!
[HOST] [DSP1 ] 12.164734 s: SYSTEM: System DSP Init Done !!!
[HOST] [DSP1 ] 12.184865 s: Connection established with HLOS, calling rpmsgInit
[HOST] [DSP1 ] 12.184956 s:
[HOST] [DSP1 ] 12.184956 s: ### XDC ASSERT - ERROR CALLBACK START ###
[HOST] [DSP1 ] 12.184987 s:
[HOST] [DSP1 ] 12.185109 s: assertion failure
[HOST] [DSP1 ] 12.185109 s:
[HOST] [DSP1 ] 12.185139 s: ### XDC ASSERT - ERROR CALLBACK END ###
[HOST] [DSP1 ] 12.185139 s:
[HOST] [IPU2 ] 11.944793 s: ***** IPU2 Firmware build time 12:11:23 Jan 18 2019
[HOST] [IPU2 ] 11.945007 s: *** SYSTEM: CPU Frequency <ORG = 212800000 Hz>, <NEW = 212800000 Hz>
[HOST] [IPU2 ] 11.947935 s: SYSTEM: System Common Init in progress !!!
[HOST] [IPU2 ] 11.957390 s: SYSTEM: IPC init in progress !!!
[HOST] [IPU2 ] 11.957512 s: SYSTEM: Attaching to [DSP1] ...
[HOST] [IPU2 ] 12.155035 s: SYSTEM: Attaching to [DSP1] ... SUCCESS !!!
[HOST] [IPU2 ] 12.155127 s: SYSTEM: Notify register to [DSP1] line 0, event 15...
[HOST] [IPU2 ] 12.155310 s: SYSTEM: Notify init done !!!
[HOST] [IPU2 ] 12.157048 s: SYSTEM: MsgQ init done !!!
[HOST] [IPU2 ] 12.158024 s: RpmsgInit in progress...
[HOST] [IPU2 ] 12.158085 s: Connection established with HLOS, calling rpmsgInit
[HOST] [IPU2 ] 12.158360 s:
[HOST] [IPU2 ] 12.158421 s: ### XDC ASSERT - ERROR CALLBACK START ###
[HOST] [IPU2 ] 12.158482 s:
[HOST] [IPU2 ] 12.158817 s: assertion failure
[HOST] [IPU2 ] 12.158878 s:
[HOST] [IPU2 ] 12.158909 s: ### XDC ASSERT - ERROR CALLBACK END ###
[HOST] [IPU2 ] 12.158970 s:
****************************************************************************************
and for further info, i have given in \vision_sdk\$(MAKEAPPNAME)\configs\$(MAKECONFIG)\cfg.mk file
#
# Supported values: ipu1_0 ipu2
IPU_PRIMARY_CORE=ipu2
IPU_SECONDARY_CORE=ipu1_0
can any-one help me resolve this error.?
Regards
Balaji T