Part Number: AM5748
As the reference design in TMDKIDK574, it uses 256x16 as the ECC memory, and 2 chips of 256 x 16 in EMIF1, and 2 chips of 256 x 16 in EMIF2,
I was wondering if I could use 512x 8 as ECC, and 512 x 16 in EMIF1 and 2 chips of 512 x 16 in EMIF2 with the total memory of 512MB ECC & 3GB DDR3L?
And the maximum memory capacity should be less than 4GB including ECC and normal Memory, right?