Tool/software: TI-RTOS
HI,
We have connected a SAT0089 daughter board with one OV10635 camera to TDA2xx EVM. And tried to run the single camera capture display usecase (1CH VIP capture + Display) present in the vision sdk. But we are observing following issue :-
[IPU1-0] 51.083236 s:
[IPU1-0] 51.190355 s: CAPTURE: Create in progress !!!
[IPU1-0] 51.190569 s: CAPTURE: VIP1 Slice0 PortA capture mode is [ 8-bit] !!!
[IPU1-0] 51.191545 s: CAPTURE: Create Done !!!
[IPU1-0] 51.191880 s: DISPLAY: Create in progress !!!
[IPU1-0] 51.192460 s: DISPLAY: Create Done !!!
[IPU1-0] 51.192643 s: GRPXSRC: Create in progress !!!
[IPU1-0] 52.901451 s: GRPXSRC: Create Done !!!
[IPU1-0] 52.901848 s: DISPLAY: Create in progress !!!
[IPU1-0] 52.902366 s: DISPLAY: Create Done !!!
[IPU1-0] 52.902580 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1022
[IPU1-0] 52.902702 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 246808 B (241 KB)
[IPU1-0] 52.902854 s: SYSTEM: Heap = SR_OCMC @ 0x00000000, Total size = 0 B (0 KB), Free size = 0 B (0 KB)
[IPU1-0] 52.903037 s: SYSTEM: Heap = SR_DDR_CACHED @ 0x89c03000, Total size = 368037888 B (350 MB), Free size = 356978688 B (340 MB
)
[IPU1-0] 52.903251 s: SYSTEM: Heap = SR_DDR_NON_CACHED @ 0xbfb00000, Total size = 127360 B (0 MB), Free size = 92800 B (0 MB)
[IPU1-0] 52.914811 s: CHAINS: Sensor create in progress
[IPU1-0] 52.915421 s: VIDEO_SENSOR: INST0 : I2C1 : I2C Addr = 0x30
[IPU1-0] 52.916244 s:
[IPU1-0] 52.916549 s: i2cMdSubmitChan: i2c1 transfer to slave address 0x30 failed
[IPU1-0] 52.916641 s: src/bsp_deviceI2c.c @ Line 765:
[IPU1-0] 52.916732 s: I2C1: DEV 0x30: RD 0x300a ... ERROR !!!
[IPU1-0] 52.916824 s: src/bsp_deviceI2c.c @ Line 836:
[IPU1-0] 52.916915 s: I2C1: Error timeout 1 ms!!!
[IPU1-0] 52.917342 s: Assertion @ Line: 510 in /home/user/PSDK_3_5/vision_sdk/apps/src/rtos/video_sensor/src/vid_sensor.c: status == SYST
EM_LINK_STATUS_SOK : failed !!!
[IPU1-0] 52.918135 s: Assertion @ Line: 510 in /home/user/PSDK_3_5/vision_sdk/apps/src/rtos/video_sensor/src/vid_sensor.c: status == SYST
EM_LINK_STATUS_SOK : failed !!!
[IPU1-0] 52.920423 s: *** UTILS: CPU KHz = 20000 Khz ***
[IPU1-1] 52.903891 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU1-1] 52.904074 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 655360 B (640 KB), Free size = 643368 B (628 KB)
[HOST ] 52.904471 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[HOST ] 52.904501 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 6291456 B (6144 KB), Free size = 6247680 B (6101 KB)
[DSP1 ] 52.904715 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP1 ] 52.904776 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP1 ] 52.904806 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 514584 B (502 KB)
[DSP2 ] 52.905081 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP2 ] 52.905142 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP2 ] 52.905172 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 514584 B (502 KB)
[EVE1 ] 52.905874 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE1 ] 52.906148 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE1 ] 52.906697 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB)
[EVE2 ] 52.907948 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE2 ] 52.908345 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE2 ] 52.908894 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB)
[EVE3 ] 52.910144 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE3 ] 52.910419 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE3 ] 52.910968 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB)
[EVE4 ] 52.912432 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE4 ] 52.912737 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE4 ] 52.913255 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB)
[IPU2 ] 52.914292 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU2 ] 52.914414 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 250104 B (244 KB)
Could you please suggest me what can be done ?
Regards,
Amol