Dear Forum,
We are in the process of going as low power as possible while in deepsleep on our current custom design based on the OMAP-L138
We are using
OMAPL138EZCED4E + mDDR
We are having problems with power optimization in deep sleep mode
CVDD: 2.06mA
VGroup - A: 0.32mA
VGroup - B: 0.075mA (Disable pull-up/down internal when sleepmode)
VGroup - C: 0.64mA
DDR_DVDD current so high: 3.27mA
We are having problems with the PHY supply source (DDR_DVDD)
Thank you