Part Number: TDA2
Is the a requirement for termination resistors on TX and RX for the PCI-e layout?
This PCI-e bus is chip to chip not to an off board device.
I see in the recommended layout details for differential and single ended trace impedance. The is detail on the clock termination 50 ohm to GND on P and N. Other resources for PCI-e show TX and RX termination resistors both to GND and across P and N.