Part Number: TMS320DM365
Dear Sirs:
As follows, log message by UART
--------------------------------------------------------------------------------------------------------
-----------------------------------------------
LightCrafter - NAND Boot
-----------------------------------------------
nand_size=134217728
u-boot src=0x00320800
nand_read block_idx=0x00000019 page_idx=0x00000001 len=0x0002D000
block=0000001A
kernel src=0x00400000
nand_read block_idx=0x00000020 page_idx=0x00000000 len=0x00300000
block=00000038
file-system src=0x00800000
nand_read block_idx=0x00000040 page_idx=0x00000000 len=0x00300000
block=00000058
Jummping to nand bootloader
--------------------------------------------------------------------------------------------------------
TMS320DM365ZCE21 executes NAND Boot to stop at "Jummping to nand bootloader"
Where is TMS320DM365ZCE21 wrong?
Using MMC/SD boot,also failed
As follows, log message by UART
---------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
SD card boot and flashing tool for DM355 and DM365
Online manual: wiki.davincidsp.com/.../SD_card_boot_and_flashing_tool_for_DM355_and_DM365
based on TI DM35x FlashAndBootUtils 1.10 SFT, TI flash_utils and SpectrumDigital evmdm355, evmdm365
Compiled on Sep 17 2013 at 12:12:58 with gcc 4.4.1
SYSTEM->DEVICE_ID=0x8B83E02F
sdcard_init
MMCSD_cardIdentification
00000000sdcard_read sdc_src=0x00001000 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0xA1ACED00
sdcard_read sdc_src=0x00001200 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00001400 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00001600 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00001800 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00001A00 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00001C00 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00001E00 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00002000 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00002200 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00002400 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00002600 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00002800 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00002A00 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00002C00 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00002E00 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
sdcard_read sdc_src=0x00003000 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000000
flasher_data=0x00000000
flasher_data not found
sdcard_read sdc_src=0x00008000 dst=0x80000000 len=0x00000200 dst + len=0x80000200 *data0=0x00000FC1
check_pattern_123
SD card read check failed
i=0x00000000
i * sizeof(ibuf[0])=0x00000000
(int)&ibuf[i]=0x80000000
ibuf[i]=0x00000FC1
---------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
Where is TMS320DM365ZCE21 wrong?