My customer needs TI support to provide the update ROHS10 and REACH declaration for the following TI processors, which are obsolete. Please feel free to contact me if you have any query.
Part List:
Manufacturers.Mfr. Part Number |
AM3352ZCZ60 |
LM3S1B21-IBZ80-C5T |
TMS320C6415TBZLZ6 |
Required documents:
1) The ROHS 10 (EU) 2015/863 certificate of compliance ( 10 substance)
- Cadmium(Cd): 0.01%
- Mercury: 0.1%
- Lead(Pb) : 0.1%
- Hexavalent chromium (Cr6+) : 0.1%
- Polybrominated biphenyls (PBB): 0.1 %;
- Polybrominated diphenyl ethers (PBDE): 0.1 %
- Bis(2-Ethylhexyl) phthalate (DEHP): 0.1% (added in 2015);
- Benzyl butyl phthalate (BBP): 0.1% (added in 2015);
- Dibutyl phthalate (DBP): 0.1% (added in 2015);
- Diisobutyl phthalate (DIBP): 0.1% (added in 2015).
2) REACH (SVHC) 191 Certificate of compliance ==> The latest candidate list is issued on link below, http://echa.europa.eu/web/guest/candidate-list-table.
Thanks!