Part Number: AM3352
Tool/software: Linux
Hello,
We are using the AM3352 on a custom board running Linux 4.9 built from the sources in the TI processor SDK 04.02.00. We were originally using a Micron eMMC p/n MTFC16GJDDQ-4M IT (JEDEC/MMC 4.41) which worked correctly with the eMMC driver supplied with the kernel. Due to obsolesence, the eMMC was replaced with Micron p/n MTFC16GAKAENA-4M IT (JEDEC/MMC 5.0). With the new eMMC, when the kernel boots and attempts to initialize the eMMC, the follwing is output and the boot process halts:
mmc0: error -110 whilst initialising MMC card
It appears that the calls to mmc_switch in mmc_select_bus_width as well as the call to mmc_switch to enable HPI in mmc_init_card (both located in mmc.c) are returning -110 (-ETIMEDOUT) which is causing mmc_init_card to return -110 and thus the mmc initialization fails.
The relevant device tree entries for the mmc are as follows:
mmc2: mmc@481d8000 {
compatible = "ti,omap4-hsmmc";
ti,hwmods = "mmc2";
ti,needs-special-reset;
dmas = <&edma 2 0
&edma 3 0>;
dma-names = "tx", "rx";
interrupts = <28>;
interrupt-parent = <&intc>;
reg = <0x481d8000 0x1000>;
status = "disabled";
};
&mmc2 {
vmmc-supply = <&vmmc_reg>;
pinctrl-names = "default";
pinctrl-0 = <&emmc_pins>;
bus-width = <8>;
ti,non-removable;
non-removable;
wp-gpios = <&gpio1 28 GPIO_ACTIVE_LOW>;
ti,needs-special-hs-handling;
status = "okay";
};
The complete kernel boot log is attached.
Any suggestions? Thank you.
Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.59-alc (jeff@alcdeb04m) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #1 PREEMPT Fri Mar 22 13:10:19 EDT 2019 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt:Machine model: TI AM335x ALC [ 0.000000] cma: Reserved 24 MiB at 0x8d800000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64516 [ 0.000000] Kernel command line: console=ttyO0,115200n8 loginShell=allow root=/dev/mmcblk0p2 ro rootflags=data=ordered,journal_checksum,commit=1,discard rootfstype=ext4 t [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 223124K/260096K available (6144K kernel code, 382K rwdata, 2032K rodata, 1024K init, 245K bss, 12396K reserved, 24576K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xd0000000 - 0xff800000 ( 760 MB) [ 0.000000] lowmem : 0xc0000000 - 0xcfe00000 ( 254 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0700000 (7136 kB) [ 0.000000] .init : 0xc0900000 - 0xc0a00000 (1024 kB) [ 0.000000] .data : 0xc0a00000 - 0xc0a5f8b0 ( 383 kB) [ 0.000000] .bss : 0xc0a61000 - 0xc0a9e430 ( 246 kB) [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000020] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000046] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000061] OMAP clocksource: timer1 at 24000000 Hz [ 0.001019] clocksource_probe: no matching clocksources found [ 0.001352] Console: colour dummy device 80x30 [ 0.001391] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032) [ 0.118706] pid_max: default: 32768 minimum: 301 [ 0.118839] Security Framework initialized [ 0.118907] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.118921] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.119851] CPU: Testing write buffer coherency: ok [ 0.120284] Setting up static identity map for 0x80100000 - 0x80100078 [ 0.123645] devtmpfs: initialized [ 0.140639] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.141340] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.141376] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.143354] pinctrl core: initialized pinctrl subsystem [ 0.144918] NET: Registered protocol family 16 [ 0.147793] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.170823] omap_hwmod: debugss: _wait_target_disable failed [ 0.242080] OMAP GPIO hardware version 0.1 [ 0.274534] No ATAGs? [ 0.274568] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.274967] omap4_sram_init:Unable to allocate sram needed to handle errata I688 [ 0.274983] omap4_sram_init:Unable to get sram pool needed to handle errata I688 [ 0.348654] edma 49000000.edma: TI EDMA DMA engine driver [ 0.355979] SCSI subsystem initialized [ 0.357876] usbcore: registered new interface driver usbfs [ 0.358058] usbcore: registered new interface driver hub [ 0.358234] usbcore: registered new device driver usb [ 0.359926] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 0.360355] pps_core: LinuxPPS API ver. 1 registered [ 0.360372] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it> [ 0.360477] PTP clock support registered [ 0.364445] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.367578] clocksource: Switched to clocksource timer1 [ 0.367790] VFS: Disk quotas dquot_6.6.0 [ 0.367880] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.396066] NET: Registered protocol family 2 [ 0.398834] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.398887] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.398926] TCP: Hash tables configured (established 2048 bind 2048) [ 0.399015] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.399042] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.399293] NET: Registered protocol family 1 [ 0.399792] RPC: Registered named UNIX socket transport module. [ 0.399812] RPC: Registered udp transport module. [ 0.399821] RPC: Registered tcp transport module. [ 0.399831] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.400755] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.401304] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.406468] workingset: timestamp_bits=30 max_order=16 bucket_order=0 [ 0.407356] NFS: Registering the id_resolver key type [ 0.407414] Key type id_resolver registered [ 0.407427] Key type id_legacy registered [ 0.414770] NET: Registered protocol family 38 [ 0.414831] io scheduler noop registered [ 0.414844] io scheduler deadline registered [ 0.414917] io scheduler cfq registered (default) [ 0.416703] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.420981] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.424875] omap_uart 44e09000.serial: no wakeirq for uart0 [ 0.425023] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a OMAP UART0 [ 1.023541] console [ttyO0] enabled [ 1.029132] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.060219] brd: module loaded [ 1.076031] loop: module loaded [ 1.091322] libphy: Fixed MDIO Bus: probed [ 1.099136] vcan: Virtual CAN interface driver [ 1.103821] slcan: serial line CAN interface driver [ 1.110581] slcan: 10 dynamic interface channels. [ 1.115537] CAN device driver interface [ 1.121340] usbcore: registered new interface driver asix [ 1.128183] usbcore: registered new interface driver ax88179_178a [ 1.134813] usbcore: registered new interface driver cdc_ether [ 1.141426] usbcore: registered new interface driver smsc95xx [ 1.147889] usbcore: registered new interface driver net1080 [ 1.153990] usbcore: registered new interface driver cdc_subset [ 1.160527] usbcore: registered new interface driver zaurus [ 1.166711] usbcore: registered new interface driver cdc_ncm [ 1.173853] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.181241] ehci-omap: OMAP-EHCI Host Controller driver [ 1.187219] usbcore: registered new interface driver cdc_wdm [ 1.193652] usbcore: registered new interface driver usb-storage [ 1.200478] usbcore: registered new interface driver usbserial [ 1.206972] usbcore: registered new interface driver usbserial_generic [ 1.214158] usbserial: USB Serial support registered for generic [ 1.220862] usbcore: registered new interface driver ftdi_sio [ 1.227169] usbserial: USB Serial support registered for FTDI USB Serial Device [ 1.236227] i2c /dev entries driver [ 1.242322] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.252268] omap_hsmmc 481d8000.mmc: Got WP GPIO [ 1.262874] ledtrig-cpu: registered to indicate activity on CPUs [ 1.270967] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 1.277278] omap-aes 53500000.aes: will run requests pump with realtime priority [ 1.287016] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 1.295397] usbcore: registered new interface driver usbhid [ 1.302009] usbhid: USB HID core driver [ 1.307208] oprofile: using arm/armv7 [ 1.311866] nf_conntrack version 0.5.0 (4096 buckets, 16384 max) [ 1.318916] Initializing XFRM netlink socket [ 1.323447] NET: Registered protocol family 17 [ 1.328328] NET: Registered protocol family 15 [ 1.332999] can: controller area network core (rev 20120528 abi 9) [ 1.339635] NET: Registered protocol family 29 [ 1.344306] can: raw protocol (rev 20120528) [ 1.348845] can: broadcast manager protocol (rev 20161123 t) [ 1.354794] can: netlink gateway (rev 20130117) max_hops=1 [ 1.360751] Key type dns_resolver registered [ 1.365484] omap_voltage_late_init: Voltage driver support not added [ 1.372877] ThumbEE CPU extension supported. [ 1.411608] vrtc: supplied by vcc_5v0_pmic [ 1.420019] vio: supplied by vcc_5v0_pmic [ 1.426108] vdd1: supplied by vcc_5v0_pmic [ 1.432699] vdd2: supplied by vcc_5v0_pmic [ 1.439459] random: fast init done [ 1.444681] vdig1: supplied by vcc_5v0_pmic [ 1.450900] vdig2: supplied by vcc_5v0_pmic [ 1.456958] vpll: supplied by vcc_5v0_pmic [ 1.463080] vdac: supplied by vcc_5v0_pmic [ 1.469247] vaux1: supplied by vcc_5v0_pmic [ 1.475323] vaux2: supplied by vcc_5v0_pmic [ 1.481568] vaux33: supplied by vcc_5v0_pmic [ 1.487821] vmmc: supplied by vcc_5v0_pmic [ 1.493848] vbb: supplied by vcc_5v0_pmic [ 1.502021] rtc-pcf8523 0-0068: rtc core: registered rtc-pcf8523 as rtc0 [ 1.510401] at24 0-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.518389] 0-0022 supply vcc not found, using dummy regulator [ 1.525980] pca953x 0-0022: interrupt support not compiled in [ 1.533329] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.541011] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.547993] omap_hsmmc 481d8000.mmc: Got WP GPIO [ 1.677616] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.684044] libphy: 4a101000.mdio: probed [ 1.689296] omap_hsmmc 481d8000.mmc: omap_hsmmc_init_card:2101 [ 1.695974] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver SMSC LAN8710/LAN8720 [ 1.706006] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver Micrel KSZ9031 Gigabit PHY [ 1.717420] cpsw 4a100000.ethernet: Detected MACID = 4c:3f:d3:52:3b:77 [ 1.724803] cpsw 4a100000.ethernet: device node lookup for pps timer failed [ 1.732382] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.767828] at24: offset=70 ff:ff:ff:ff:ff:ff [ 1.848595] mmc0: error -110 whilst initialising MMC card [ 1.855487] cpsw 4a100000.ethernet: EEPROM MACID1 is not valid and Detected MACID1 FROM TI SOC = 4c:3f:d3:52:3b:79 [ 1.870939] rtc-pcf8523 0-0068: setting system clock to 2019-03-22 12:19:13 UTC (1553257153) [ 1.881545] Waiting for root device /dev/mmcblk0p2...