hi,all
I download files(include:dvsdk_setuplinux_1_30_00_40;mvl_4_0_1_demo_lsp_setuplinux_01_20_00_014;NAND_programmer.out;ublDM355-nand;u-boot-1.2.0-dm355_evm;mvl_4_0_1_demo_target_setuplinux;mvl_4_0_1_demo_sys_setuplinux) from https://myportal.ti.com/portal/dt?lt=myti&provider=TIPassLoginSingleContainer&lang=cn<=myti&URI=https%3A%2F%2Ffocus.ti.com%3A443%2Fcn%2Fmyti%2Fdocs%2Fphp.tsp%3FsectionId%3D400
install files on the PC
#make uImage
..........
I downlad uImage on the dm355 EVM by tftp;
EVM#setenv bootargs 'console=ttyS0,115200n8 mem=116M root =/dev/nfs nfsroot=192.168.0.112:/home/stanler/workdir ip=192.168.0.102:192.168.0.112:192.168.0.1:255.255.255.0::eth0:off’
EVM#boot
.....
on the screeen it displays the follow message:
UBL: detected valid U-Boot magic number
UBL: booting to U-Boot
DRAM: 128 MB Loading from NAND 1GiB 3,3V 8-bit, offset 0x400000 Starting kernel ... Uncompressing Linux........................................................................................................ done, booting thek die !!!!!!!!!! please tell me how to modify it?Thank you!
U-Boot 1.2.0 (Feb 2 2008 - 23:52:10)
NAND: NAND device: Manufacturer ID: 0x2c, Chip ID: 0xd3 (Micron NAND 1GiB 3,3V 8-bit)
Bad block table found at page 524224, version 0x01
Bad block table found at page 524160, version 0x01
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xd3 (Micron NAND 1GiB 3,3V 8-bit)
Bad block table found at page 524224, version 0x01
Bad block table found at page 524160, version 0x01
2048 MiB
In: serial
Out: serial
Err: serial
ARM Clock :- 216MHz
DDR Clock :- 171MHz
Hit any key to stop autoboot: 3  2  1  0
Image Name: Linux-2.6.10_mvl401
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1557648 Bytes = 1.5 MB
Load Address: 80008000
Entry Point: 80008000
## Booting image at 80700000 ...
Image Name: Linux-2.6.10_mvl401
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1557648 Bytes = 1.5 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
k黭黭黭