Other Parts Discussed in Thread: TVP5158
I am a bit confused regarding multiple inputs to the DM365 DaVinci processor.
In the document SPRT516 that pitches the "DM365 Digital Video Recorder Reference Design: DM365DVR-UD1 @ U.S. $1,195" a TVP5158 video decoder is shown taking 4 video channel inputs and interfacing to the DM365.
Of the 4 outputs, 2 can be used as cascaded inputs to be fed into a master device (from a slave). The TVP5158 datasheet states:
TVP5158 provides a glueless audio and video interface to TI DaVinci™ video processors. Video output
ports support 8-bit ITU-R BT.656 and 16-bit 4:2:2 YUV with embedded synchronization. TVP5158
supports multiplexed pixel-interleaved and line-interleaved mode video outputs with metadata insertion.
TVP5158 and TVP5157 integrate 4-Ch audio ADCs to reduce the BOM cost for surveillance market.
Multiple TVP5158 devices can be cascade connected to support up to 8-Ch Video or 16-Ch audio
processing.
The DM365 datasheet does not mention anything about multiplexing inputs other than shared (multiplexed) pins and being able to accept 2 channels simultaneously.
In 8-bit mode, data lines YIN[7:0] and CIN[7:0] can be used for input. When using an 8-bit interface, the CIN[7:0] inputs are typically used. However, either set of data inputs can be used or, alternately, two separate imagers can be physically connected (but only one can be active at any given time, though). Can someone please elaborate on this? The information is spread across a few documents and is either very crpytic or not very helpful in explaining anything at all. Thanks