Other Parts Discussed in Thread: TIDA-00496
Dear Sir,
For developing the new project (Protection relay) i need to select the suitable modules from TI, can you help me.
My requirement is as below
1) TIDA-00834 & ADS8555SEVM - High speed & accuracy analog input module for 4 Channel AC Current 1 or 5 Amps and 4 Channel AC Voltage 63.5V or 110V with Zero Cross Sensing, 50/60Hz (1 card for 4 + 4 Channels)
2) TIDA-00164 & ADS8688 - High speed & accuracy 4-20mA or 0-10V analog input module for 8 Channels (4 cards for 32 Channels)
3) TIDA-00320 High speed digital output module 2x8 Channels (2 cards for 16 Channels)
Note: My original Requirement for DI & DO
a) The Digital input normal voltage shall be 220V DC or 110V DC and suitable to withstand 300V DC or 150V DC respectively. Total 16 DI Signals
b) The Digital output contact normal voltage shall be 220V DC or 110V DC and suitable to withstand 300V DC or 150V DC respectively, Max 10 or 20 Amps DC for 1sec withstand. Total 16 DO Signals
4) TIDA-00557 & TIDEP-00074.1 RS232 & IEC 61850 Communication modules
5) Sitara AM6X Processor Card
6) LCD Display
7) Time Synchronization module (IRIG or GPS)
I need help from TI based on the above selection correct or not, kindly help me to select the suitable modules
Regards
Vanathi Pandi