Part Number: TDA2PXEVM
Tool/software: Linux
Hi:
As we known that in visionSDK, OpenGL use GL_TEXTURE_EXTERNAL_OES to process the YUV data directly for GPU.
As discussed before, if we want to render the JPG picture, should to convert the JPG to yuv and use following source to map the yuv data to texture
GLuint ECarx_eglWindowSetupYuvTexSurface(int width, int height, int dmaBufFd, GLuint *outTexIndex)
{
EGLint attr[32];
int attrIdx;
PFNEGLCREATEIMAGEKHRPROC eglCreateImageKHR;
PFNGLEGLIMAGETARGETTEXTURE2DOESPROC glEGLImageTargetTexture2DOES;
attrIdx = 0;
attr[attrIdx++] = EGL_LINUX_DRM_FOURCC_EXT;
attr[attrIdx++] = FOURCC_STR("NV12");
attr[attrIdx++] = EGL_WIDTH;
attr[attrIdx++] = width;
printf("width %d \n",width);
attr[attrIdx++] = EGL_HEIGHT;
attr[attrIdx++] = height;
printf("height %d \n", height);
attr[attrIdx++] = EGL_DMA_BUF_PLANE0_PITCH_EXT;
attr[attrIdx++] = width;
// printf("pitch %d \n",pProp->pitch[0]);
attr[attrIdx++] = EGL_DMA_BUF_PLANE1_PITCH_EXT;
attr[attrIdx++] =width;// pProp->pitch[0];
//printf("pitch %d \n",pProp->pitch[0]);
attr[attrIdx++] = EGL_DMA_BUF_PLANE0_OFFSET_EXT;
attr[attrIdx++] = 0;
attr[attrIdx++] = EGL_DMA_BUF_PLANE1_OFFSET_EXT;
attr[attrIdx++] = 0;
attr[attrIdx++] = EGL_DMA_BUF_PLANE0_FD_EXT;
attr[attrIdx++] = dmaBufFd;
attr[attrIdx++] = EGL_DMA_BUF_PLANE1_FD_EXT;
attr[attrIdx++] = dmaBufFd;
attr[attrIdx++] = EGL_NONE;
eglCreateImageKHR =
(PFNEGLCREATEIMAGEKHRPROC)eglGetProcAddress("eglCreateImageKHR");
glEGLImageTargetTexture2DOES =
(PFNGLEGLIMAGETARGETTEXTURE2DOESPROC)eglGetProcAddress("glEGLImageTargetTexture2DOES");
printf("EGLWindowDisplay %p \n",EGLWindowDisplay);
EGLImageKHR textImg = eglCreateImageKHR(
EGLWindowDisplay,
EGL_NO_CONTEXT,
EGL_LINUX_DMA_BUF_EXT,
NULL,
attr
);
System_eglCheckEglError("eglCreateImageKHR", EGL_TRUE);
if (textImg == EGL_NO_IMAGE_KHR) {
Vps_printf(" EGL: ERROR: eglCreateImageKHR failed !!!\n");
return -1;
}
glGenTextures(1, outTexIndex);
System_eglCheckGlError("glGenTextures");
glBindTexture(GL_TEXTURE_EXTERNAL_OES, *outTexIndex);
System_eglCheckGlError("glBindTexture");
glTexParameteri(GL_TEXTURE_EXTERNAL_OES, GL_TEXTURE_MIN_FILTER, GL_LINEAR);
glTexParameteri(GL_TEXTURE_EXTERNAL_OES, GL_TEXTURE_MAG_FILTER, GL_LINEAR);
System_eglCheckGlError("glTexParameteri");
glEGLImageTargetTexture2DOES(GL_TEXTURE_EXTERNAL_OES, (GLeglImageOES)textImg);
System_eglCheckGlError("glEGLImageTargetTexture2DOES");
For now, we succeed run the QT on VisionSDK and meet the same question under QT
- how we can render the JPG/BMP by OpenGL
- If do as before, how we can get the egl Native window and native display
- Should we do same in system_gl_egl_utils.c that call System_eglOpen()?
- Can introduce relation between OpenGL native display and QT display?
Thanks.