I ran ./loadmodules_sd.sh and got a CMEM error when running ./decode. The video was captured using ./encode and should be D1 @ 30 fps. I reboot'd and tried ./loadmodules_hd.sh, but I got the same error.
-------------------------------------snippet begin-----------------------------------------------------------------------------
root@10:/opt/dvsdk/dm365# ./decode -v video_svideo_hqv_test.264 -s audio_linein_
hqv_test.g711
Decode demo started.
davincifb davincifb.0: check_fb_var: calling convert_fb_var_to_osd, var->bits_per_pixel: 4
davincifb davincifb.0: convert_fb_var_to_osd: bits per pixel: 4
davincifb davincifb.0: davincifb_set_par: calling convert_fb_info_to_osd bpp: 4
davincifb davincifb.0: convert_fb_info_to_osd: var->bits_per_pixel: 4
davincifb davincifb.0: convert_fb_var_to_osd: bits per pixel: 4
davincifb davincifb.0: check_fb_var: calling convert_fb_var_to_osd, var->bits_per_pixel: 4
davincifb davincifb.0: convert_fb_var_to_osd: bits per pixel: 4
davincifb davincifb.0: davincifb_set_par: calling convert_fb_info_to_osd bpp: 4
davincifb davincifb.0: convert_fb_info_to_osd: var->bits_per_pixel: 4
davincifb davincifb.0: convert_fb_var_to_osd: bits per pixel: 4
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 736
layer.pix_fmt.width = 720
layer.pix_fmt.height = 480
layer.pix_fmt.sizeimage =529920
DavinciDisplay DavinciDisplay.1: pixfmt->width = 720
layer->layer_info.config.line_length = 736
CMEMK Error: Failed to find a pool which fits 1548288
CMEM Error: getPool: Failed to get a pool fitting a size 1548288
Failed to allocate memory.
Error: Failed to create BufTab for display pipe
root@10:/opt/dvsdk/dm365#
---------------------------------snippet end------------------------------------------------------------