Part Number: TDA3XEVM
Our image sensor is Vanadium Oxide(VOx) Resistive Microbolometers Infrared Thermal Detectors Focal Plane Array(FPA).
Our application is night vision. It's a hunting application. Our product is RifleScope.
Our application is night vision. It's a hunting application. Our product is RifleScope.
FPA output is 14-bit, raw, 640 x 480, monochrome, High Dynamic Range(HDR), it's not companded. It's continuously calibrated to retain HDR, uniformity.
TI Application Report SPRACA8 - August 2017, ISS Image Pipe for Alternate CFA Formats documents changes required in ISP for monochrome format.
>> 3.1.1 DPC, H3A, NSF3
Treat 12b monochrome input as 12-bit Bayer
Is '12b' 12 bits? Is 12-bit input to NSF3V block? What is output of this block? Is rest of image pipe bypassed?
Are GLBCE and NSF3V blocks mutually exclusive?