Part Number: TDA2SX
Other Parts Discussed in Thread: TLV320AIC34
Tool/software: Linux
Hello all,
We are working on a custom board based on tda2sx.We are trying to interface tlv320aic34 through mscap4 and mcasp7.The codec is being deteced as i2c device but I'm getting the followig log:
asoc-simple-card sound@0: tlv320adc3101-hifi <-> 48474000.mcasp mapping ok
tlv320aic3x-codec 2-001a: ASoC: Failed to set DAI format: -22
asoc-simple-card sound@1: tlv320aic3x-hifi <-> 48478000.mcasp mapping ok
tlv320aic3x-codec 2-001b: ASoC: Failed to set DAI format: -22
asoc-simple-card sound@2: tlv320aic3x-hifi <-> 4846c000.mcasp mapping ok
Why is its failing to set DAI format?I made the following modification in davinci-evm.c
static struct snd_soc_dai_link evm_dai_tlv320aic3x = {
.name = "TLV320AIC3X",
.stream_name = "AIC3X",
.codec_dai_name = "tlv320aic3x-hifi",
.ops = &evm_ops,
.init = evm_aic3x_init,
/*.dai_fmt = SND_SOC_DAIFMT_DSP_B | SND_SOC_DAIFMT_CBM_CFM |
SND_SOC_DAIFMT_IB_NF,*//*commented by murugan.s@fossilshale.com*/
/* .dai_fmt = SND_SOC_DAIFMT_I2S | SND_SOC_DAIFMT_CBM_CFM |
SND_SOC_DAIFMT_IB_NF,*/
.dai_fmt = SND_SOC_DAIFMT_I2S | SND_SOC_DAIFMT_CBS_CFS | SND_SOC_DAIFMT_NB_NF,
};
My dts configuration related to sound and mcasp:
snd2: sound@1 {
compatible = "simple-audio-card";
simple-audio-card,name = "DRA7xx-EVM-snd2";
simple-audio-card,widgets =
"Microphone", "Mic Jack",
"Line", "Line In",
"Line", "Line Out",
"Headphone", "HP Jack",
"Speaker", "Speaker External";
simple-audio-card,routing =
"HP Jack", "HPLOUT",
"HP Jack", "HPROUT",
"HP Jack", "HPLCOM",
"HP Jack", "HPRCOM",
"Speaker External", "LLOUT",
"Speaker External", "RLOUT",
"LINE2L", "Line In",
"LINE2R", "Line In";
simple-audio-card,format = "i2s";
simple-audio-card,bitclock-master = <&sound1_master>;
simple-audio-card,frame-master = <&sound1_master>;
simple-audio-card,bitclock-inversion; /*uncommented to make soc master*/
sound1_master: simple-audio-card,cpu {
sound-dai = <&mcasp7>;
system-clock-direction = "out";
system-clock-frequency = <19200000>;
};
simple-audio-card,codec {
sound-dai = <&tlv320aic34_a>;
/* bitclock-master;
frame-master;
bitclock-inversion;*/
system-clock-frequency = <19200000>;
/* system-clock-frequency = <19200000>;*/
};
snd3: sound@2 {
compatible = "simple-audio-card";
simple-audio-card,name = "DRA7xx-EVM-snd3";
simple-audio-card,widgets =
"Microphone", "Mic Jack",
"Line", "Line In",
"Line", "Line Out",
"Headphone", "HP Jack",
"Speaker", "Speaker External";
simple-audio-card,routing =
"Line Out", "MONO_LOUT",
"Speaker External", "LLOUT",
"Speaker External", "RLOUT",
"LINE1L", "Line In",
"LINE1R", "Line In",
"MIC3L", "Mic Jack",
"MIC3R", "Mic Jack";
simple-audio-card,format = "i2s";
simple-audio-card,bitclock-master = <&sound2_master>;
simple-audio-card,frame-master = <&sound2_master>;
simple-audio-card,bitclock-inversion; /*uncommented to set SoC as master*/
sound2_master: simple-audio-card,cpu {
sound-dai = <&mcasp4>;
system-clock-direction = "out";
system-clock-frequency = <19200000>;
};
simple-audio-card,codec {
sound-dai = <&tlv320aic34_b>;
/* bitclock-master;
frame-master;
bitclock-inversion;*/ /*commented to make SoC master*/
system-clock-frequency = <19200000>;
/* system-clock-frequency = <19200000>;*/
};
};
Pinmuxing for mcasp4 and 7:
aic34_mcasp7: aic34_mcasp7 {
pinctrl-single,pins = <
0x29C (PIN_OUTPUT | MUX_MODE4) /*default ws 3*/ /* xref_clk2.mcasp7_ahclkx - MCLK */
0x2EC (PIN_INPUT | MUX_MODE1) /* mcasp1_axr14.mcasp7_aclkx - BCLK */
0x2F0 (PIN_INPUT | MUX_MODE1) /* mcasp1_axr15.mcasp7_fsx - WCLK */
0x2E8 (PIN_INPUT_PULLUP | MUX_MODE1) /* mcasp1_axr13.mcasp7_axr1 - DIN */
0x2E4 (PIN_OUTPUT | MUX_MODE1) /* mcasp1_axr12.mcasp7_axr0 - DOUT */
>;
};
aic34_mcasp4: aic34_mcasp4 {
pinctrl-single,pins = <
0x2A0 (PIN_OUTPUT | MUX_MODE3) /* xref_clk3.mcasp4_ahclkx - MCLK */
0x334 (PIN_INPUT | MUX_MODE0) /* mcasp4_aclkx.mcasp4_aclkx - BCLK */
0x338 (PIN_INPUT | MUX_MODE0) /* mcasp4_fsx.mcasp4_fsx - WCLK */
0x340 (PIN_INPUT_PULLUP | MUX_MODE0) /* mcasp4_axr1.mcasp4_axr1 - DIN */
0x33C (PIN_OUTPUT | MUX_MODE0) /* mcasp4_axr0.mcasp4_axr0 - DOUT */
0x3C0 (PIN_OUTPUT_PULLUP | MUX_MODE14) /* gpio7_14 */
0x158 (PIN_OUTPUT_PULLUP | MUX_MODE14) /* .gpio3_29 */
0x190 (PIN_OUTPUT_PULLUP | MUX_MODE14) /* gpio4_11 */
>;
};
&i2c3 {
status = "okay";
clock-frequency = <400000>;
/* Audio Codec for ITS, FS:NIRAJ */
tlv320aic34_a: tlv320aic34_a@1a {
#sound-dai-cells = <0>;
compatible = "ti,tlv320aic3x";
reg = <0x1a>;
adc-settle-ms = <40>;
ai3x-micbias-vg = <1>; /* 2.0V */
gpio-reset = <&gpio2 26 GPIO_ACTIVE_LOW>;
status = "okay";
/* Regulators */
AVDD-supply = <&evm_3v3_sw>;
IOVDD-supply = <&evm_3v3_sw>;
DRVDD-supply = <&evm_3v3_sw>;
DVDD-supply = <&aic_dvdd>;
};
tlv320aic34_b: tlv320aic34_b@1b {
#sound-dai-cells = <0>;
compatible = "ti,tlv320aic3x";
reg = <0x1b>;
adc-settle-ms = <40>;
ai3x-micbias-vg = <1>; /* 2.0V */
gpio_reset = <&gpio2 27 GPIO_ACTIVE_LOW>;
status = "okay";
/* Regulators */
AVDD-supply = <&evm_3v3_sw>;
IOVDD-supply = <&evm_3v3_sw>;
DRVDD-supply = <&evm_3v3_sw>;
DVDD-supply = <&aic_dvdd>;
};
}
&mcasp7 {
#sound-dai-cells = <0>;
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&aic34_mcasp7>;
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
/* 4 serializer */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
1 2 0 0
>;
tx-num-evt = <32>;
rx-num-evt = <32>;
};
/* Mcasp 7 ITS end */
/* Mcasp 4 ITS */
&mcasp4 {
#sound-dai-cells = <0>;
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&aic34_mcasp4>;
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
/* 4 serializer */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
1 2 0 0
>;
tx-num-evt = <32>;
rx-num-evt = <32>;
};
Regards,
Murugan S