Part Number: TI-RTOS-PROC
1.Install ti-process-sdk-rtos-am335x-evm-06.00.00.07-linux-x86-install.bin and compile without MLO:
am335x@am335x:~/ti/processor_sdk_rtos_am335x_6_00_00_07$ source setupenv.sh
**************************************************************************
Environment Configuration:
**************************************************************************
SDK_INSTALL_PATH : /home/pc335/ti
GMAKE_INSTALL_PATH :
RULES_MAKE : /home/pc335/ti/pdk_am335x_1_0_15/packages/Rules.make
**************************************************************************
IPC_PLATFORM: UNKNOWN
IPC_ALT_PLATFORM:
PROC_SDK_INSTALL_PATH : /home/pc335/ti/processor_sdk_rtos_am335x_6_00_00_07
PROCESSOR SDK BUILD ENVIRONMENT CONFIGURED
*******************************************************************************
am335x@am335x:~/ti/processor_sdk_rtos_am335x_6_00_00_07$ make -j4
2.failed to run bare-metal unpacking program
am335x@am335x:~/ti/processor_sdk_rtos_am335x_6_00_00_07/prebuilt-sdcards/evmAM335x/sd_card_files$ ls
app MLO
Debugging serial port printing information:
StarterWare Boot Loader
BOARDInit status [0x0]
SoC : [AM335X]
Core : [A8]
Board Detected : [GPEVM]
Base Board Revision : [1.2]
Daughter Card Revision: [UNKNOWN]
Copying application image from MMC/SD card to RAM
Jumping to StarterWare Application...