Part Number: AM5726
Referring to the related POST, is it possible to increase the size of the Linux Kernel FIFO queue message size up from 32?
The reason I ask is we are occasionally seeing these messages in our logs with a long time running system. Adding some buffer will to account for the Linux Host not being hard real time.
The data is being fed from the PRU which is pulling the data from a bunch ADCs.
The PRU code is based on the RPMSG_Echo example as included in SDK 3
[ 100.890535] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 100.922527] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 100.954526] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 100.986530] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.018526] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.050528] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.082528] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.114529] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.146529] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.178530] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.210531] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.242531] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.274543] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full
[ 101.306533] rpmsg_pru virtio0.rpmsg-pru.-1.30: Message length table is full